全 7847 件が検索されました。(2321 - 2340件を表示)

  • カタログ

    ...SYSTEM Units Product Name Specifications Model Additional NX Unit Power Supply Unit Additional I/O Power Supply Unit I/O Power Supply Connection Unit Power supply voltage: 24 VDC (20.4 to 28.8 VDC) NX Bus power supply capacity: 10 ...

  • カタログ

    ...racy Zero drift *1 Gain drift ±0.01% (full scale) *2 A/D converter resolution 24 bits ±0.1 µV/°C RTI ±10 ppm/°C Warm-up period 30 minutes Conversion cycle 125 µs Dimensions 12 (W) × 100 (H) × 71 (D) Isolation method Between the input and the NX bus: Power = Transformer, Signal = Digital isolator Insulation resistance 20 MΩ min. between isolated circuits (at 100 VDC) Dielectric strength 510 VAC between isolated circuits for 1 minute at a leakage current of 5 mA max. I/O power supply method No supply Current capacity of I/O power supply ...

  • カタログ

    ... Microsoft Corporation. System configuration NX-series EtherCAT Coupler Units: 1 unit NX-series Safety CPU Units: 1 unit NX-series EtherCAT Coupler Unit Accessary: End cover NX Unit power consumption Maximum I/O power supply current Model 1.45 ...

  • カタログ

    .... Microsoft product screen shot(s) reprinted with permission from Microsoft Corporation. System configuration NX-series EtherNet/IP Coupler Unit NX-series Safety I/O Units: - up to 32 units NX Unit power consumption Maximum I/O power supply current 1.60 ...

  • カタログ

    ... type Sourcing outputs (PNP) Test output load current 25 mA max. Test output residual voltage 1.2 V max. (Between IOV and all output terminals) Test output leakage current 0.1 mA max. Dimensions 12 × 100 × 71 mm (...

  • カタログ

    ... KB 2048 KB Number of safety I/O connections 32 128 Number of FSoE master connections 32 128 I/O refreshing method Free-Run refreshing External connection terminals None Indicators Dimensions 30 × 100 × 71 mm (...

  • カタログ

    ...[TS] LED, [NS] LED, [FS] LED [TS] LED, [NS] LED, [FS] LED [P ERR] LED, [RUN] LED, [VALID] LED, [DEBUG] LED [P ERR] LED, [RUN] LED, [VALID] LED, [DEBUG] LED Indicators Hardware switch settings Dimensions 30 × 100 × 71 mm (...

  • カタログ

    ... of control outputs per channel Voltage output for driving SSR, 1 point per channel Internal I/O common PNP Temperature sensor *1 Sensor Input section • Thermocouple input: K, J, T, E, L, U, N, R, S, B, C/...

  • カタログ

    ...Yes --- 0.01°C max. Yes --- 0.001°C max. Yes --- *1. Free-Run refreshing *2. Synchronous I/O refreshing *3. The resolution is 0.2°C max. when the input type is R, S, or W. • Heater Burnout Detection Units No. 01 4 NX-TS/HB Ordering Information Applicable standards Refer to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most recent applicable standards for each model. Temperature Input Units Specification Product name Thermocouple Input type Number of points Input type 2 points 4 points 2 points 4 points Resolution(25°C) Over ...

  • カタログ

    ...-in Amplifier: V680-H01-V2 Applicable RF Tags V680S-series RF or V680-series RF Tags RF Tag reading/writing size 8,192 bytes max. Divided data size 16 to 128 bytes Backup function Supported. Dimensions 30 mm (...

  • カタログ

    ...250 ms/Unit 4 Thermocouple Terminals 0.01°C max. 10 ms/Unit 2 0.001°C max. 60 ms/Unit 4 *1. The resolution is 0.2°C max. when the input type is R, S, or W. *2. The NX-TS2202 and NX-TS3202 only support Pt100 three-wire sensor. Heater Burnout Detection Units Specifications Product Name CT input section Number of inputs Control output section Maximum heater current Number of outputs Heater Burnout Detection Unit Internal I/O common Maximum load current Rated voltage NPN 4 50 AAC 12 to 24 VDC 0.1 A/point, 0....

  • カタログ

    ...-Link photoelectric sensor prevents false detection 6 Machine Automation Controller NX1P Product line up Machine Automation Controller NX-series NX1P2 CPU Units 24-point type Dimensions (Unit: mm) 24-point type 40-point type Option Boards 130(...

  • カタログ

    ...NX-TS3202 16 Terminals NX-TS2204 16 Terminals x 2 NX-TS3204 10 ms/Unit 2 points 0.001°C max. 4 points *1. The resolution is 0.2°C max. when the input type is R, S, or W. *2. The NX-TS2202 and NX-TS3202 only supports Pt100 three-wire sensor. 8 16 Terminals 250 ms/Unit 4 points 2 points Model 60 ms/Unit Refer to your OMRON website for details. 2 points Terminals 60 ms/Unit Machine Automation Controller NX1P Heater Burnout Detection Units Specification Product Name CT input section Number of inputs Control output section...

  • カタログ

    ... with less than 1 μs jitter. Torque Up to four EtherNet/IP units, whose maximum allowed Deviation communications bandwidth per unit is 40,000 pps, c a n b e m o u n te d to N X5 , c o p i n g w i t h h i g h ‐ c a p a c i t y communications. Fast cycle times can be maintained, and product quality can be improved early. C o llec t ion of a ll ne cessa r y data 10 x 1 Gbps ports for high-speed, high-capacity communications...

  • カタログ

    ... shipped. Refer to the Battery for details. NX Units EtherNet/IP Unit Product name Specifications Communications Units per CPU Unit Power consumption Model EtherNet/IP Unit Tag data links, Message Communications 4 max. 8.1 ...

  • カタログ

    ...Current (Power) consumption Model 256 NX701-1700 128 NX701-1600 4 MB: Retained during power interruption 256 MB: Not retained during power interruption NX701 Database Connection CPU Units OPC UA Support 40 ...

  • カタログ

    ...ore o re than th than 100 100 types typ ype of of I/O I/O unit, unit un nit, from f om m 2 to to 32 32 Wide W Wid iide de choice: choice choice: M points iin points no one ne u unit nitt Types of NX I/O Units Quick connections ∙ Digital Input/Output Units ∙ Analog Input/Output Units ∙ Temperature Input Units ∙ Encoder/Positioning Units ∙ System Units ∙ Serial communication Units ∙ Detachable screwless terminal block for easy commissioning and maintenance ∙ Push-In Plus connections speed up installation ∙ MIL/Fujitsu/OTAX connectors for high-density I/O...

  • カタログ

    ...NY000-AB12 HMC-SD292 HMC-SD492 HMC-SD1A2 FZ-MEM2G FZ-MEM8G NY000-AS00 *3 NY000-AS01 NY000-AS03 NY000-AS04 NY000-AS07 NY000-AT01 NY000-AT02 NY000-AC00 2M NY000-AC00 5M NYM1@W-C1@@@ S8VK-G@@@24 S8VK-X@@@24A-EIP S8VK-S@@@24 S8VK-WA@@@24 S8BA 5 NY5@@-1 Product name Specifications Cable length: 2 m Signals for • Signal output (BL, TR, BU, WB) • Remote ON/OFF input • UPS Stop Signal input (BS) UPS Communication Cable Model S8BW-C02 Note: Orders for NY000-AS02 and NY000-AH00 are no longer available. *1. Select the required type ...

  • カタログ

    ...3 データシート 産 業 用 P CプラットフォームN YEの仕 様 詳 細 は、 データシートでご確 認いただ けます。 当 社 W e bサイトをご覧ください。 ・Windowsは、米国 Microsoft Corporation の米国およびその他の国における登録商標です。 ・Intel 、インテル、Atomは、米国およびその...

  • カタログ

    ...Industrial Monitor 100 m S/FTP Cat. 6A cable Industrial Monitor 100 m S/FTP Cat. 6A cable Industrial Box PC 100 m S/FTP Cat. 6A cable 2 NYM Model Number Structure NYM @@ W - C1 @ @ @ Series name NYM: NY- series Industrial Monitor Display size (diagonal) 12: 12.1 inches 15: 15.4 inches 19: 18.5 inches Display ratio ...