全 7847 件が検索されました。(2381 - 2400件を表示)

  • カタログ

    ...190 Fixed Focus at 190 mm 300 Fixed Focus at 300 mm Y Lens ZZZ L Sensor Light Type C Light Color P Software License Meaning 400 Fixed Focus at 400 mm W Wide Field of View – 5.2 mm Focal Length Lens M Medium Field of View – 7.7 mm Focal Length Lens N Narrow Field of View – 16 mm Focal Length Lens L Narrow 16 mm Lens – Autofocus to 1160 mm 03M 752 x 480 (0.3 MP) Pixel, Mono Sensor, Global Shutter 12M 1280 x 960 (1.2 MP) Pixel, Mono Sensor, Global Shutter 50C 2592 x ...

  • カタログ

    ... VDC +/- 20%, External Input via IO *4 Current Consumption PoE (44-57 VDC): 0.10 A or 24 VDC: 0.15 A Weight Main Body Only Packaging Weight Approx. 103.4 g Approx. 219.1 g Dimensions 40 mm (W) × 61 mm (D) × 30 mm (H) Note: Depth measurement excludes connector Accessories ReadMeFirst, CE Compliance Sheet, Protocol Support Table Materials Aluminum Diecast, Alumite (Black) Software Environmental / Immunity *5 WebLink 3.0 Operating Temperature 0° to 40° C Storage Temperature –25° to 65° C (No Icing or Condensation) Ambient Atmosphere No Corrosive Gases Humidity (Operating and Storage) 5% ...

  • カタログ

    ... Connector 12-9001046-01 AC Power Cable, 1.8 U.S., C13 Connector 12-9000959-01 V450-H Ratings and Specifications Item Description Physical Characteristics V450-H Wireless Reader Dimensions 7.3 in. H x 3.0 in. ...

  • カタログ

    ... View Angles Environmental Operating Temperature Storage Temperature Humidity Drop Test Tumble Test Degree of Protection Approved Cleaners Industrial Fluid Resistance Electrostatic Discharge (ESD) Ambient Light Immunity Symbol Decode Capability Description 7.32” (H) x 3.03” (...

  • カタログ

    ...レイ V 4 6 0 - H はパソコンに接 続するとすぐに使うことができます。 コ ードリーダの電 源を入 れるだ けで、標 準 W e b ブラウザで リアルタイムに高 解 像 度の画 像を見たり、設 定を行ったりできます。 WebLink HH の特長: • Web ブラウザベ ースの設 ...

  • カタログ

    ...Skew angle (β) ±60º (However, exclude from 10º upper side to 8º lower side) Tilt angle (γ) ±25º Reading of bar codes on curved surfaces (R) R Light source Red laser diode (Wave length: 650 nm) Light output 1.0m ...

  • カタログ

    ...V680-HAM42-DRT V680-HAM91/-HAM81 PROFIBUS ID Slave (NPN output/PNP output) V680-HAM42-PRT For 1-Kbyte RF Tags V680-HA63A For 2- or 8-Kbyte RF Tags V680-HA63B Cable length (0.5/5/10) m V700-A40-W Cable length (2/5/10/20/30) m The maximum extendable cable length is 30 m. (not including the Amplifier) Two Extension Cables cannot be connected to each other. Max. extended length: 30.5 m V700-A40/41/42/43/44/45 Cable length (2/3/5/10/20/30) m Max. extended length: 62.5 m Extension ...

  • カタログ

    .../PNP output) V680-HAM42-PRT Amplifier Unit Amplifier-integrated Controller ID Flag Sensor For 1-Kbyte RF Tags V680-HA63A For 2- or 8-Kbyte RF Tags V680-HA63B Cable length (0.5/5/10) m * V700-A40-W Cable length (2/5/10/20/30) m The maximum extendable cable length is 30 m. (not including the Amplifier) Two Extension Cables cannot be connected to each other. Antenna V680-H01-V2 Cable length 0.5 m V680-HS51 Cable length 2 m V680-HS52 Cable length (2/12.5) m V680-HS61 Cable length 2 m V680-HS63...

  • カタログ

    ...: 150 m/s2, 10 sweeps each in X, Y, and Z directions for 15 minutes each Shock resistance No abnormality after application of 500 m/s2, 3 times each in X, Y, and Z directions (Total: 18 times) Dimensions 40 × 40 × 5 mm (...

  • カタログ

    ... voltage Power consumption Ambient operating temperature Ambient operating humidity Ambient storage temperature Ambient storage humidity Insulation resistance Dielectric strength V780-HMD68-ETN-…… V780-HMD68-EIP-…… V780-HMD68-ETN-……-S 250 × 250 × 70 mm (D × H × ...

  • カタログ

    ...devices enable power-saving control panels CFP of control panel (total GHG emissions) Previous products 30 % reduction Resourcesaving Value Design products Reduce control panel power consumption by replacing devices BEFORE Maximum power consumption S8FS-G (600 ...

  • カタログ

    ... ±20 93 ±20 2028 ±20 1500 ±20 (MAX930) 362 680 Hardware configuration / Functional specifications VT-S1080-V3-R10 Type VT-S1040-V3-R10 VT-S1080-V3-R12 VT-S1040-V3-R12 VT-Z600-V3-R12 1180(W) × 1450(D) × 1500(H)mm (excluding tower lamp and monitor) Outer dimentions Approx. 1240Kg Weight Power supply 200 to 240 V AC (Single phase); Voltage fluctuation range ±10% 50/60Hz Rated power 2.0 kVA (Maximum current 10 A) Line height 900±20mm Air supply Not required Operating temperature range 10~35℃ Operating humidity range 35 to 80% RH (Non-...

  • カタログ

    ...51.2×51.2mm 25.9×19.4mm 5Mpix - - 10μm - - 25.9×19.4mm - - 12.5μm - 52.5×52.5mm - 2.5D形状復元: MDMC*12照明 シングルレーン:50(W)× 50(D)~510(W)× 680(D)mm デュアルレーン:50(W)× 50(D)~510(...

  • カタログ

    ...大:40mm 上面最大:40mm、90mm(オプション) 上面:40mm、下面:50mm 2.0mm以下(分解能3μm時1.0mm以下) 3.0 mm以下 外形寸法 1,550 (W) ×1,925(D) ×1,645(H) mm (突起部・シグナルタワー, ディスプレイを除く) 2,180(...

  • カタログ

    ... detector 150×100±0.2 ~ 610×515±0.2mm Workpiece size 1.00mm ~ 5.00mm Workpiece thickness Inspection Workpiece weight target Less than 40.0 ㎏ Workpiece height* Dimensions Weight 95mm 230mm (Optional: 265mm) 335mm 1,820( ...

  • カタログ

    ....2mm ワークサイズワーク厚 1.00mm ~ 5.00mm ワーク重量 40.0kg以下 ワーク高さ※ 95mm 230mm (オプション:265mm) 335mm 1,820( W )×2,500(D)×1,820(H)mm(突起部・シグナルタワー , ディスプレイを除く) 外形寸法 約 5,500kg 装置重量 ワーク搬送高さ装置仕様 形 VT-X850 ボイド, ブリッジ , ...

  • カタログ

    ...90 No. of ports (RJ45) 81.8 MOVING POSITION Specifications Vibration Resistance Conforms to IEC 60068-2-6 5 to 8.4 Hz, 3.5 mm amplitude, 8.4 to 150 Hz, acceleration 9.8 m/s2 1.68 W max. Shock Resistance Conforms to IEC 60068-2-27 196 m/s 2 Wire Type 0.14 to 1.5 mm2 Enclosure Mounted in a panel Switching capacity (Switching fabric) *1 700 Mbps Atmosphere Must be free from corrosive gases. Ground method Ground to less than 100 Ω. Ambient operating temperature 0 to 55 °C (with no icing or condensation)...

  • カタログ

    ... flow when the contacts are ON. For the resistance value or capacity of protection resistance, refer to the table below. The indicator may slightly dim by connecting to protection resistance. Indicator Type Voltage Leakage current Approx. 50 kΩ 0.27 ...

  • カタログ

    ...Operating Mechanical frequency Electrical Rated frequency Insulation resistance Contact resistance Microload Switches Model 5 10 100 Current (mA) 5 VDC 1 mA Characteristics UL/CSA Standard-load Switches: A600, NEMA Rated voltage 0.8 ...

  • カタログ

    ... s 49 N/15 s 29 N/15 s *Use the robot cable within a temperature range between 0°C and 70°C to prevent the wires inside the cable from being broken when bending it. Materials and Finish Item Model XS2F/H/...