全 7847 件が検索されました。(2401 - 2420件を表示)

  • カタログ

    ... page 3 10 16 Note: Only DC, straight, and 4-core types are shown in this table. Refer to the relevant pages for other products. 1 XS3 Ratings and Specifications Item Model XS3F-M52@-5@@-A XS3F/H/W/P/M Rated current 1 ADC 3 ADC Rated voltage 125 VDC *2 30 VDC XS3M-M524-1@ XS3R 1 ADC 125 VDC Contact resistance (connector) 40 mΩ max. (20 mV max., 100mA max.) Insulation resistance 1,000 MΩ min. (at 500 VDC) Dielectric strength (connector) 1,000 VAC for 1 min (leakage current: 1 mA max.) Degree of protection...

  • カタログ

    ... product specifications from the model number. When ordering, use a model number from the table in Ordering Information. XS5@-D 4 2 1 - @ 8 @ - X@ 3 4 7 8 1 2 5 6 9 1. Type W: Connectors connected to cable, socket and plug on cable ends F: Connectors connected to cable, socket on one cable end 2. Mating Section Form D: A-coding (for DC sensor) 3. Connector Poles 4: 4 poles 4. Contact Plating 2: Gold plating 5. Cable Connection Direction XS5W 1: Straight (Socket)/Straight (Plug) XS5F 1: Straight 6. Cable Length C: 1 m D: ...

  • カタログ

    ..., our Ethernet cables deliver Information technologies Reliable connection quality M ain p ro d u c t lin e u p Fo r c o n n e c ti n g Et h e r n e t d ev i c e s w i t h suppor t / In dus tr ial Eth e r ne t C ables S e r ies S m a r t f a c to r y With the growing prevalence of IoT, automated factory sites are also replacing serial connection with Ethernet as their main method of communication, ...

  • カタログ

    ...XS2W Photoelectric Sensor E3Z Limit Switch WL-N Smartclick Screw-mounting Plug (Multiple XS5W/XS2W can be used to extend the cable.) Direct Connection Type Proximity Sensor E2E Compact Limit Switch D4CC XS@...

  • カタログ

    ...数本用いてケーブルを延長できます。 ) コネクタ直出しタイプ近接センサ E2E 小型リミットスイッチ D4CC XS□W 小型封入スイッチ D4E-□N XS□W 組立式コネクタ*+ケーブル付コネクタ プリワイヤタイプのセンサをM12コネクタ化する場合 XS5H スマー...

  • カタログ

    ...180.0 XG4A-6031 *Flat Cable Connectors have one polarity slot. Note: Terminal block pitch is 5.08 mm. Use a wire size between 0.3 and 1.25 mm2 (AWG22 to AWG16). The wire insertion holes are 1.8 × 2.5 (H × ...

  • カタログ

    ....5 AWG22-16 (0.30∼1.25mm2) 2Y-3.5 AWG16-14 (1.25∼2.0mm2) 丸形 先開形 (M3ねじ端子台つき) 丸棒形 ブレード形 φ W t=0.75 適合圧着端子 丸棒形 ブレード形 適合電線 TC-05 φ=1 AWG22-18 (0.30∼0.75mm2) TC-1.25S φ=1.5 AWG22-16 (0.30∼1.25mm2) BT1.25-9-1 BT1.25-10-1 ...

  • カタログ

    ...バスマートステップ2 G5/Gシリーズ SMARTSTEP Junior NCユニット用 (CS1W/CJ1W/ SMARTSTEP C200HW-NC□□3) Aシリーズ CQM1H用 (形CQM1H-PLB21) Wシリーズ 仕様 サーボ中継ユニット用接続ケーブル (サーボドライバ側) サーボ中継ユニット⇔ サーボドライバ SMARTSTEP Aシリーズ ...

  • カタログ

    ...QX41, QX41-S1, QX41-S2, QX71 QX42, QX42-S1, QX72, QX82, QX82-S1 QY41P, QY71 QY42P, QY82P QH42P, QX41Y41P QH42P, QX41Y41P RX41C4, RX71C4 RX41C6HS, RX61C6HS RX42C4, RX72C4 RY41NT2P, RY41NT2H RY41PT1P, RY41PT2H RY42NT2P, RY42PT1P RH42C4NT2P RH42C4NT2P NP1X3202-...

  • カタログ

    ... Push-In Plus technology is as easy as inserting to an earphone jack. This reduces the load on worker ngers. IEC standard *1 P u s h - I n P l u s *2 20 N min. 125 N S c r e w *2 112 N Even though less insertion force is required, the wires are held firmly in place by a unique spring structure that ensures reliability. *1. In the case that a cable diameter is AWG20, 0.5 mm 2 *2. OMRON's actual measurement value data. 8 Easy wiring with both hands for stranded wires...

  • カタログ

    ...Page 7 Page 14 Page 17 Appearance Options (Order Separately) Connecting Cables for Connector-Terminal Block Conversion Units Refer to the XW2Z datasheet. 1 XW2R Models for Connection to OMRON PLCs with power supply terminals Model List X ...

  • カタログ

    ...-CON connections. • The terminal arrangement enables smoother wiring work. • Push-in terminals simplify wiring and make the Terminal Blocks even easier to use. (In comparison to the OMRON XW2F.) • Mounting to DIN Track is possible. Model List With power supply terminals X ...

  • カタログ

    ..._2_5 Many Variations in Connectors and Number of Poles • Models available with Phillips screw, slotted screw, or e-CON connections. • The terminal arrangement enables smoother wiring work. • Mounting to DIN Track is possible. Model List With power supply terminals X ...

  • カタログ

    ...意。 ■作業性を考慮した端子配列で、結線作業がスムーズ。 ■DINレール取り付けが可能。 形式一覧電源端子付き 形 X W 2 R - □ □ □ G □ - COM 接続方法 I/O点数 N e-CON 実装コネクタタイプ G 08 MIL (形XG4A) 電源端子 取り付け方法 D DINレール取り付け COM 付き 電源...

  • カタログ

    ...Ambient humidity range Operating and storage: 35% to 85% (with no condensation) Applicable contamination degree Pollution degree 2 Material Top: Antistatic plastic, bottom: SECC Top: ABS resin, HEPA filter frame: aluminum Dimensions (mm) 250 × 250 × 97.5 mm (...

  • カタログ

    ... 40°C (with no icing or condensation) Ambient humidity range Operating and storage: 35 to 85% (with no icing or condensation) 2 Applicable contamination degree Top: ABS, HEPA filter frame: Aluminum Top: Antistatic plastic, Bottom: SECC Material Outer dimensions (mm) 250 (...

  • カタログ

    ...New-generation environmental sensor New-generation environmental sensor TM Series Portable Power Monitor ZN-CTX21 (Logging unit) ZN- CTM (Dedicated CT unit) Power Sensor Station ZN-KMX21 ede d, y our w...

  • カタログ

    ... collection system. efficient data collection. standards. lection l o c a t a easy d D Card! d n a k S Quic single a h t i w le! itself. gly simp ment. the unit Stunnin h c n equip ta o e ti d c e to ll o d No nee r other c for PC o No need Alarm output for immediate response when trouble occurs Easy-to-use data visualization software available Example: When temperature exceeds threshold value, an error indicator lights up Indicator nd re a u t a per ity Tem Humid ...

  • カタログ

    ....This can significantly reduce not only electricity costs but also CO 2 emissions, contributing to carbon neutrality. In addition, the LED light source that does not use mercury reduces environmental impact. Power consumption (per unit) *2 Approx. 57 ...

  • カタログ

    ... ZUV-H25MC/H35MC diffuse illumination head with side-view lens, we recommend using ZUV-L3S/L4S. 1 ZUV Series Ordering Information Controller Type Model ZUV-C20H ZUV-C30H Value model Multi-function model Head Unit * N E ...