全 7847 件が検索されました。(2281 - 2300件を表示)

  • カタログ

    ...Specifications Ratings Item Power supply voltage Allowable voltage range Power consumption Sensor inputs 100 to 240 VAC 50/60 Hz 24 VAC 50/60 Hz or 24 VDC 85% to 110% of power supply voltage 5 VA max. 2 ...

  • カタログ

    ...Power supply voltage K8DT-AS@@D: 24 VAC 50/60 Hz, 24 VDC K8DT-AS@@A: 100 to 240 VAC 50/60 Hz Allowable operating voltage range 85% to 110% of power supply voltage Power consumption 24 VAC/DC: 1.8 VA/1 ...

  • カタログ

    ...Power supply voltage K8DT-AW@@D: 24 VAC 50/60Hz, 24 VDC K8DT-AW@@A: 100 to 240 VAC 50/60Hz Allowable operating voltage range 85% to 110% of power supply voltage Power consumption 24 VAC/24 VDC: 1.8 VA/1 ...

  • カタログ

    ...Power supply voltage K8DT-LS1@D: 24 VAC 50/60 Hz, 24 VDC K8DT-LS1@A: 100 to 240 VAC 50/60 Hz Voltage across electrodes 5 V p-p (Approx. 20 Hz) Power consumption 24 VAC/DC: 1.8 VA/1 W max. 100 to 240 VAC: 2.5 VA max. Rated insulation voltage 253 VAC Operating resistance 10 to 100 kΩ (variable) Reset resistance 250 kΩ max. Response time Approx. 0.1 to 10 s (variable) Length of cable 100 m max. (fully insulated 3-core 0.75-mm2 cabtyre cable, 600 V) Indicators power PWR: Green, output (...

  • カタログ

    ...V1 3-phase, 200 VAC L2 L1 Alarm indicator R1 5s Contact output or transistor output X X/a X/b V2 V3 L3 R2 L2 R1: Sliding resistor, 200 Ω, 200 W R2: 100 Ω, 400 W Connection Diagram 1 L3 L1 V1 3-phase, 200 VAC L2 V2 V3 L1 L3 0 to 150 V ± L2 C 200 V Cycle counter L3 3-phase variable autotransformer Q Checking the Phase Sequence and Phase Loss Operation Phase Sequence Switch the wiring, as shown by the dotted lines in connection diagram 1, to reverse the phase sequence and check that ...

  • カタログ

    ...Connection Diagram 2 Input voltage Flashing Lit Alarm indicator L1 5s Contact output or Transistor output R1 X Contact output or Transistor output V3 L3 R2 R1: Sliding resistor, 200 Ω, 200 W R2: 100 Ω, 400 ...

  • カタログ

    ...: 24 VAC 50/60 Hz or 24 VDC K8DT-TH@@A: 100 to 240 VAC 50/60 Hz Allowable voltage range 85% to 110% of power supply voltage Power consumption 24 VAC or 24 VDC: 2.1 VA max. or 1.2 W max. 100 to 240 VAC: 3.1 VA max. Rated insulation voltage 253 VAC Sensor inputs K8DT-TH1 K8DT-TH2 Thermocouple: K, J, T, E; Platinum-resistance thermometer: Pt100, Pt1000 Thermocouple: K, J, T, E, B, R, S, PL II Setting method Set of three rotary DIP switches Indicators Power (PWR): Green, Alarm (ALM): Red Output ...

  • カタログ

    ...Power supply voltage K8DT-VS@@D: 24 VAC 50/60Hz, 24 VDC K8DT-VS@@A: 100 to 240 VAC 50/60Hz Allowable operating voltage range 85% to 110% of rated power supply voltage Power consumption 24 VAC/DC: 1.8 VA/1 ...

  • カタログ

    ...voltage K8DT-VW@@D: 24 VAC 50/60 Hz, 24 VDC K8DT-VW@@A: 100 to 240 VAC 50/60 Hz Allowable operating voltage range 85% to 110% of rated power supply voltage Power consumption 24 VAC/DC: 1.8 VA/1 W max. 100 to 240 VAC: 2.5 VA max. Allowable operating frequency range 50/60 Hz ±5 Hz Rated insulation voltage 600 VAC Input frequency range 40 to 500 Hz Overload capacity Continuous input at 115% of maximum input, 10 s at 125% (up to 600 VAC). Operating value setting range (AL1 and AL2) 10% to 100% ...

  • カタログ

    ... of products used in control panels. *1 Value Design for Panel Our shared Valu ue Design for Panel (herein afterr referred to as "Value De esign") concept for the specifica ations of products used in n control panels will create new ...

  • カタログ

    ...KM50-C1-FLK Single-phase, 2-wire: 100 to 240 VAC Single-phase, 3-wire: 100/200 VAC Three-phase, 3-wire: 100 to 240 VAC Shared with measurement voltage input 100 to 240 VAC 48 × 48 × 84 (H × W × D) RS-485 CTs Protocol CompoWay/F: 31 nodes, Modbus: 99 nodes (Both are supported by the same model.) These CTs must be used with the KM50/KM20-B40/-FLK. Do not use them with any other products. Model KM20-CTF-5A Rated primary current Rated secondary current Installation Special output Installed separately 5A KM20-CTF-...

  • カタログ

    ...KM50-C1-FLK Single-phase, 2-wire: 100 to 240 VAC Single-phase, 3-wire: 100/200 VAC Three-phase, 3-wire: 100 to 240 VAC Shared with measurement voltage input 100 to 240 VAC 48 × 48 × 84 (H × W × D) RS-485 CTs Protocol CompoWay/F: 31 nodes, Modbus: 99 nodes (Both are supported by the same model.) These CTs must be used with the KM50/KM20-B40/-FLK. Do not use them with any other products. Model KM20-CTF-5A Rated primary current Rated secondary current Installation Special output Installed separately 5A KM20-CTF-...

  • カタログ

    ...-E1-FLK Single-phase, 2-wire: 100 to 480 VAC Single-phase, 3-wire: 100/200 VAC Three-phase, 3-wire: 100 to 480 VAC Three-phase, 4-wire: 85 to 277 VAC 100 to 240 VAC 96 × 48 × 93 (H × W × D) RS-485 CompoWay/F: 31 nodes, Modbus: 99 nodes (Both are supported by the same model.) CTs These CTs must be used with the KM50/KM20-B40/-FLK. Do not use them with any other products. Model Rated primary current KM20-CTF-5A Rated secondary current Installation Special output Installed separately 5A...

  • カタログ

    ...-E1-FLK Single-phase, 2-wire: 100 to 480 VAC Single-phase, 3-wire: 100/200 VAC Three-phase, 3-wire: 100 to 480 VAC Three-phase, 4-wire: 85 to 277 VAC 100 to 240 VAC 96 × 48 × 93 (H × W × D) RS-485 CompoWay/F: 31 nodes, Modbus: 99 nodes (Both are supported by the same model.) CTs These CTs must be used with the KM50/KM20-B40/-FLK. Do not use them with any other products. Model Rated primary current KM20-CTF-5A Rated secondary current Installation Special output Installed separately 5A...

  • カタログ

    ...電源電圧 形状 通信 プロトコル 標準価格 (¥) 計測電圧入力と共用 CompoWay/F:通信ノード数31台 48(H)×48 (W)×84(D) RS-485 AC100∼240V Modbus:通信ノード数99台 28,000 ● 分割型変流器(CT)* 形式 定格一次側電流 形KM20-CTF-5A 5A 形KM20-CTF-50A 50A 形KM20-CTF-100A 100A 形KM20-CTF-200A 200A 形KM20-CTF-400A 400A 形...

  • カタログ

    ...LG2-AB 100 VAC 200 VAC 50/60 Hz 5 VA max. 110 VAC 50/60 Hz LG2-DB Note: 1. 2. 3. 4. 12 VDC 24 VDC 48 VDC 100 VDC 3 W max. 75% to 120% 70% to 115% 80% to 110% 75% to 105% 75% to 120% 70% to 115% 5A 100 VAC 200 VAC 28 VDC 110 VDC 5A 2A 5A 0.2 A Inductive load (cosφ = 0.4, L/R = 7 ms) 3A 1.2 A 2A 0.1 A Set the must-operate voltage higher than the must-release voltage by at least 5% ...

  • カタログ

    ...) Screen Pattern (3) Case Color Illumination-only models Symbol Screen pattern Single screen Symbol 1 2 1 (5) Color of Display For LED Color Black Light gray Symbol R O G W Note: M2PT model is available in light gray only. Note: The available rectangular and square models are shown below. Select from among the individual products shown on page 6. (The square models are only available with horizontal 2-split screen models) Horizontal 2-split screen models Vertical 2-split screen models Horizontal 3-split screen models Vertical 3-split screen models 4-split screen models The above ...

  • カタログ

    ... A3U. Model Number Structure Model Number Legend....For information on combinations, refer to Ordering Information. (4) (1) (2) (3) M3U-T@@-@C-@ (1) Flange Color Symbol B M (2) Indicator Color Color Black Metallic Symbol ...

  • カタログ

    ...ットによる自動搬送: MD-650 強力 なフリート管理 Omron Fleet Operations Workspace (FLOW) Core フリート・オペレーション・ワークスペ ース( F LO W )ソリューションは 、各モバイル ロ ボットの 位 置 、交 通 の 流 れ 、作 業リクエスト をモニタリングするインテリジェントなフリー...

  • カタログ

    ...Replacement and maintenance parts Appearance Item Model Air filter for controller MX-9011 For MX-Z2000H series fan for marker head MX-9022 For MX-Z2000H series fan for marker controller MX-9023 For MX-Z2000H series cover glass bracket (...