全 7847 件が検索されました。(2341 - 2360件を表示)

  • カタログ

    ... this model number legend to identify products from their model number. When ordering, use a model number from the table in Ordering Information. 8 5. Cable Connection Direction, Cable Outer Diameter 5: Straight (Socket)/straight (Plug), 4-mm dia. 1. Type ...

  • カタログ

    ...ットによる自動搬送: OL-450S 強力 なフリート管理 Omron Fleet Operations Workspace (FLOW) Core フリート・オペレーション・ワークスペ ース( F LO W )ソリューションは 、各モバイル ロ ボットの 位 置 、交 通 の 流 れ 、作 業リクエスト をモニタリングするインテリジェントなフリー...

  • カタログ

    ... 8 inputs are used, up to 70 zone sets are available. Features Safety Zone 4m Max. Detection De etection Angle Max. M ax. 270°Ma Compact size allows: 4 m* safety zone, 270°detection angle. *W When Safety Zone is maximum 4m, th the minimum object resolution is 70mm. Warning Zone Z Zones es 1&2 15m Max.x World’s Most Compact Level* Small size Sm 104.5 mm *As of March,2014 Compact and versatile safety laser scanner Lightweight 1.3 kg Lightweight body for easy handling and installation Low Power Consumption 5w Power saving, low power ...

  • カタログ

    ...CSM_P7TF-IS16_OS16_OS08_DS_E_7_1 I/O Terminal Sockets to Flexibly Build Systems • Mount either G7T I/O Relays or G3TA SSRs. • Compact size for both Input and Output I/O Terminal Sockets: 182 (102 for 8 I/O points) (...

  • カタログ

    ... & resource through reduced power consumption & material efficiency A comprehensive line-up designed to deliver flexibility and choice Pursuing reduction in manufacturing man-hours High-efficiency technologies enabling miniaturization and energy/resource saving S 8FS - G S8VK-S/...

  • カタログ

    ... to maintain not only equipment but the entire floor Facility equipment maintenance is outsourced and handled e x t e r n a l l y. E v e n i f l o c a l p e r s o n n e l w a n t t o c a r r y o u t maintenance, they lack the know-how to do so. Therefore, there is a risk that equipment will suddenly fail, and production will not be able to continue. AFTER By digitalizing maintenance, degradation of facility equipment can be monitored and...

  • カタログ

    ...[SASP-035B] 保護継電器リプレースサポートカタログ K2CA → K2OC N E W 保護継電器リプレースサポートカタログ K2CA ⇒ K2OC From K2CAシリーズ 計 To 効率改善 2 保護継電器リプレースサポートカタログ 経年劣化で故障が起きる前に早めのリプレースで安...

  • カタログ

    ... large-scale equipment. • Safe design and Safe Torque Off (STO) function. • Vibration can be suppressed in acceleration/deceleration even in low-rigidity mechanical systems. Cable XW2Z-@@@J-B34 AC Servomotors ML-II Type AC Servo Drive Brake Cables (50 to 750 ...

  • カタログ

    ... and confirm that the Fan blade has stopped turning before starting to conduct an inspection, replace the filter, etc. Injury may occur as a result of touching the Fan blade. Technical Explanation for Axial Fans Procedure (1) Estimate the amount of heat generated (...

  • カタログ

    ... min. ON: 725 ± 5 V, OFF: 710 ± 5 V (−5% or −10% setting available) 17 Ω min. 17 Ω min. ON: 362.5 ± 5 V, OFF: 355 ± 5 V (−5% or −10% setting available) LED ON (Lit) 5 units max. 120 W, 180 Ω 120 W, 20 Ω 120 ...

  • カタログ

    ...Smart Power Supply S8AS A New Type of Power Supply That Smart Power Supply S8AS A New Type of Power Supply That Provides Safety and Maintainability • 240- and 480-W power supplies with and digital circuit protectors in a single package. • Each branch output tripping current value can be easily set at 0.1-A increments. • Startup and shutdown sequence control included. • Various monitor displays and alarms (output voltage, output current, maintenance forecast monitor, temperature). • Conforms to UL Class 2 • Mounts to DIN Rail. For the most recent information on models that have been certified for safety standards, refer to ...

  • カタログ

    ...[T207-E1-14] S8FS-G Data Sheet Switch Mode Power Supply (15/30/50/100/150/300/600-W Models) S8FS-G Superior Basic Performance That Ensures Reliability. Wide Range of Standards Certification and Greater Usability. • Superior basic performance that ensures reliability Ambient temperatures up to 70°C, greater resistance to rusting with aluminum/stainless steel case, and applications at altitudes up to 3,000 m. • Certification for Global Standards North America: UL 508 (Listing)*, CSA C22.2 Europe: Overvoltage Category III (EN 62477-1) EMI: Class B (EN 61204-3) No need for control circuit transformers for which ...

  • カタログ

    ...[T208-E1-03] S8FS-G Catalog Switch Mode Power Supplies S8FS-G 300 W 100 W Power Supplies That Are Ideal for Machine Tools and Semiconductor Manufacturing Equipment 2 | Switch Mode Power Supplies S8FS-G Power Supplies That Are Ideal for Machine Tools and Semiconductor Manufacturing Equipment An Ideal Fit No Transformers Required for Control Circuits Built-in IEC 61558-2-16 Compliant Transformer An IEC 61558-2-16 compliant transformer is built into the Power Supply to eliminate the need for a transformer with compound windings for control circuits for which IEC 60204-1 Machinery Directive is specified....

  • カタログ

    ...[T041-E1-14] S8JX-P Data Sheet Switch Mode Power Supply S8JX-P (300/600-W Models) S8JX-P Series with EMI ClassB and Power Factor Correction is newly added to S8JX Series. • Limits for harmonic current emissions (conforms to EN61000-3-2) • Conforms to EMI EN55011 Class B • Applicable to input free voltage: 100 to 240 VAC • Extended DC input voltage range: 80 to 370 VDC * DC input is not subject to EC directives and safety standards. • Easy mounting: Front-mounting bracket type and DIN-Rail mounting type are included as standard with the product. • Safety standards - UL508/...

  • カタログ

    ... twice the rated output voltage Forward current (IF): At least twice the rated output current S8T-DCBU-02 Power Supply − + Diode 3 S8T-DCBU-02 Power Supply To Be Connected The power consumption of the S8T-DCBU-02 is approximately 10 ...

  • カタログ

    ... 型 化を実 現します。 スイッチング•パワーサプライおよび 関 連 機 器 32mm 55mm 55mm 55mm 32mm 45mm 90mm 90mm 60W 12 0 W S 8 V K-S 90W 12 0 W S 8 V K-X ノイズフィルタ DC電子式サーキットプロテクタ S8V-NF S8V-CP 38mm 60mm 118mm 190mm 240W S8VK-S 480W S8VK-X 960W S8VK-WA 2000W S8VK-WA 42mm *1 124mm 124mm...

  • カタログ

    ... filters, and DC electronic circuit protectors are standardized in height.Reduces dead-space and reduces the size of control panel. Switching Power supplies and associated equipment 32 mm 55 mm 55 mm 55 mm 32 mm 45 mm 90 mm 60 ...

  • カタログ

    ...[T056-E1-14] S8VK-G Data Sheet Switch Mode Power Supply S8VK-G (15/30/60/120/240/480-W Models) Reliable and Easy Operation-Worldwide Power Supply Resistant in tough environments Easy and fast installation The most compact class on the market • Universal input for worldwide applications: 100 to 240 VAC (85 to 264 VAC) • DC input can be available: 90 to 350 VDC • Possible for 2-phase input usage. • Wide operation temperature range: –40 to 70 °C • Power Boost function at 120% • Safety standards: UL508/62368-1, CSA C22.2 No. 107.1/62368-1 EN 62477-...

  • カタログ

    ...20 A Boost current 12 A * 24 A * Input to Output 0.56 V typ. 2x5 A 0.63 V typ. 1x10 A 0.67 V typ. 2x10 A 0.78 V typ. 1x20 A 6.5 W 2x5 A 7.1 W 1x10 A 0.8 W 0 A 15.8 W 2x10 A 18.0 W 1x20 A 0.8 W 0 A Power losses Indicator Additional REDUNDANCY OK Contact functions BALANCE Others S8VK-R10 Indicator 10 to 60 VDC Yes (LED: Green) Yes, photo switch contact 30 VDC max., 50 mA max., residual voltage when ON: 2 ...

  • カタログ

    ...[T061-E1-11] S8VK-T Data Sheet Switch Mode Power Supply (120/240/480/960 W Models) S8VK-T Renewal of 400 V, 3-phase standard type. 480 W/960 W feature PFC for lower input current and higher efficiency (93% typ.) than conventional products • Wide input range for worldwide applications: 380 to 480 VAC (3-phase, 320 to 576 VAC) • Wide operation temperature range: –40 to 70°C • Power Boost function at 120% • Conforms to various safety and noise standards *1 • Three years Warranty *2 *1. For details on conformance standards, refer to Standards under Ratings, Characteristics, and ...