全 7847 件が検索されました。(2261 - 2280件を表示)
- カタログ
... GenICam SFNC 2.4, IEEE1588 (PTP) One opto-isolated input, one opto-isolated output, and one open collector GPIO (input or output) +10.8 to +26.4 VDC external power (via power/IO connector) / Power Over Ethernet (IEEE802.3af +12 V / +24 V: 3.7 ...
- カタログ
... A Degree of protection Three-phase squirrelcage motor 0.16 ~ 20 A IP20 200-240 V 2.2 KW (12 A) 380-440 V 5.5 KW (12 A) 500-550 V 5.5 KW (9 A) Dimensions (W × H × D)(mm) 45 × 67.5 × 46 Safety standard Rocker : 45 × 130 × 71 Rotary : 45 × 130 × 91 45 × 79.5 × 55.5 JIS, IEC(CE), c-UL, TÜV, GB/T(CCC) Creating green control panels Cat. No. Y235-E1 Natural disasters caused by global warming and climate change are a ...
- カタログ
...-121 VDC Coil characteristics (reference value) AC operated Frequency Coil power consumption 50 Hz 60 Hz Making (VA) 22 (200 V) 25 (220 V) Holding (VA) 4.5 (200 V) 4.5 (220 V) Power loss (W) 1.2 (200 V) 1.3 (220 V) Must operate voltage (V) 122 to 135 128 to 138 Must release voltage (V) 80 to 89 83 to 96 Operate time (ms) 17 to 26 Release time (ms) 6 to 16 Note: 1. 2. 3. 4. 5. Coil ratings: Characteristics for 200 VAC, 50 Hz / 200-220 VAC, 60 Hz Coil power consumption ...
- カタログ
...85-110 VDC 94-121 VDC Coil characteristics (reference value) AC operated Frequency 50 Hz 60 Hz Making (VA) 22 (200 V) 25 (220 V) Holding (VA) 4.5 (200 V) 4.5 (220 V) Power loss (W) 1.2 (200 V) 1.3 (220 V) Must operate voltage (V) 122 to 135 128 to 138 Must release voltage (V) 80 to 89 83 to 96 Operate time (ms) 17 to 26 Release time (ms) 6 to 16 Coil power consumption Note: 1. 2. 3. 4. 5. Coil ratings: Characteristics for 200 VAC, 50 Hz / 200-220 VAC, 60 Hz...
- カタログ
...-3R-6 10 (6.3-10) J7MC-3R-10 13 (9-13) J7MC-3R-13 16 (11-16) J7MC-3R-16 20 (14-20) J7MC-3R-20 Options (Order Separately) Auxiliary contact unit Model Auxiliary contact J73MC-W-10 SPST-1NO J73MC-W-01 SPST-1NC Alarm contact unit Model Auxiliary contact J73MC-K-10 SPST-1NO J73MC-K-01 SPST-1NC Insulation stop Model 2 For main unit J77MC-A For optional unit (For auxiliary contact unit and alarm contact unit) J77MC-B Minimum order (bag) 1 (10 pcs./bag) J7MC Series For selection of J7MC for each ...
- カタログ
... the overload element may vary. 3 K2CM Connections Voltage Reverse-phase Detection Models Manual Operation Low-voltage Circuit (Highcapacity Motor) Terminal Arrangement 200 VAC 50/60Hz R Ta Tc Tb U V S T ...
- カタログ
...の変流器を使用した場合 28.87 40 ×5=3.608(A) 定格電圧110V、定格電流3.6A時の2%逆電力値は 110×3.6× √3 ×0.02=6.85(W)‥‥(1) 2 動作値は (1)式の95%であり、そのときの印加電流は 6.85×0.95=6.5075 (W...
- カタログ
...[KANC-022E] K2ZC-K2GV-N□C リーフレット N E W 分散型電源対応系統連系用複合継電器形K2ZC-Nシリーズ地絡過電圧継電器ユニット 形K2ZC-K2GV-N□C 太陽光発電やコジェネなどの分散型電源に最適 系統監視対応 ユニットタイプ形 K2ZC-K2GV-NUC 埋込取付タ...
- カタログ
...2 1 0 K3CV Index List Index SubIndex 0 0 Name Direct Parameter Page 1 Back up target Format Access Length Default value Range --- Record R/W 16 byte --- --- 2 0 System-Command --- Uinteger W 1 byte - 0 × 81: Application Reset 0 × 83: Back-to-Box 0 × 7E: Locator Start 0 × 7F: Locator Stop 3 0 Data Storage --- Record R/...
- カタログ
...[-] K3GN Data Sheet 1/32 DIN Digital Panel Meter K3GN CSM_K3GN_DS_E_7_2 1/32 DIN Digital Panel Meter for Downsizing Equipment and Control Panels • Compact size: 48 x 24 x 82 (W x H x D). • Multi-input compatible: DC voltage/current, rotary pulse. • Two display colors (switchable): green/red. • Selectable outputs. • CE marking and UL/CSA approval. • Splash-proof construction (NEMA4X: equivalent to IP66). Refer to Safety Precautions for All Digital Panel Meters. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Model Number ...
- カタログ
... to EN61010-1 (Pollution degree 2/overvoltage category II) Conforms to VDE0106/P100 (finger protection) EMC (EMI) Emission Enclosure: Emission AC Mains: (EMS) Immunity ESD: Weight Approx. 220 g 4.5 VA max. (24 VAC) 4.5 ...
- カタログ
... (power line) Immunity Conducted Disturbance: EN61000-4-6: 3 V (0.15 to 80 MHz) Immunity Voltage Dip/Interrupting: EN61000-4-11: 0.5 cycle, 0, 180°, 100% (rated voltage) Weight Approx. 200 g 4.5 VA max. (24 VAC) 4.5 ...
- カタログ
... to EN61010-1 (Pollution degree 2/overvoltage category II) Conforms to VDE0106/P100 (finger protection) EMC (EMI) Emission Enclosure: Emission AC Mains: (EMS) Immunity ESD: Weight Approx. 200 g 4.5 VA max. (24 VAC) 4.5 ...
- カタログ
... VAC, 50/60 Hz K6CM-@@MD: 24 VAC, 50/60 Hz, 24 VDC Allowable operating voltage range 85% to 110% of power supply voltage Power supply frequency range 45 to 65 Hz Power consumption 24 VAC/24 VDC: 3.2 VA/1.7 ...
- カタログ
...Ratings Model Item Power supply Input Output K6PM-THMD-EIP Power supply voltage 24 VDC Allowable operating voltage range 85% to 110% of the power supply voltage Power supply frequency range --- Power consumption 1.6 ...
- カタログ
... V DC Operating power supply voltage range 85% to 110% of the rated voltage Operating frequency range 45 to 65 Hz Power consumption Recommend external fuse K7DD-PQMA: 15.7 VA max. (100 to 240 V AC) K7DD-PQMD: 5.2 ...
- カタログ
...85% to 110% of the rated voltage Operating frequency range 45 to 65 Hz Power consumption Maximum Unit configuration: one Main Unit and eight Probe Units 12.9 VA max. (100 to 240 VAC)/7.8 VA max. (24 VAC)/4.7 ...
- カタログ
... +55°C Ambient humidity Operating: 45% to 85% Insulation resistance 10 MΩ at 100 VDC between case and current-carrying parts Dielectric strength 1,000 VAC at 50/60 Hz for 1 min between case and current-carrying parts Power consumption 1 ...
- カタログ
... range 85% to 110% of the rated voltage Operating frequency range 45 to 65 Hz Power consumption Recommend external fuse K7TM-A2MA: 8.5 VA max. (100 to 240 V AC) K7TM-A2MD: 5.2 VA max. (24 V AC)/ 2.9 W max. (24 V DC) T2A, time delay, high-breaking capacity Ambient operating temperature -10 to 55°C Ambient operating humidity 25% to 85% Storage temperature -20 to 65°C (with no condensation or icing) Altitude 2,000 m max. Insulation resistance 20 mΩ min. Between all external terminals and case; Between all power supply terminals and ...
- カタログ
... c e r e s i s t a n c e va l u e c hange rate) from the resis tanc e value (r e fe r e n c e r e s i s t a n c e v a l u e) w h e n r e p l a c i n g t h e h e a te r a n d t h e c u r r e n t h e a te r r e s i s t a n c e value, and ...