全 7847 件が検索されました。(2301 - 2320件を表示)

  • カタログ

    .../T1 S/L2 V/T2 T/L3 (N) *1 For information on using external output equipment or an external power supply, refer to the USER’S MANUAL (Cat. No. I666). Short-circuit bar 24 VDC P24 W/T3 Motor Short-circuit bar PSC DC reactor 1 SC Before connecting the DC reactor, remove this short-circuit bar. P/2 SC RB Thermistor S7 N/ 4.7 k: S6 Braking resistor *3 MC S5 MA S4 Multi-function input (7 contacts) Multi-function relay output MB S3 S2 P2 S1 4.7 k: Resistance: 1 to 2 k: (Rated capacity:...

  • カタログ

    ...USB host Ethernet port Ethernet SD Memory port Card SD Card Ethernet NJ/NX/NY series Ethernet Sysmac Studio Mouse FZ-MEM2G USB Memory Keyboard 26 NA series Ordering Information NA5-@W Product name Model Specifications 15.4 inch wide screen, 1280 × 800 dots, Frame color: Silver Metal case NA5-15W101S-V1 Plastic case NA5-15W101S-V1-P 15.4 inch wide screen, 1280 × 800 dots, Frame color: Black 12.1 inch wide screen, 1280 × 800 dots, Frame color: Silver NA5-15W101B-V1 NA5-12W101S-V1 NA5-15W101B-V1-P NA5-12W101S-V1-P 12.1 inch ...

  • カタログ

    ...ット E3NW サーボ G5シリーズ In トラブルシュータ機能のご紹介 セーフティ NXシリーズ Out Safety N E W NJ/NXコントローラ異常/コントローライベント/ユーザ異常/ユーザイベントを表示したり、解除することができます。 さらにNAの画面をお客...

  • カタログ

    ... time and downtime in machine maintenance. HMI NA series Logic Machine Controller NJ/NX series Sensor Communications Unit E3NW In Feature of troubleshooter Servo G5 series Out N Safety NX series Safety E ...

  • カタログ

    ... Unit NJ/DX-Series Power Supply Unit NJ-PA/PD CSM_NJ-PA_PD_DS_E_1_5 Powerful power supply unit to supply stable power to the NJ/DX-Series controller. Lineups are provided for AC and DC input types with 30 ...

  • カタログ

    ...capacity 6.0 A 24-VDC output capacity 1.0 A Total power consumption Options 24-VDC service power supply RUN output Maintenance forecast monitor No Yes No 30 W Model NJ-PA3001 NJ-PD3001 Note: Power supply units for the CJ-Series cannot be used as a power supply for a CPU rack of the NJ system or as a power supply for an expansion rack. Expansion Racks Select the I/O Control Unit, I/O Interface Unit, Expansion Connecting Cable, and Power Supply Unit. CJ-Series I/O Control Unit (Mounted on CPU Rack when Connecting Expansion Racks)...

  • カタログ

    ... capacity Memory capacity for variables NX701 CPU Units Power consumption Number of motion axes NX701-1720 *1 256 80 MB 4 MB: Retained during power interruption 256 MB: Not retained during power interruption Model 40 ...

  • カタログ

    ... R Point Level 14 Machine Automation Controller NJ Series - NC Integrated Controller SERVOMOTORS/LINEAR MOTORS/DRIVES Product name G5 Servo Drives 1S Servo Drives Type Built-in EtherCAT Communications Built-in EtherCAT Communications 100 VAC Applicable motor capacity/force 50 to 400 ...

  • カタログ

    ...Input impedance 1 MΩ min. TS indicator Indicator 1/8000 (full scale) Resolution Overall accuracy 0 to 55°C ±0.2% (full scale) Conversion time 250 μs/point 25°C ±0.4% (full scale) Dimensions 12 (W) x 100 (H) x 71 (D) Isolation method Between the input and the NX bus: Power = Transformer, Signal = Digital isolator (no isolation between inputs) Insulation resistance 20 MΩ min. between isolated circuits (at 100 VDC) Dielectric strength 510 VAC between isolated circuits for 1 minute at a leakage current of 5 mA max. I/O power supply method Supply from the NX bus...

  • カタログ

    ..., 76, or 80 Transmission buffering enable/disable setting *1 Enabled or disabled Functions to back up data Provided. *5 Terminating resistance setting --- Isolation method No isolation Power consumption Weight • Connected to a CPU Unit 1.10 ...

  • カタログ

    ... power supply current Current consumption from I/O power supply External connection terminals * Factory default • IP ADDRESS1: 192.168.1.1 [IP ADDRESS 1] Switch = “00” • IP ADDRESS2: 192.168.250.1 [IP ADDRESS 2] Switch = “00” 72 × 100 × 90 mm (...

  • カタログ

    ...Current consumption from I/O power supply None I/O power supply method NX Unit power consumption Weight Supplied from the NX bus. 20.4 to 28.8 VDC (24 VDC +20%, −15%) • Connected to a CPU Unit 1.15 W max. • Connected to a Communications Coupler Unit 0.85 ...

  • カタログ

    ... most recent applicable standards for each model. Communications cycle in DC Mode *1 *2 Product name Maximum I/O power supply current Current consumption EtherCAT Coupler Unit 4A 250 to 4,000 μs Model NX-ECC201 1.45 ...

  • カタログ

    ...: 1 to 255 • Software setting: 1 to 65,535 I/O refreshing method Free-Run refreshing External connection terminals EtherCAT communications connector • RJ45 × 2 (shielded) • IN: EtherCAT input data, OUT: EtherCAT output data Dimensions 30 × 100 × 71 mm (...

  • カタログ

    ... to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most recent applicable standards for each model. EtherNet/IP Coupler Unit Product name Current consumption Maximum I/O power supply current Model EtherNet/IP Coupler Unit 1.60 ...

  • カタログ

    ... OMRON representative for the most recent applicable standards for each model. EtherNet/IP Unit Specifications Product name Communications Units per CPU Unit Model Power consumption EtherNet/IP Unit Tag data links, Message Communications 4 max. 8.1 ...

  • カタログ

    ...1/64000 (full scale) • Other input ranges 1/32000 (full scale) Resolution Overall accuracy 25°C ±0.1% (full scale) 0 to 55°C ±0.2% (full scale) Conversion time 5 µs per channel*1 Dimensions 24 (W) × 100 (H) × 71 (D) Isolation method Between the analog input and the NX bus: Power = Transformer, Signal = Digital isolator Between analog inputs: Power = Transformer, Signal = Digital isolator Between the trigger input and the NX bus: Signal = Digital isolator Between the analog input and the trigger input: Power = Transformer, Signal = Digital isolator Insulation resistance 20 MΩ min. between isolated circuits (at ...

  • カタログ

    ... response time 20 μs max./400 μs max. Input filter time Without filter, 0.25 ms, 0.5 ms, 1 ms (factory setting), 2 ms, 4 ms, 8 ms, 16 ms, 32 ms, 64 ms, 128 ms, 256 ms Indicators Dimensions 12 (W) x 100 (H) x 71 (D) Isolation method Photocoupler isolation Insulation resistance 20 MΩ min. between isolated circuits (at 100 VDC) Dielectric strength 510 VAC between isolated circuits for 1 minute at a leakage current of 5 mA max. I/O power supply method Supply from the NX bus Current capacity of I/O power supply ...

  • カタログ

    ...at 100 VDC (between isolated circuits) Dielectric strength 510 VAC for 1 min, leakage current: 5 mA max. (between isolated circuits) I/O power supply method Supply from the NX bus NX Unit power consumption • Connected to a CPU Unit 1.05 ...

  • カタログ

    ..._E_2_3 Powerful power supply unit to supply stable power to the NX-series controller. Stable power supply is available from the NX-series CPU Unit to each I/O Unit via the dedicated bus. Lineups are provided for AC input types with 90 ...