全 7847 件が検索されました。(2241 - 2260件を表示)
- カタログ
... A max. Maximum total test output current 5.0 A Test output ON residual voltage 1.2 V max. (between V0 and each output terminal) Test output leakage current PNP (sinking inputs) 0.1 mA max. External dimensions *3 170 (...
- カタログ
.... Ratings and Specifications Item Model Sensing distance GLS-1 GLS-1L 15 mm *1 Contact circuit SPST-NO Switching capacity *2 Maximum operating voltage: 100 VDC Maximum operating current: 0.1 A DC Maximum switching capacity: 10 ...
- カタログ
... 52.8 VDC Low (logic) level: 0 to 2.4 VAC/0 to 1.2 VDC Power consumption H3CR-A/-A8 • 100 to 240 VAC/100 to 125 VDC (When at 240 VAC, 60 Hz) Relay ON: approx. 2.0 VA (1.6 W) • 24 to 48 VAC/12 to 48 VDC (When at 24 VDC) Relay ON: approx. 0.8 ...
- カタログ
... VDC Voltage input Power consumption H3DK-M2/-S2 *3 H3DK-M1/-S1 H3DK-M2A/-S2A H3DK-M1A/-S1A At 240 VAC: 6.6 VA max. *4 At 240 VAC: 4.5 VA max. *4 At 12 VDC: 0.9 W max. At 12 VDC: 0.6 W max. Control output Contact output: 5 A at 250 VAC with resistive load (cosφ = 1), 5 A at 30 VDC with resistive load *5, 0.15 A max. at 125 VDC with resistive load, 0.1A at 125 VDC with L/R of 7 ms. The minimum applicable load is 10 mA ...
- カタログ
... Hz)/24 to 48 VDC Operating voltage range 85% to 110% of rated supply voltage Power reset Minimum power-off time: 0.1 s Reset voltage 2.4 VAC/DC max. Power consumption (see note 3) AC: 32 VA max./3.0 W...
- カタログ
... voltage Voltage input 24 to 240 VAC/DC High level: 20.4 to 264 VAC/DC, Low level: 0 to 2.4 VAC/DC *3 Power consumption H3DT-N2/-L2 At 240 VAC: 2.3 VA max., at 240 VDC: 1.0 W max., at 24 VDC: 0.3 W max. H3DT-N1/-L1 At 240 VAC: 2.0 VA max., at 240 VDC: 0.9 ...
- カタログ
... s, 60 s, 6 min, 60 min. • Timer can be cleaned while mounted on a PC Board with the sealing tape affixed. • Twenty-four-pin IC socket can be used for mounting the Timer. • Mountable on a 1-inch pitch rack. (H 19.5 × ...
- カタログ
...85% to 110% of rated supply voltage (12 VDC: 90% to 110% of rated supply voltage) *1 Reset voltage 10% max. of rated supply voltage Power consumption 24 VAC: Relay ON: approx. 0.8 VA 12 VDC: Relay ON: approx. 0.5 ...
- カタログ
...% of rated supply voltage (12 VDC: 90% to 110% of rated supply voltage) (See note 1.) Reset voltage 10% max. of rated supply voltage Power consumption 24 VAC: Relay ON: approx. 0.8 VA 12 VDC: Relay ON: approx. 0.5 ...
- カタログ
... to 230 VAC: 24 VAC: 12 VDC: 24 VDC: 48 VDC: 100 to 110 VDC: 125 VDC: Control outputs 1.5 VA (at 120 VAC) 1.8 VA (at 230 VAC) 1.5 VA (at 24 VAC) 0.9 W (at 12 VDC) 0.9 W (at 24 VDC) 1.0 W (at 48 VDC) 1.3 ...
- カタログ
...Electrical (at 20°C): 50,000 operations min. (15 A, 250 VAC, resistive load) 50,000 operations min. (1 HP, 250 VAC, motor load) 50,000 operations min. (10 A, 250 VAC, inductive load (cosφ = 0.7)) 50,000 operations min. (100 ...
- カタログ
... round, regardless of temperature changes. Model Number Structure Model Number Legend Note: This model number legend includes combinations that are not available. Please check the “List of Models” for availability. H5S- @@@@@ - @ 1 2 3 4 5 6 1. Control cycle ...
- カタログ
...Separately ordered Wire-wrap Terminals (Y92S-37) are required. 2. Only PNP/NPN universal DC voltage input models (-H models) have a backlight. Ratings Item H7EC-NV-@ H7EC-NV-@H H7EC-NFV-@ Supply voltage Backlight model: 24 VDC (0.3 ...
- カタログ
... offset in respect to the forecast value. 1 H8BM-R Specifications Ratings Characteristics Rated supply voltage 24 VDC Operating voltage 85% to 110% of rated supply voltage (See note 1.) range Power consumption Approx. 1.7 ...
- カタログ
...@@(-V1) or CS1H-CPU@@(-V1) CPU Units. Confirm applicability when ordering. 1 HMC-EF183 Basic Specifications Item Common specifications Factory specifications Model HMC-EF183 Memory capacity 128 MB Dimensions 42.8×36.4×3.3 mm (...
- カタログ
...SD Logo and SDHC Logo are trademarks of SD-3C, LLC. 1 HMC-SD292/492/1A2 General Specifications Item Common specifications Factory default specification Specificatons Capacity 2GB 4GB Dimensions 32mm × 24mm × 2.1mm (H × ...
- カタログ
...i4-450L 180 mm 4 450 mm 5 kg ±0.01 mm ±0.01 mm ±0.01° ±136° 15.1 kg 0.54 s 0.42 s 0.38 s 24 VDC 5 A / 120 W 48 VDC 15 A / 720 W rated 20 A / 960 W max. IP20 / NEMA Type 1 Table, Wall 5° to 40°C 5% to 90% non-condensing 15.9 kg 16.4 kg 16.5 kg 17 Sinking (NPN) / Sourcing (PNP) Inputs, 12 Sourcing (PNP) Outputs PROFINET v2.4, class B, vendor specific I/O device profile FreeRun and DC (Distributed Clock) with Sync0...
- カタログ
...Ground to less than 10 Ω Grounding Method Dimensions (Height × Depth × Width) 86 × 187 × 329 mm Weight 2.6 kg Power Supply 24 VDC±10% Current Consumption 5A Power Consumption Operation Environment 120 ...
- カタログ
... and Industrial Monitor Operating system No operating system Windows 10 IoT Enterprise 2019 LTSC - 64 bit Windows 10 IoT Enterprise 2021 LTSC - 64 bit Windows 11 IoT Enterprise 2024 LTSC - 64 bit Function module --- Number of axes --- CPU type Intel® Xeon® ...
- カタログ
...Windows 11 IoT Enterprise 2024 LTSC - 64ビット版 Windows 10 IoT Enterprise 2021 LTSC - 64ビット版 機能モジュール − モーション制御軸数 − CPUタイプ Intel® Xeon® W-11865MRE 第11世代CPU、 アクティブ冷却用ファンユニット付き Intel® Core™ i7-1185GRE 第11世代CPU、 アクティブ冷却用ファンユニット付き Intel® Core™ i5-1145GRE 第11...