全 7847 件が検索されました。(2221 - 2240件を表示)

  • カタログ

    ...190 Fixed Focus at 190 mm 300 Fixed Focus at 300 mm Y Lens ZZZ Sensor L Light Type C Light Color P Software License Meaning 400 Fixed Focus at 400 mm W Wide Field of View – 5.2 mm Focal Length Lens M Medium Field of View – 7.7 mm Focal Length Lens N Narrow Field of View – 16 mm Focal Length Lens L Narrow 16 mm Lens – Autofocus to 1160 mm 03M 752 x 480 (0.3 MP) Pixel, Mono Sensor, Global Shutter 12M 1280 x 960 (1.2 MP) Pixel, Mono Sensor, Global Shutter 50C 2592 x ...

  • カタログ

    ...1.6 million pixels Color X field of view × Y field of view (mm) Camera installation distance (mm) Light color White Model 59 to 1,000 39 × 29 to 845 × 624 FHV7X-C016-S06-W-01 60 to 1,000 23.5 × 17.5 to 543 × 407 FHV7X-C016-S09-...

  • カタログ

    ... (SSE2 or higher) • OS: Windows 7 Professional (32/64bit) or Enterprise (32/64bit) or Ultimate (32/64bit), Windows 8 Pro (32/64bit) or Enterprise (32/64bit), Windows 8.1 Pro (32/64bit) or Enterprise (32/64bit), Windows 10 Pro (32/64bit) or Enterprise (32/64bit)...

  • カタログ

    ... 540 line 8 to 1240 line 4 to 2048 line C mount Camera cable (LAN) Power over Ethernet (Conform to IEEE802.3af) Camera cable (power supply, I/O) 10.8 to 13.2 VDC Power consumption PoE supply: 4.7 W PoE supply: 4.9 ...

  • カタログ

    ...LED Characteristics 3.5 Controller * Outside Dimension (mm) High-brightness Models FL Series BLUE WHITE FLV-BR11222W Dimensions Lighting Area Dimension (mm) Standard Models FLV Series Color Power consumption (...

  • カタログ

    ... load terminals of the SSR to an inrush absorber (varistor). EMC Directive Compliance 1. AC-switching models comply with EMC Directives under the following conditions. Less than 3 m Load Input G3F-VD Output Varistor: 470 V, 0.6 ...

  • カタログ

    ...Protective Terminal No overvoltage absorption element is built in. (The G3HD-202SN (-VD) has a built-in varistor.) Be sure to connect an overvoltage absorption element when using the G3H or G3HD with an inductive load. G3H-VD Output Varistor: 470 V, 0.6 ...

  • カタログ

    ...,000 r/min* Featuring a 20-bit high-resolution incremental encoder The maximum rotation speed of R88M-series Servomotors has increased to 6,000 r/min, resulting in high-speed positioning that can reduce tact time. *Applicable to 100 V/200 V models with 750 ...

  • カタログ

    ... 250 VAC, 0.5 A at 30 VDC Rated carry current 5A Max. switching voltage 380 VAC, 125 VDC Max. switching current 5A 2A 2A 0.5 A Max. switching power 1,250 VA, 150 W 500 VA, 60 W 500 VA, 60 W 125 VA, 15 ...

  • カタログ

    ...Relay Terminal G70D-SOC08 CSM_G70D-SOC08_DS_E_5_1 Relay Terminal G70D-SOC08 CSM_G70D-SOC08_DS_E_5_1 Space-saving and Labor-saving 8-point Output Block • Relay terminal is just 68 × 80 × 44 mm (W × H × D, when mounted upright). • Independent contacts and short bar allow easy common connections. • The common can now be connected with a short bar in the G70D-SOC08. • No tools are required to remove Relays, so Relay replacement is easier than ever. • The attached terminal cover prevents shocks. • Equipped with operation indicators. • Built-in diodes absorb ...

  • カタログ

    ...Relay Terminal G70D-SOC16/FOM16 CSM_G70D-SOC16_FOM16_DS_E_4_1 Relay Terminal G70D-SOC16/FOM16 CSM_G70D-SOC16_FOM16_DS_E_4_1 Compact, Low-profile 16-point Output terminal • Compact terminal is just 156 × 51 × 39 mm (...

  • カタログ

    ...Relay Terminal (Vertical Type) Relay Terminal (Vertical Type) G70D-VSOC16/-VFOM16 CSM_G70D-VSOC16_-VFOM16_DS_E_1_1 Easy-to-use, Space-saving 16-point Output terminal • Slim terminal block is just 135 × 40 mm (...

  • カタログ

    ...Relay Terminal (Vertical Type) Relay Terminal (Vertical Type) G70D-VSOC16/-VFOM16 CSM_G70D-VSOC16_-VFOM16_DS_E_3_1 Easy-to-use, Space-saving 16-point Output terminal • Slim terminal block is just 135 × 40 mm (...

  • カタログ

    ... VDC Back-mounting PCB terminals --- P7S-14P-E Specifications Ratings Safety Relay Unit Coil Item Rated voltage 24 VDC Rated current (mA) Coil resistance (Ω) Max. voltage (V) Power consumption (W) 30 800 110% Approx. 0.8 Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of ±15%. 2. The maximum voltage is based on an ambient operating temperature of 23°C maximum. 1 G7S-@-E Contacts Item Load Resistive load 10 A at 250 VAC 10 A at 30 VDC 6 A at 250 VAC 6 A at ...

  • カタログ

    ...I/O Relay Terminal G7TC CSM_G7TC_DS_E_9_1 I/O Relay Terminal G7TC CSM_G7TC_DS_E_9_1 Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required. • Compact size: 182 (W...

  • カタログ

    ...Specifications Ratings Power Input Item Model G9SA-301-P G9SA-501-P Power supply voltage G9SA-321-T@-P 24 VDC Operating voltage range -15% to +10% of rated power supply voltage Power consumption 1.7 W max. 2.6 ...

  • カタログ

    ... range Power consumption * G9SA-321-T@ 24 VAC/VDC:24 VAC, 50/60 Hz, or 24 VDC 100 to 240 VAC:100 to 240 VAC, 50/60 Hz 85% to 110% of rated power supply voltage 24 VAC/VDC: 5.7 VA/1.7 W max. 100 to 240 VAC: 9 VA max. 24 VAC/VDC: 7.4 VA/2.6 ...

  • カタログ

    ...Item Model Power supply voltage G9SB-200@-@ G9SB-3010 G9SB-301@-@ 24 VAC/24 VDC 24 VDC 24 VAC/24 VDC Operating voltage range 85% to 110% of rated power supply voltage 2.9 VA/1.4 W max. Power consumption 1.7 ...

  • カタログ

    ...-T30 G9SE Specifications Ratings Power Input Model Item G9SE-201 G9SE-401 Rated supply voltage G9SE-221-T@ 24 VDC Operating voltage range -15% to 10% of rated supply voltage Rated power consumption *1 3 ...

  • カタログ

    .... * The illustrations show 3-pin types Specifications Ratings Power input Item Model G9SX-AD322-@/ADA222-@ G9SX-BC202-@ Rated supply voltage 24 VDC Operating voltage range −15% to 10% of rated supply voltage Rated power consumption * 4 ...