全 7847 件が検索されました。(2201 - 2220件を表示)

  • カタログ

    ... and the best material for all parts to achieve 200 times the durability of the E3Z (in 1.5% solution of sodium hydroxide at 70˚C) to make the E3ZM suitable for the cleaning conditions of food-processing machinery. 's 's ...

  • カタログ

    ... supply without overcurrent detection. This Sensor uses a DC-DC converter in the power supply circuit. If the power supply has overcurrent detection, the protective circuit may be activated by the inrush current. Recommended power supply: OMRON S82-series Power Supply (Capacity: 15 ...

  • カタログ

    ...[H187-E1-02] E5[]C-T Catalog N E W E5_C-T Programmable Temperature Controller (Digital Controller) Easy-to-read, simple and dependable Program control » Set Up to 8 Progra m s wit h 32 Seg men ts Each . » H i g h - c o n t ra s t display » Easy set-up and operation with a Special Sof tware 2 Easy-to-read, simple and dependable Program Control Highly Visible White PV (Process Value) Display and Three-level-Display Easier Confirmation Easy-to-read White Characters with Largest Display Size in the Industry*1 White characters ...

  • カタログ

    ... occur turn the function on, which adds to or subtracts from the manipulated variable (MV). Disturbance autotuning automatically adjusts the FF (feedforward) MV, FF operation time, and FF waiting time. Temperature falls by routine disturbances Signal input Disturbance Temperature Wait ...

  • カタログ

    ... VAC 50/60 Hz, 24 VAC 50/60 Hz, or 24 VDC Operating voltage range 85% to 110% of rated supply voltage Power consumption Approx. 3.5 VA (100 to 240 VAC) Approx. 3.5 VA (24 VAC) Approx. 2.5 W (24 VDC) Models with thermocouple inputs Thermocouple: K, J, T, R, or S (JIS C 1602-1995, IEC60584-1) Sensor input Models with platinum resistance thermometer inputs Platinum resistance thermometer: Pt100 (JIS C 1604-1997, IEC60751) Relay output Control output 2 SPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations, minimum applicable load: ...

  • カタログ

    ... All Temperature Controllers. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Refer to E5CS/E5CSV Operation for operating procedures. Model Number Structure ■ Model Number Legend Plug-in Models E5CS-@@@@U-...

  • カタログ

    ... (p-p): 5% max. 12 VDC −10% to 24 VDC +15%, ripple (p-p): 5% max. 5 VDC −5% to 12 VDC +10%, ripple (p-p): 5% max. 5 VDC ±5%, ripple (p-p): 5% max. Current consumption *1 0.6 W max. (80 mA max.) 0.8 W max. (100 mA max.) 0.6 ...

  • カタログ

    ...ripple (p-p): 5% max. 12 VDC −10% to 24 VDC +15%, ripple (p-p): 5% max. 5 VDC −5% to 12 VDC +10%, ripple (p-p): 5% max. 5 VDC ±5%, ripple (p-p): 5% max. Current consumption*1 0.6 W max. (80 mA max.) 0.8 ...

  • カタログ

    ...Normally, connect GND externally to 0 V or to ground. Peripheral Device Precautions (1) When connecting to a counter, use the 12-VDC Model E6D-CWZ2C. (2) For counters with voltage inputs, insert pull-up resistance of 4.7 Ω and 1/4 ...

  • カタログ

    ... Units). Slim Amplifier ier Units Slim Body Only 10 mm Wide E9NC-TA0 Previous Product ZX-SF11 Sensor Communications Unit ZX-T Four Amplifier Units Connecting Units 174 mm E3NW-ECT E3NW W-ECT E9NC-TA0 Sensor s Communications Com mmuniications o s Unit Four u Amplifier Amplif Amp m llifier ier e Units n s 81 mm pace* of Previous Product 1/2 the Space * For the above connection example. 5 Advanced Data Communications via Field Networks High-precision Data Transmission (0.1-μm Resolution) With a standard type with an analog output, accuracy is reduced when the ...

  • カタログ

    ... Operations* 2 Hard materials that resist abrasion are used, and normal operation has been confirmed for more than 92 million sliding operations. 2. Test results from more than two years of full-stroke slide testing (as of March 2014). * Withstands ...

  • カタログ

    ...-R/-SA701P-R Sensor Control circuits OUT Sig2 430 Ω Sig1 External diagnosis input OUT Note: Use a transistor that is capable of switching 50 mA at 10 V. The resistor must have a power rating of 1/8 W min. 4 EE-SA701/801 Safety Precautions Refer to Warranty and Limitations of Liability. WARNING Adjustment This product is not designed or rated for ensuring safety of persons either directly or indirectly. Do not use it for such purposes. The EE-SA801 requires 10 ms to be in stable operation after power is supplied. If separate power supplies are ...

  • カタログ

    ...(Based on April 2013 OMRON investigation.) A deeper slot helps prevent the sensing object from coming into contact with the base of the slot, creating greater tolerance in mechanism design. 6.5mm Installation with M3 screws: 18.7 Example for the EE-SX950-...

  • カタログ

    .../67 EE-SX97 EE-SX95 EE-SX77/87 P.04 P.08 P.10 P.12 Pre-wired Models Connector Models 5 5 Pre-wired Models mm Connector Models EE-SPX-W EE-SPX74/84 P.14 P.16 Workpiece Detection Special Application Broad Slot-type Ambient Light-resistant Models Light Convergent Reflective Models Diffuse-reflective Models Liquid Level Sensors Pushbutton-type Photomicrosensors Light modulation to reduce ambient light interference. 13 mm slot width and high noise immunity. Less affected by background. Light modulation to reduce ambient light interference. Pipe-mounting liquid level photomicrosensor. Accurately detecting without being affected...

  • カタログ

    ... Conversion Cable Model E58-CIFQ1 2 EJ1 Specifications Basic Unit/EJ1N-TC Ratings Item Type EJ1N-TC4 Power supply voltage 24 VDC Operating voltage range 85% to 110% of rated voltage Power consumption 3 ...

  • カタログ

    ...­Y プリント基板用端子 形G6J­2F(S,L)­Y サーフェスマウント端子 外形 形状 (最大値mm) 長さ (L) ×幅 (W) ×高さ (H) 特長接点構成接触機構接点 抵抗負荷 コイル 定格負荷 誘導負荷 COSφ=0.4 L/R=7ms 接点電流の最大値故障率 P水準 (参考値) 定格電圧...

  • カタログ

    ... the availability of the external device monitoring. 39 F3SJ-B Accessories Control Unit Item Model F3SP-B1P Applicable sensor F3SJ-B/A (Only for PNP output type) * Power supply voltage 24 VDC±10% Power consumption DC1.7 ...

  • カタログ

    ...-D (Black) F3SP-B1P 2 F3SP-B1P Specifications Rating Input Rated power consumption 24 VDC Operating voltage range -15% to +10% of rated supply voltage Rated supply voltage UL Listed Output EU Directive 1.7 ...

  • カタログ

    ...5 Sensing width 100 mm Standard sensing object Opaque, 35 mm dia. min. Light source (emission wavelength) Infrared LED (860 nm) Power supply voltage 12 to 24 VDC±10% (ripple (p-p): 10% max.) Power consumption Emitter: 0.6 ...

  • カタログ

    ...190 Fixed Focus at 190 mm 300 Fixed Focus at 300 mm Y Lens ZZZ Sensor L Light Type C Light Color P Software License Meaning 400 Fixed Focus at 400 mm W Wide Field of View – 5.2 mm Focal Length Lens M Medium Field of View – 7.7 mm Focal Length Lens N Narrow Field of View – 16 mm Focal Length Lens L Narrow 16 mm Lens – Autofocus to 1160 mm 03M 752 x 480 (0.3 MP) Pixel, Mono Sensor, Global Shutter 12M 1280 x 960 (1.2 MP) Pixel, Mono Sensor, Global Shutter 50C 2592 x ...