全 7182 件が検索されました。(2261 - 2280件を表示)
- マニュアル
...Note Specification 14 to 26.4 VDC 20.4 to 26.4 VDC (24 VDC −15%/+10%) Conforms to IEC 61000-4-4, 2 kV (power line). 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s2 in X, Y, and Z directions for 80 min each 150 m/...
- マニュアル
... unit's built-in clock (A351 to A352) and set time (D100 to D102) will be compared. 0.00 100.00 =DT D0 C A D0 7 6 5 4 - - 1 S1 A351 S2 D100 3 2 1 1 1 0 0 0 0 Set D0=0038Hex Appendix Compare seconds Compare minutes Compare hours Mask days Mask months Mask years Compare highlighted data 15 9 7 15 0 A351 Minute Second ...
- マニュアル
... input (PTW01) Y2 PV compe Y3 PID MV compe Preset MV MVTr Y4 PL DL PresetSW MVHSW TrSW RLSW AMSW <224> Motor Opening Manipulator <518> Di 16/Do 16 S2 U0 S1 U1 X1 S3 S4 U1 U2 Contact Distributor X2 CI/O memory A/M MV Opening Signal 4-20mA A/M Switch Thermal Relay U2 U3 R/I R/L Contact In/Out Open S0 S1 H ...
- マニュアル
...less 190 g or less*2 5 VDC, 0.5 A 5 VDC, 0.7 A Conforms to IEC60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC60068-2-27. 147 m/...
- マニュアル
...10 to 55°C (with no icing or condensation) 25% to 85% −25 to 65°C (with no icing or condensation) Complies with IEC 61000-4-4, 2.0 kV. 10 to 60 Hz: 0.7-mm double amplitude 60 to 150 Hz: 50 m/s2 500 VAC (between isolated circuits) IP20 SmartSlice Bus Communications Specifications Item Types of communications Turnback Cables Connections between Units in SmartSlice I/O Terminal Base block power supply Event messages 1-4-2 Specification I/O communications and message communications Length: 1 m, Maximum number of cables: 2 Building-block structure with slide connectors...
- マニュアル
...: Conforms to JIS B3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Terminal block Conforms to JIS 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/...
- マニュアル
...Function Input comparison instructions compare two values (constants and/or the contents of specified words) and create an ON execution condition when the comparison condition is true. Input comparison instructions are available to compare signed or unsigned data of one-word or double length data. ...
- マニュアル
... when the comparison condition is true. Input comparison instructions are available to compare signed or unsigned data of one-word or double length data. Variations --- =, <>, <, <=, >, >= LD connection Symbol Mnemonic S1 AND connection S1: Comparison data 1 ...
- マニュアル
...: 5 VDC±5% 3.3 VDC is not used. Internal power supply: 5 VDC and 1.5 A max Communications power supply: 24 VDC and 80 mA max 10 to 57 Hz, Amplitude of 0.075 mm, 57 to 150 Hz Acceleration 9.8 m/s2, 80 min in each direction of X, Y and Z (8 min of each sweep time × 10 sweeps = total 80 min) Shock resistance 147 m/...
- マニュアル
....4 VDC (24 VDC −15% to +10%) 20.4 to 26.4 VDC (24 VDC −15% to +10%) Conforms to IEC 61000-4-4, 2 kV (power line). Vibration resistance 10 to 60 Hz with amplitude of 0.7 mm, 60 to 150Hz and 50 m/s2 in each of X, Y, and Z directions for 80 minutes
10 to 55 Hz with double-amplitude of 0.7 mm in each of X, Y, and Z directions for 80 minutes Shock resistance Dielectric strength Insulation resistance Ambient operating temperature Ambient operating humidity Ambient ... - マニュアル
... immunity Conforms to IEC 61000-4-4, 2.0 kV Vibration resistance Malfunction: 10 to 60 Hz with 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s 2 for 80 min in X, Y, and Z directions Shock resistance 150 m/...
- マニュアル
... heater current measurement will not be performed. Current Transformer (CT) Ratings Item E54-CT1 E54-CT3 Max. continuous heater current 50 A 120 A* Dielectric strength 1,000 VAC (1 min) Vibration resistance 50 Hz, 98 m/...
- マニュアル
...タ、異常通知コネクタ、FG vs. 電源コネクタ) EN61000-6-4:2007 / EN61000-6-2:2005 JIS C60068-2-6準拠 5∼8.4Hz 振幅3.5mm、8.4∼150Hz 加速度9.8m/s2 JIS C60068-2-27準拠 147 m/s2 盤内内蔵型腐食性ガスのないこと 0℃∼+55℃ (ただし、氷結および結露のないこと) 10∼90% 相対湿度(結露のないこ...
- マニュアル
...external and GR terminals Leakage current: 10 mA max. Noise immunity 2 kV on power supply line (Conforms to IEC 61000-4-4.) Vibration resistance 5 to 8.4 Hz, 3.5-mm amplitude, 8.4 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
...(command units*5) Velocity command values Negative or positive long reals (LREAL) or 0 (command units/s) Acceleration command values and deceleration command values Positive long reals (LREAL) or 0 Jerk command values Positive long reals (LREAL) or 0 (command units/...
- マニュアル
.... Device connections are described in Section 2 Before You Begin, and software design and debugging are described in Section 3 Setting Up a Single-axis Servo System. Positioning example: Single-axis positioning Velocity : 10.000 mm/s Acceleration rate : 200.000 mm/...
- マニュアル
....) Overvoltage category Category II: Meets IEC 61010-2-201. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/...
- マニュアル
... category Category II: Conforms to IEC 61010-2-201. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/...
- マニュアル
... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...
- マニュアル
... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...