全 7182 件が検索されました。(2341 - 2360件を表示)
- マニュアル
...range Operating and storage: 35% to 85% (with no condensation) Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times Shock resistance (destruction) 150 m/...
- マニュアル
...V400-R2 series User’s Manual BT Section 4 Setting Method Setting for reading operation The reading operation is set. Menu sheet Single reading (Factory default setting) Command S0 _S0_ S1 Plural reading _S1_ ...
- マニュアル
...V500-R2 series User’s Manual BT Section 4 Setting Method Setting for reading operation The reading operation is set. Menu sheet Single reading (Factory default setting) Command S0 _S0_ Plural reading S1 _S1_ ...
- マニュアル
... enclosed by brackets "[ ]". Visual Aids Important Note Indicates points that are important to achieve the full product performance, such as operational precautions. Indicates application procedures. Indicates pages where related information can be found. 2-2 Par FQ2-S1 FQ2-...
- マニュアル
... enclosed by brackets "[ ]". Visual Aids Important Note Indicates points that are important to achieve the full product performance, such as operational precautions. Indicates application procedures. Indicates pages where related information can be found. 2-2 Par FQ2-S1 FQ2-...
- マニュアル
... supply terminals and the frame ground terminal (500 VDC M) Dielectric strength 500 VAC (50/60 Hz for 1 minute) applied between both power supply terminals and frame ground terminal Vibration resistance Frequency: 10 to 150 Hz; double amplitude: 0.20 mm; acceleration: 15 m/...
- マニュアル
... ground terminal Dielectric strength 1,000 VAC (50/60 Hz for 1 min.) leak current consumption 5 mA max. between both power supply terminals and the frame ground terminal Vibration resistance 10 to 150 Hz, double amplitude: 0.20 mm, Max. Acceleration: 15 m/...
- マニュアル
...Ambient humidity range Operation/storage: 35 to 85% (No condensation) Degree of protection IP40 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions Shock resistance (destructive) 150 m/...
- マニュアル
...°C (with no icing or condensation) or condensation) Ambient humidity range Operating and storage: 35 to 85% (with no condensation) Ambient atmosphere No corrosive gases Vibration tolerance Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.1 mm, Acceleration: 15 m/...
- マニュアル
...% (with no condensation) 20 MΩ min. (at 500 VDC) between cable terminals and case 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/...
- マニュアル
...: 5 to 85%, Storage: 5 to 85% (with no condensation) Ambient atmosphere No corrosive gases Vibration Resistance (destruction) 10 to 55 Hz, double amplitude: 0.35 mm, X/Y/Z directions, 10 cycles/axis Shock resistance (destruction) 150 m/...
- マニュアル
... III (SELV) Overvoltage category II EMC immunity level Zone B: IEC 61131-2 Conforms to IEC 60068-2-6 5 to 8.4 Hz with amplitude of 3.5 mm Vibration resistance 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min. in each X, Y, and Z directions (10 sweeps of 10 min. each = 100 min. total) Conforms to IEC 60068-2-27 3-2 Shock resistance 147 m/...
- マニュアル
... line (Conforms to IEC61000-4-4.) Category II: Conforms to JIS B3502 and IEC 61131-2 Zone B Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Conforms to IEC 60068-2-27, 147 m/...
- マニュアル
...% (with no condensation) 20 MΩ min. (at 500 VDC) between cable terminals and case 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/...
- マニュアル
... Standards: OSHA 29 CFR 1910.212 • U.S. Occupational Safety and Health Standards: OSHA 29 CFR 1910.217 • American National Standards: ANSI B11.1 to B11.19 • American National Standards: ANSI/RIA R15.06 • Canadian Standards Association CSA Z142, Z432, Z434 • SEMI Standards SEMI ...
- マニュアル
... to 150Hz, Half amplitude: 0.35 mm, Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 With standard lens modules, FHV-LEM-S: Half amplitude: 0.15 mm (Others are the same as above.) Shock resistance Impact force: 150 m/...
- マニュアル
...15 to 60°C (no condensation or icing) 20 to 85%RH (no condensation) 20 to 85%RH (no condensation or icing) 20 MΩ (500 VDC) 1000 VAC, 50/60 Hz 1 min 10 to 150 Hz, 0.7 mm double amplitude, acceleration: 50 m/...
- マニュアル
...-15°C to +60°C, 20 to 85%RH (no condensation or icing) 20 MΩ (with DC500VDC) 1000 VAC, 50/60 Hz, 1 min.: Between the case and current input circuit With mounting screws: 10 to 150 Hz, 0.7 mm double amplitude, acceleration: 50 m/...
- マニュアル
...-Condensing) Ambient Atmosphere No Corrosive Gases Vibration Resistance (Destructive) Oscillation Frequency: 10 to 150 Hz, Half Amplitude: 0.35 mm, Vibration Direction: X/Y/Z, Sweep Time: 8 minute/count, Sweep Count: 10 times Shock Resistance (Destructive) Impact Force: 150 m/...
- マニュアル
...-Condensing) Ambient Atmosphere No Corrosive Gases Vibration Resistance (Destructive) Oscillation Frequency: 10 to 150 Hz, Half Amplitude: 0.35 mm, Vibration Direction: X/Y/Z, Sweep Time: 8 minute/count, Sweep Count: 10 times Shock Resistance (Destructive) Impact Force: 150 m/...