全 7182 件が検索されました。(2281 - 2300件を表示)

  • マニュアル

    ... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Applicable standards Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ...Overvoltage category Category II: Meets IEC 61010-2-201. EMC immunity level Zone B Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, ac- Vibration resistance celeration of 9.8 m/...

  • マニュアル

    ... category Category II: Conforms to JIS B3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/...

  • マニュアル

    ... long reals (LREAL) or 0 (unit: command units*7) Velocity command values Negative or positive long reals (LREAL) or 0 (unit: command units/s) *8 Acceleration command values and deceleration command values Jerk command values Positive long reals (LREAL) or 0 (unit: command units/...

  • マニュアル

    ... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ...Mode Executes the function block when the value is changed to TRUE. Sets the travel distance. The unit is [command unit]. Inputs the relative distance from the current position. [Hz].*1 mand unit/s].*2 limit. The unit is [command unit/...

  • マニュアル

    ...(command units*4) Velocity command values Negative or positive long reals (LREAL) or 0 (command units/s) Acceleration command values and deceleration command values Positive long reals (LREAL) or 0 Jerk command values Positive long reals (LREAL) or 0 (command units/...

  • マニュアル

    ... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Applicable standards Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ...Each dimension is shown in the table below: Name Reel Diameter Product Diameter Maximum Diameter Line Speed Gear Box G5 Motor Value 40mm 300mm 300mm 75m/min (max. line speed) 1:5 R88M-K40020F-S2  Hardware configuration The hardware configuration of the above sample system is as follows. Name Machine Automation Controller G5 Servo Drive Encoder Line Speed Diameter sensor 164 Type NJ501-1300 R88D-KN06F-ECT ----- Version Ver.1.10 Ver. 2.1 ----- Number --------- Sysmac Library User’s Manual for Packaging Machine Library (W572) WinderVelCtrl_Servo Project Sample  EtherCAT Configuration The EtherCAT network configuration is as follows....

  • マニュアル

    ...LREAL *1 Acceleration Deceleration Jerk Acceleration Rate Set Value Deceleration Rate Set Value Jerk Set Value Sysmac Library User’s Manual for Servo Press Library (W573) Command units Command units/s Command units/...

  • マニュアル

    ... [command unit/s].*1 Set the velocity for the X-axis measuring movement. Positive number or 0 The unit is [command unit/s].*1 Set the acceleration for the X-axis movement. Positive number or 0 The unit is [command unit/...

  • マニュアル

    ...Overvoltage category Category II: Meets IEC 61010-2-201. EMC immunity level Zone B Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, accelera- Vibration resistance tion of 9.8 m/...

  • マニュアル

    ... velocity. A plus sign is added during travel in the positive direction, and a minus sign is added during travel in the negative direction. Acceleration and Deceleration Unit of Acceleration and Deceleration Rates Acceleration rates and deceleration rates are given in command units/...

  • マニュアル

    ... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • マニュアル

    ...Overvoltage category Category II: Meets IEC 61010-2-201. EMC immunity level Zone B Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, accelera- Vibration resistance tion of 9.8 m/...

  • マニュアル

    ...number or It is not necessary to set 0 an unused axis. [0]: X/U axis [1]: Y/V axis [2]: θ/W axis [3]: R axis Sysmac Library User's Manual for Visual Feedback Alignment Library (W608) Axis Instruction Unit/...

  • マニュアル

    ...Category II: Conforms to IEC61010-2-201. EMC immunity level Zone B Vibration resistance Terminal block Conforms to JIS 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/...

  • マニュアル

    ...Function Input comparison instructions compare two values (constants and/or the contents of specified words) and create an ON execution condition when the comparison condition is true. Input comparison instructions are available to compare signed or unsigned data of one-word or double length data. ...