全 7182 件が検索されました。(2361 - 2380件を表示)
- マニュアル
...Storage: -20 to +65°C (with no icing or condensation) Ambient humidity range Operating and storage: 35 to 85% (with no condensation) Ambient atmosphere No corrosive gases Vibration tolerance Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.1 mm, Acceleration: 15 m/...
- マニュアル
...V410-H and V450-H Handheld Barcode Reader User Manual 5-33 5 User Preferences and Miscellaneous Options Symbol Code ID Character (2) AIM Code ID Character (1) * None (0) Preamble / Postamble Values Key Category Parameter # P = 99, S1 = 98, ...
- マニュアル
... 85% (Non-Condensing) Ambient Atmosphere No Corrosive Gases Vibration Tolerance Oscillation Frequency: 10 to 150 Hz; Half Amplitude: 0.35 mm; Vibration Direction: X/Y/Z; Sweep Time: 8 Minutes / Count; Sweep Count: 10 Times Shock Resistance (Destructive) Impact Force: 150 m/...
- マニュアル
...) Ambient humidity Operating and storage: 35 % to 85 % (with no condensation) Degree of protection IP67 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
... and Storage: 25% to 85% Ambient Atmosphere No Corrosive Gases Vibration Resistance Oscillation Frequency: 10 to 150 Hz; Half Amplitude: 0.35 mm; Vibration Direction: X/Y/Z; Sweep Time: 8 Minutes/Count; Sweep Count: 10 Times Shock Resistance Impact Force: 150 m/...
- マニュアル
...1,000 VAC 50/60 Hz for 1 min. Insulation resistance 20 MΩ min. (at 500 VDC) Vibration resistance 10 to 500 Hz, double amplitude 1.5 mm, 120 min. each in X, Y and Z directions Shock resistance 300 m/s2, 3 times each in 6 directions along X, Y, and Z axes Degree of protection IP67 (IEC60529) Connection A A-1-1 Sensor Head Indicators method*5 Pre-wired Connector type (Standard cable length: 2 m/0.2 m) Material Case and cover: Polybutylene terephthalate, Optical window: Glass, Threaded portion: SUS304, Cable: PVC Weight (Main unit only) Approx....
- マニュアル
... to 70°C (with no icing or condensation) Ambient humidity range Operating and storage: 35% to 85% (with no condensation) Vibration resistance 10 to 150 Hz, double amplitude 0.7 mm, 80 minutes each in X, Y, and Z directions Shock resistance 300 m/...
- マニュアル
... terminal Dielectric strength 1,000 VAC (50/60 Hz for 1 min.) leak current consumption 5 mA max. between both power supply terminals and the frame ground terminal Vibration resistance 10 to 150 Hz, double amplitude: 0.20 mm, Max. Acceleration: 15 m/...
- マニュアル
...°C (with no icing or condensation) Ambient humidity range Operating and storage: 35% to 85% RH each (with no condensation) Vibration resistance 10 to 150 Hz, double amplitude 0.7 mm, 80 minutes each in X, Y, and Z directions Shock resistance 300 m/...
- マニュアル
... pulling it out. (Unit: mm) Ferrules from PHOENIX CONTACT Terminal block Device terminal block For GD-ILM16C-MLP Power terminal block AWG Dimensions Model L1 L2 12.50 8.00 D1 S1 D2 S2 Insulation sleeve color 24 AI 0.25-8 YE 0.80 0.15 2.00 0.25 Yellow 22 AI 0.34-10 TQ 14.50 10.00 0.80 0.15 2.00 0.25 Turquoise 20 AI 0.5-10 WH 16.00 10.00 1.10 0.15 2.50 0.25 White 18 AI 1-10 RD 16.00 10.00 ...
- マニュアル
...Without insulation sleeve 16 A 1.5-10 - 10.00 1.70 0.15 - - Without insulation sleeve Power terminal block Model L1 L2 12.50 8.00 8.00 D1 S1 D2 S2 Insulation sleeve color 0.80 0.15 2.00 0.25 Yellow 0.80 0.15 2.00 0.25 Yellow 16.00 10.00 1.10 0.15 2.50 0.25 White Note The contents of ferrules are as of February 2026. l Wire Installation Method 1 Press the open/close key (orange) of the wire insertion port for installation with a precision flathead screwdriver....
- マニュアル
... resistance Specifications 11 to 25 V DC (Supplied from the communications connector.) 20.4 to 26.4 V DC (24 V DC, −15% to +10%) Conforms to IEC61131-2. 10 to 57 Hz: 0.35-mm single amplitude, 57 to 150 Hz: 50 m/...
- マニュアル
... 2.) Overvoltage category EMC Vibration resistance Specifications 11 to 25 VDC (Supplied from communications connector.) 20.4 to 26.4 VDC (24 VDC, −15% to 10%) 20.4 to 26.4 VDC (24 VDC, −15% to 10%) Shock resistance 150 m/...
- マニュアル
..., −15% to 10%) Current DeviceNet 15 mA at 24 VDC consumption Internal logic circuits 230 mA at 24 VDC Overvoltage category II EMC Vibration resistance Compliant with IEC 61131-2. 0.35 mm at 10 to 57 Hz, 50 m/...
- マニュアル
..., −15% to 10%) 15 mA at 24 VDC 110 mA at 24 VDC 80 mA at 24 VDC for inputs 80 mA at 24 VDC for outputs II Conforms to IEC 61131-2. 0.35 mm at 10 to 57 Hz, 50 m/s2 at 57 to 150 Hz 150 m/s2 for 11 ms DIN Track (TH35-7.5/TH35-15 according to IEC 60715) −10 to 55°C 10% to 95% (with no condensation) −40 to 70°C IP20 USB Ver. 1.1 440 g max. Note 1: V0 to G0: For internal logic circuits, V1 to ...
- マニュアル
...-series Controllers 2-1-3 General Specifications Item Power supply voltage (V1, V2) Current consumption*1 Insulation class Overvoltage category Noise immunity Vibration resistance 5 to 8.4 Hz: 3.5 mm, 8.4 to 150 Hz: 9.8 m/...
- マニュアル
... Sensors are set up as the sensors with intersecting detection zones. Use this configuration when the length of the workpiece being transported is longer than a fixed length. Block Diagram Light curtain MS 11 Workpiece M S12 MS2 1 M ...
- マニュアル
...Category II: Meets IEC 61010-2-201 EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6 5 to 8.4 Hz with amplitude of 3.5 mm 2 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min. in each X, Y, and Z directions (10 sweeps of 10 min. each = 100 min. total) Shock resistance Conforms to IEC 60068-2-27 147 m/...
- マニュアル
...線一括とコントローラケース間:AC1000V 50/60Hz 1min 振動 (耐久) 10∼150Hz (複振幅0.7mm) 、 X/Y/Z各方向 80min 衝撃 (耐久) 300m/s2 6方向 各3回 (上下、左右、前後) 周囲温度 動作時0∼+50℃、保存時ー15∼60℃ (ただし氷結、結露なきこと) 周囲湿度 動作時・保存時共に35∼85%RH (ただし、結露...
- マニュアル
...線一括とコントローラケース間:AC1000V 50/60Hz 1min 振動 (耐久) 10∼150Hz (複振幅0.7mm) 、 X/Y/Z各方向 80min 衝撃 (耐久) 300m/s2 6方向 各3回 (上下、左右、前後) 周囲温度 動作時0∼+50℃、 保存時ー15∼60℃ (ただし氷結、 結露なきこと) 動作時・保存時共に35∼85%RH (ただし、結露なきこと)...