全 7182 件が検索されました。(2301 - 2320件を表示)
- マニュアル
... on power supply line (Conforms to IEC 61000-4-4.) Overvoltage category Category II: Conforms to IEC 61010-2-201. EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/...
- マニュアル
... on power supply line (Conforms to IEC 61000-4-4.) Overvoltage category Category II: Conforms to IEC 61010-2-201. EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/...
- マニュアル
... category Category II: Conforms to IEC 61010-2-201. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/...
- マニュアル
....) Overvoltage category Category II: Meets IEC 61010-2-201. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/...
- マニュアル
...Overvoltage category Category II: Meets IEC 61010-2-201. EMC immunity level Zone B Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, accelera- Vibration resistance tion of 9.8 m/...
- マニュアル
... on power supply line (Conforms to IEC 61000-4-4.) Overvoltage category Category II: Conforms to IEC 61010-2-201. EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/...
- マニュアル
... II: Conforms to JIS B 3502 and IEC 61131-2. EMC immunity level Zone B Vibration resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Applicable standards Conforms to IEC 60068-2-27, 147 m/...
- マニュアル
...だし、氷結、結露しないこと) 保存湿度範囲 20 ∼ 90%RH (結露のないこと) *2 振動(耐久) 10 ∼ 150Hz 片振幅 0.35mm 加速度 50m/s2 XYZ 各方向 8min 10 回 *2 衝撃(耐久) 150m/s2 6 方向各 3 回(上下、左右、前後) 電池種類 *3 リチウム電池 標準容量 5000mAh( 交換不可 ) 動作時間 *4 約 10 年 付属...
- マニュアル
... case, and depends on the floor material, the angle of collision with the floor, and the dropping height. For example, if a single SSR is dropped on a plastic tile from a height of 10 cm, the SSR may receive a shock of 1,000 m/...
- マニュアル
... ±600 V Internal circuit power supply common: ±1,500 V 50/60 Hz at 500 VAC for 1 minute; leakage current 10 mA max. 10 to 55 Hz, 1.5-mm amplitude, with 4 sweeps of 8 min each in 3 directions 294 m/s2 (approx. 30G), 6 times each in 3 directions Ambient humidity Operating: 0°C to 55°C (with no icing) Storage: –25°C to 65°C Operating: 35% to 85% (with no condensation) Degree of protection IEC60529 IP20 (built-in structure) Mounting method External dimensions DIN track or direct mounting using accessory fittings (M4 screws)...
- マニュアル
.... at 500 VDC Dielectric strength 1,000 VAC, 50/60 Hz for 1 min. Vibration resistance (destruction) 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions Shock resistance (destruction) 300 m/...
- マニュアル
...Ω min. at 500 VDC Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Appendices Ambient temperature Vibration resistance 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions (destructive) 300 m/...
- マニュアル
...Dielectric strength Leak current not to exceed 3.5 mA on application of 500 VAC (50/60 Hz for 1 minute) between both power supply terminals and the frame ground terminal Vibration resistance Frequency: 10 to 150 Hz; double amplitude: 0.20 mm; acceleration: 15 m/...
- マニュアル
... MΩ (at 500 VDC) Dialectic strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
... to 150 A: ±9 A max. 0% to 100%: ±6% max. 100 MΩ min. (at 500 VDC) between primary and secondary 2,000 VAC, 50/60 Hz for 1 min between primary and secondary Vibration frequency: 10 to 55 to 10 Hz, acceleration: 50 m/...
- マニュアル
...Noise immunity 1500 V peak-to-peak, pulse width 0.1 s, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
...Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions ZS-MDC User’s Manual 5-7 Section 5 Specifications and External Dimensions Item ZS-MDC41 300 m/...
- マニュアル
...1500 V peak-to-peak, pulse width 0.1 µs/1 µs, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
...Dielectric strength Leak current not to exceed 3.5 mA on application of 500 VAC (50/60 Hz for 1 minute) between both power supply terminals and the frame ground terminal Vibration resistance Frequency: 10 to 150 Hz; double amplitude: 0.20 mm; acceleration: 15 m/...
- マニュアル
...) Ambient humidity Operating and storage: 35 % to 85 % (with no condensation) Degree of protection IP67 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...