全 7182 件が検索されました。(2241 - 2260件を表示)

  • マニュアル

    ...munications power supply Unit current consumption Internal power Voltage range supply Unit current consumption Maximum current DRT1-COM 11 to 25 VDC (supplied from the DeviceNet communications connector) 30 mA max. Shock resistance Dielectric strength 200 m/...

  • マニュアル

    ... mA max. 1,000 V AC 50/60 Hz for 1 min between DC external and GR terminals, (see note 1) leakage current: 20 mA max. Noise immunity Vibration resistance Conforms to IEC61000-4-4; 2 kV (power lines) Shock resistance 147 m/...

  • マニュアル

    ...Ω S1+ A2 F1+ B1 Input No. 1 4.7 kΩ Pulse 4.7 kΩ COM1 B2 P2+ A3 Isolation circuit Pulse counter +12-V sensor power supply 4.7 kΩ S2+ A4 F2+ B3 Input No. 2 4.7 kΩ Pulse 4.7 kΩ COM2 B4 P3+ A5 Digital computation circuit Isolation circuit +12-V sensor power supply 4.7 kΩ S3+ A6 F3+ B5 Input No. 3 Pulse 4.7 kΩ COM3 Isolation circuit Connector 4.7 kΩ 5 V DC B6 To CPU Unit Isolated power supply circuit 26 V DC P4+ A7 S4+ A8 F4+ B7 +...

  • マニュアル

    ...Preset value (BM) display Batch accumulated value (SM) display SP numerical value display SP (1 Batch) Change Button Batch Run Button (S1 = ON) Main batch display Pre-batch display Batch Stop Button (S1 = OFF) Control Restart Button (...

  • マニュアル

    ... to move to other steps (also to specified STEPs in other Step Ladder Program blocks) when the input conditions are satisfied during STEP01. STEP01 onwards only can also be described without describing STEP00 (constantly available step). When contact input to stop move to next step switch ...

  • マニュアル

    ...R/L Remote/Local switch 0, 1 0 Yes R/W(O) R/W – R/W S/R 1 input/ 0: Local, 1: Remote parameter Note: Valid only when ITEM024 is 1 Contact input 027 S2 PV tracking switch 0, 1 0 Yes R/W(O) – – R/W S/R 1 0: Not used, 1: Used (valid only in Local mode) Parameter 028 SP rate-of-change limit (0: 0 to 0.00 – R/W(S) – W – – 2 No restriction) 115.00%/Tim Note: The time unit is set in e unit ITEM 030. Analog 029 SP Current SP output -...

  • マニュアル

    ... max. 20 MΩ min. (at 500 VDC) between insulated circuits 2,300 VAC for 1 min (between insulated circuits) Conforms to IEC61000-4-4; 2 kV (power lines) 10 to 57 Hz, 0.075-mm double amplitude, 57 to 150 Hz, acceleration: 9.8 m/...

  • マニュアル

    ... ± 5% (3.3 VDC is not used.) Internal power supply: 290 mA max. at 5 VDC Communications power supply: 30 mA max. at 24 VDC Vibration resistance 10 to 57 Hz, 0.075-mm double amplitude, 57 to 150 Hz, acceleration: 9.8 m/...

  • マニュアル

    ... operate and heater current measurement will not be performed. Current Transformer (CT) Ratings 14 Item E54-CT1 Max. continuous heater current Dielectric strength 50 A 1,000 VAC (1 min.) Vibration resistance Weight 50 Hz, 98 m/...

  • マニュアル

    ... V DC (Supplied from the communications connector.) 20.4 to 26.4 V DC (24 V DC, −15 to +10%) Conforms to IEC61000-4-4. 2 kV (power lines) 10 to 60 Hz, 0.7-mm double amplitude 60 to 150 Hz, 50 m/s2 For 80 min. in each direction Shock resistance 150 m/...

  • マニュアル

    ... Program blocks) when the input conditions are satisfied during STEP01. STEP01 onwards only can also be described without describing STEP00 (constantly available step). 250 Appendix A How to Use the Step Ladder Program Block • When contact input to stop move to next step switch ...

  • マニュアル

    ... ON/OFF). Used in the macro for the MV Operation Button in the face plate. Used to temporarily read tag ITEM S1 (Segment Program 2). Used in the macro for the START/STOP Button in the face plate. Used to temporarily read tag ITEM ...

  • マニュアル

    ...Pn180 Bias 2 mm/s 0 450 0 ● Linear Pn181 Mode switch (Speed Command) 2 mm/s 0 5000 0 ● Linear Pn182 Mode switch (Acceleration rate) 2 mm/s2 0 3000 0 ● Position control command mode select switch 2 --- 0000H 1239H 0100H ∆ Pn200 S 0N 1 N 2S 3 N Command pulse mode 0-9 Disabled 0 ∆ Clear signal mode 0-3 Disabled 0 ∆ Clear operation 1 Does not clear the error counter.(Cleared only with the CLR signal) ∆ Other Do not set. (It is automatically set to 1.) 0 Automatically set to 1 Filter select 0-1 Disabled 0 ∆...

  • マニュアル

    ... (Block Model 209) to read the temporarily stored data from memory and write it to the CPU Unit’s data area. 3. Set the tag for Monitor Plus (used to monitor the bit from Monitor Plus) in the Internal Switch’s bit. In this case, ...

  • マニュアル

    ..., 5, 5e Number of cascade connections Current consumption (Unit) 4 380 mA max. at 5 V DC Vibration resistance Conforms to JIS 0040. Shock resistance 10 to 57Hz: 0.075-mm amplitude, 57 to 150 Hz: acceleration 9.8 m/...

  • マニュアル

    ... supply to transceiver --Capacity: 0.4 A at 12 V Voltage fluctuation range: 13.05 to 14.48 VDC Ripple: 2% p-p Conforms to JIS 0040. 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2...

  • マニュアル

    ...2 4 Number of cascade connections with repeater hub Current consumption (Unit) 380 mA max. at 5 VDC Vibration resistance Conforms to JIS 0040. 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...

  • マニュアル

    ... of the array variable for the operand. This enables specification of the first (or last) address in a range of words. Examples are provided below. Handling a Single String of Data in Multiple Words In this example, an array contains the directory and filename (operand ...

  • マニュアル

    ...Ambient storage temperature Noise immunity Vibration resistance 25% to 85% −25 to 65°C (with no icing or condensation) Conforms to IEC 61000-4-4, 2.0 kV 10 to 60 Hz: 0.7 mm double amplitude 60 to 150 Hz: 50 m/...

  • マニュアル

    ...Specifications Shared by the Units General Specifications Item Ambient operating temperature 25% to 85% Noise immunity Vibration resistance Conforms to IEC61000-4-4, 2.0 kV 10 to 60 Hz: 0.7 mm double amplitude 60 to 150 Hz: 50 m/...