全 7182 件が検索されました。(2221 - 2240件を表示)
- マニュアル
...地端子除く) ∼ケース間 AC500V (50/60Hz) 1分間電源端子一括 (接地端子除く) ∼接地端子間 10∼150Hz, 複振幅0.2mm、 加速度15m/s2の可変振動をX, Y, Z 各方向に1掃引8分間で 10回掃引加え異常なきこと 150m/...
- マニュアル
...FG除く) とケース+FG端子間 AC1000V 50/60Hz 1分間端子一括 (FG除く) とケース+FG端子間 10∼150Hz、 複振幅0.2mm、 加速度15m/s2, X、 Y、 Z各方向1掃引8分で10掃引 2上下、 前後、 左右各方向に3回、 計18回 150m/s 90×30×65mm (突起部を除く) 37.6 製品を安全に使用するため、 以下...
- マニュアル
... casing Durable at 10 to 2000 Hz Vibration resistance Double amplitude less than 1.5 mm Acceleration 150 m/s 2 10 sweeps for 15 minutes each in 3 directions Shock resistance Enclosure rating Weight Cable length Durable at 1000 m/...
- マニュアル
...ブル端子とケース間20MΩ以上 (DC500Vメガにて) ケーブル端子とケース間 AC1000V 50/60 Hz 1分間 10~500Hz、複振幅1.5mm、加速度100m/s2 の可変振動を上下、左右、前後の3方向に 1掃引11分間で10回掃引加え異常なきこと耐久500m/...
- マニュアル
... casing (with 500V DC megger) By applying 1000VAC, 50/60 Hz power for 1minute between cable terminal and casing Durable at 10 to 500Hz Double amplitude less than 1.5mm 10 sweeps for 11 minutes each in 3 directions Durable at 500m/...
- マニュアル
...子一括とケース間20MΩ以上 (DC500Vメガにて) ケーブル端子一括とケース間 AC1000V 50/60Hz 1分間 10∼500Hz、複振幅1.5mm、加速度100m/s2 の可変振動を、上下、左右、前後の3方向に 1掃引11分間で10回掃引加え異常なきこと耐久500m/...
- マニュアル
... 500V DC megger) By applying 1000VAC, 50/60 Hz power Dielectric strengh for 1minute between cable terminal and casing Durable at 10 to 500Hz Vibration resistance Double amplitude less than 1.5mm 10 sweeps for 11 minutes each in 3 directions at 500m/...
- マニュアル
...Ambient storage temperature Ambient storage humidity 耐電圧 AC1000V (50/60Hz) 1分間 ケーブル一括とケース間 耐振動 10∼500Hz, 複振幅1.5mm、 加速度100m/s2、 3方向11分間10回掃引 耐衝撃 500m/s2, 6方向 各3回 計18回 Dielectric strengh 1000VAC,50/60Hz,1min between cable terminals and casing Vibration resistanse 10 to 500 Hz, double amplitude: 1.5 mm,Max. Acceleration: 100m/...
- マニュアル
...縁抵抗計にて) 絶縁抵抗耐電圧 AC1000V (50/60Hz) 1分間 ケーブル一括とケース間 耐振動 10∼500Hz, 複振幅1.5mm、 加速度100m/s2、 3方向11分間10回掃引 耐衝撃 500m/s2, 6方向 各3回 計18回 Dielectric strengh 1000VAC,50/60Hz,1min between cable terminals and casing Vibration resistanse 10 to 500 Hz, double amplitude: 1.5 mm,Max. Acceleration: 100m/...
- マニュアル
...括とケース間に1分間印加 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case 耐振動性 Vibration resistance 10Hz∼500Hz、 複振幅1.5mm、 加速度100m/s2の可変振動を上下、 左右、 前後の3方向に1掃引11分間で10回掃引加え異常なきこと No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/...
- マニュアル
...括とケース間に1分間印加 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case 耐振動性 Vibration resistance 10Hz∼500Hz、 複振幅1.5mm、 加速度100m/s2の可変振動を上下、 左右、 前後の3方向に1掃引11分間で10回掃引加え異常なきこと No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/...
- マニュアル
...括とケース間に1分間印加 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case 耐振動性 Vibration resistance 10Hz∼500Hz、 複振幅1.5mm、 加速度100m/s2の可変振動を上下、 左右、 前後の3方向に1掃引11分間で10回掃引加え異常なきこと No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/...
- マニュアル
...Power Supply Unit and their functions. APS01 P/S Indicators Indicate operational status. Power supply connector 1 Supplies backup power to a SYSMAC LINK Unit. P/S1 Power supply connector 2 Supplies backup power to a SYSMAC LINK Unit. P/...
- マニュアル
... N} Thrust: 20 kgf {196 N} 120 gf • cm {12 mN • m} max. 3F88L-RS17T 500 to 1,500 gf • cm {49 to 147 mN • m} max. Frequency range:10 to 500 Hz Total amplitude: 1.5 mm or 98 m/s2, whichever is less Test time: 3 directions: X, Y, Z (2 hrs each) 4,900 m/...
- マニュアル
... of 0.1 to 1 µs and a rise time of 1 ns (via impulse noise simulator) Vibration resistance Conforming to JIS C0911: 10 to 57 Hz with single-amplitude of 0.075 mm 57 to 150 Hz with fixed acceleration of 9.8 m/...
- マニュアル
...) Same as for C200HW-PA20 4. (Conforms to IEC61000-4-4, 2 kV power supply line.) Vibration resistance JIS C0040 conforming,10 to 57 Hz; 0.075 mm amplitude, 57 to 150 Hz (see note 4); acceleration: 9.8 m/...
- マニュアル
... (“VA2”) (K3TX) 414132 (“AA2”) (K3TX) 524231 (“RB1”) (K3TR, K3TC) +2 Display specifications (ASCII 1 character) 41 (“A”) (common) 42 (“B”) (K3TH, K3TX) 43 (“C”) (K3TR, K3TC) +3 Output specifications (ASCII 2 characters) 5331 (“S1”) (RS-232C) 5332 (“...
- マニュアル
....5 W max. Inrush current 5.0 A max. (pulse width: 15 ms max.) Noise immunity Conforms to IEC61000-4-4; 2 kV (power lines) Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
... supply to transceiver Capacity: 0.4 A at 12 V --Voltage fluctuation range: 13.05 to 14.48 VDC Ripple: 2% p-p Conforms to JIS 0040. 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2...
- マニュアル
....4 V DC (24 V DC, –15 to +10%) 20.4 to 26.4 V DC (24 V DC, –15 to +10%) Noise immunity ±1.5 kVp-p Vibration resistance Shock resistance 10 to 55 Hz, 1.0-mm double amplitude 200 m/s2 Dielectric strength Insulation resistance 500 V AC (between isolated circuits) 20 MΩ min. at 250 V DC (between isolated circuits) Ambient temperature Ambient humidity 0 to 55°C 35% to 85% Operating atmosphere Storage temperature No corrosive gases –20 to 65°C Mounting Mounting strength M4 screw mounting or DIN 35-mm track mounting 50 ...