全 7182 件が検索されました。(2321 - 2340件を表示)
- マニュアル
...20 MΩ (at 500 VDC) Dialectic strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
... for 1 min between cable terminals and case Degree of protection IP67 (IEC 60529:2001), Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) (Antenna portion)See Note1. Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- マニュアル
...× × 8 • When “OK” or “AL” Is Specified as the Communications Judgements Conditions A and B There are no parameters in this case. SECTION 5 V680 Commands Process code Always “00”. Operation condition parameter “S1”: OUT1 output condition setting “...
- マニュアル
... 1 min between connector terminals and case Degree of protection IP67.(IEC60529) Oil resistance equivalent to IP67g according to the former JEM standard. Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- マニュアル
... 1 min between connector terminals and case Degree of protection IP67.(IEC60529) Oil resistance equivalent to IP67g according to the former JEM standard. Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- マニュアル
... icing or condensation) Ambient humidity Operating and storage: 35% to 85% (with no condensation) Vibration resistance (durability) 10 to 150 Hz Double-amplitude: 0.7 mm for 80 min each in X, Y and Z directions Shock resistance (destructive) 300 m/...
- マニュアル
...Operating and storage: 35 to 85% (with no condensation) Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 Hz, 0.7-mm double amplitude 80 min each in X, Y and Z directions Shock resistance 150 m/...
- マニュアル
... minute between all power supply terminals together (excluding ground terminals) and the casing 500 VAC (50/60 Hz) for 1 minute between all terminals together (excluding ground terminals) and the casing Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude at 15 m/...
- マニュアル
... protective earth terminal or all input terminals collectively and all branch output, all I/O signal, and all communications terminals collectively No abnormality after 10 to 55 Hz at 0.375-mm single amplitude for 2 h each in 3 directions. No abnormality after 150 m/...
- マニュアル
...Approx. 120 g (with cables and connectors) Section 6 Current consumption 500 mA max. (supply voltage: 5.0 V) Material Case: ABS resin; Nameplate: PET resin Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude at 15 m/...
- マニュアル
... terminals and grand, between I/O terminals and case Dielectric strength 1000 VAC (50/60 Hz) for 1 minute between I/O terminals and grand, between I/O terminals and case Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15 m/...
- マニュアル
... resistance 20 MΩ min. (at 500 VDC) between terminals(except for FG) and casing Dielectric strength 1,000 VAC, 50/60Hz for 1 min between terminals(except for FG) and casing Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15m/...
- マニュアル
...) • DC power supply: 24 VDC±10% (supplied from the terminal block on rear of unit) Current consumption • With AC adapter: 1.5 A (36 VA) • With DC power supply: 1.5 A (36 VA) Vibration resistance 10 to 150 Hz acceleration: 50 m/...
- マニュアル
... and storage: 35% to 85%RH (with no condensation) Degree of protection IP66 (IEC60529) Vibration resistance (durability) 10 to 150 Hz (at a single-amplitude of 0.35 mm) for 80 minutes each in the X, Y, and Z directions Shock resistance 150 m/...
- マニュアル
... VAC, 1 minute Enclosure Rating IP65 (IEC 60529) Sensor Head: Die-cast aluminum Enclosure Optics Cover: Polycarbonate I/O Block: Die-cast aluminum Dimensions (WxHxD) 133.0 x 104.5 x 142.7 mm (except cable) Impact Resistance 98 m/...
- マニュアル
...Dielectric strength Leak current not to exceed 3.5 mA on application of 500 VAC (50/60 Hz for 1 minute) between both power supply terminals and the frame ground terminal Vibration resistance Frequency: 10 to 150 Hz; double amplitude: 0.20 mm; acceleration: 15 m/...
- マニュアル
...) Dielectric strength Leak current not to exceed 5 mA on application of 1000 VAC (50/60 Hz for 1 minute) between both power supply terminals and the frame ground terminal Vibration resistance Frequency: 10 to 150 Hz; double amplitude: 0.20 mm; acceleration: 15 m/...
- マニュアル
... value, and set the measured value before S1 is changed. CONTENTS -8 0 INTRODUCTION 8 58 50 42 PREPARATION FOR MEASUREMENT 58 42 After 8 Before BASIC SETUP -8 S1 S2 Press to display. Press the button to apply * If the button is pressed the numeric value of S1-Before. when the cursor is at the right-most digit or the Press the button to display button is pressed when the . cursor is at the left-most digit, the setting will be canceled. Press the button to enable setting of S1-After. [Change numeric value] [Move digit] Press to ...
- マニュアル
...range Operating and storage: 35% to 85% (with no condensation) Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times Shock resistance (destruction) 150 m/...
- マニュアル
...,000 VAC (50/60 Hz) for 1 minute between all terminals (except ground) and the case 500 VAC (50/60 Hz) for 1 minute between all terminals (except ground) and the ground terminal Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15 m/...