全 7847 件が検索されました。(2181 - 2200件を表示)

  • カタログ

    .../sistemalibrary/index_jp.html 5 D40A-2 Ratings and Specifications Non-Contact Safety Door Switch D40A-2 Ratings D40A-2 Item D40A-@2C@ Supply voltage 24 VDC +10%/-15% (class 2 or LVLC) Rated power consumption 0.6 ...

  • カタログ

    ...3 IEC/EN 60497-5-3 compliant 10 to 55 to 10 Hz (single amplitude: 0.75 mm, double amplitude: 1.5 mm) 300 m/s2 min. IP67 PBT resin M4 screws 1 N·m 24 VDC +10%/−15% 0.6 W max. 24 VDC, 10 mA (PNP open-collector outputs) Actuator not detected (red); actuator detected (yellow) 2 m, 5 m, 0.15m (Connector type) 30 max. (wiring length: 100 m max.) *4 D40A-1C2: switch: approx. 70 g, actuator: approx. 20 g D40A-1C5: switch: approx. 145 g, actuator: approx. 20 g D40A-1C015-F: switch: approx. 35 ...

  • カタログ

    ... connector --- High / Teaching is repeatable Connecting cable 0.25 m long with M12 connector Model D41D-1CD-N1 D41D-2CD-025N2 Actuator (Sold separately) Appearance Name Features Model Standard actuator • Mounting 2 x M4 • Dimensions (...

  • カタログ

    ... processing mode. Vibration Sensor Controllers process signals from Vibration Sensors, detect errors, and produce an external output. 20 Hz to 20 kHz A (5) (6) (7) (4) Waveform MODE Monitor output ±4 VAC (Impedance: 10 ...

  • カタログ

    ...capacity Options 5-VDC output capacity 24-VDC output capacity Total power consumption 24-VDC service power supply RUN output Maintenance forecast monitor 6.0 A 1.0 A 30 W No Yes No Model NJ-PA3001 NJ-PD3001 DX1 Cable with Connectors Item Cable with Connectors on Both Ends (RJ45/RJ45) Standard RJ45 plugs *1 Wire gauge and number of pairs: AWG26, 4-pair cable Cable sheath material: PUR Cable color: Yellow *2 EtherCAT/ EtherNet/IP (10BASE/100BASE) Cable with Connectors on Both Ends (RJ45/RJ45) Rugged RJ45 plugs *1 Wire gauge and number of pairs: AWG22, 2-pair ...

  • カタログ

    ...Interface circuits Model E2C-GE4A Load DC load • Relay • Solenoid Load 9 Solid-state load • Programmable Controller • Sensor Controller Amplifier Unit 14 13 12 to 24 V +V 9 4.7K ¼W Amplifier Unit Voltage load (logic circuit) To next stage Tr 0.0022 μ 14 13 Tr Remarks 4.7 K ¼...

  • カタログ

    ...) 21-5037-2222/Fax: (86) 21-5037-2200 © OMRON Corporation 2011 All Rights Reserved. In the interest of product improvement, specifications are subject to change without notice. CSM_2_3_0915 Printed in Japan Cat. No. D112-E1-01 0811 (0811) (...

  • カタログ

    ... is invisible depending on the orientation of the installed sensor. E2E N EX T When the sensor is installed in the The high-brightness LED indicator is v i s i b l e f r o m 3 6 0 °, a l l o w i n g e a s y confirmation of the detection status. innermost corner of equipment, the detection status cannot be checked. The 360° visible indicator reduces adjustment time. Note: The image is of the 2-wire model. Indicator for ease of checking operating status All E2E NEXT Proximity Sensors come equipped with ...

  • カタログ

    ... of doors *1 False detection 7 mm Stable detection *1.Triple distance models that can be installed flush with the surface are also available.Refer to page 9 for details. Unified design reduces design work U nlike p revious se nso r s ...

  • カタログ

    ...Accessories (Order Separately) Dust Covers A Dust Cover is not provided with the Sensor or Amplifier. Order a Dust Cover separately if required. [Refer to Dimensions on page 6.] Appearance Application Application Model E2J-JC4A Amplifier Unit XS3Z-13 E2J-...

  • カタログ

    ...@@ (fixed with two screws) Model Number Legend E2S- @ @ @ @ -@ -@ (1) (2) (3) (4) (5) (6) (7) (1) Compact (2) Sensing Direction (3) Size and Sensing Distance (4) Output (5) Different Frequency 1: DC 2-wire NO Square ...

  • カタログ

    ... dirty environments. *1 OMRON Test Results. E32-LT11N Through-beam Model (Sensing distance: 1 m, E3NX-FA in HS mode) With a small difference in light intensity, detection is unstable E32-T11N 60 if dust accumulation causes without a lens ...

  • カタログ

    ...Precautions Accessories Function Setting 83 Fiber Sensor Features E3NX-FA 83 Fiber Sensor Features 84 Item Models E3NW-ECT E3NW-DS 24VDC (20.4 to 26.4 VDC) Power and current consumption 2.4 W max. (Not including the power supplied to Sensor.) 2 ...

  • カタログ

    ....8) 11.5 Ratings and Specifications 28.7 4.5 58.2 Emitter lens 3 dia. 6.2 25 (T3) Material: Stainless steel (SUS304) * Accessories 2-M3-L10 Cross Recessed Pan Head Screws (Attached to SW+JIS W) 9.2 39 23.7 E39-L222 Photoelectric Sensor Accessory are installed (Example of E3AS-HL500@) 16.5 I/O Circuit Diagrams/ Timing Charts 20.5 40.5 32.5 22 26.5 12.2 135° 7 8.5 Receiver lens 8 dia. Engineering Data 30.2 24 * Four, 3.5 dia. 25.4 90.2 Emitter lens 3 dia. 4....

  • カタログ

    ....8) 11.5 Ratings and Specifications 28.7 4.5 58.2 Emitter lens 3 dia. 6.2 25 (T3) Material: Stainless steel (SUS304) * Accessories 2-M3-L10 Cross Recessed Pan Head Screws (Attached to SW+JIS W) 9.2 39 23.7 E39-L222 Photoelectric Sensor Accessory are installed (Example of E3AS-HL500@) 16.5 I/O Circuit Diagrams/ Timing Charts 20.5 40.5 32.5 22 26.5 12.2 135° 7 8.5 Receiver lens 8 dia. Engineering Data 30.2 24 * Four, 3.5 dia. 25.4 90.2 Emitter lens 3 dia. 4....

  • カタログ

    ... VDC±10%, ripple (p-p): 10% max. 100 to 240 VAC±10%, 50/60 Hz DC SSR output (E3JM-@@S4 (T)(-@) model): 12 to 240 VDC±10%, ripple (p-p): 10% max. 24 to 240 VAC±10%, 50/60 Hz Power consumption DC 3 W max. (Emitter 1 ...

  • カタログ

    ...E3NX-FA Fiber Amplifier Units Presence E3NW Sensor Communications Units nitts ts Detection Measurement From Minute Workpieces to Long-distance Detection A Applications with Many Sensors: More convenience and even lower costs M ...

  • カタログ

    ... Laser Amplifier Unit (CMOS type): E3NC-SA0 Smart Proximity Amplifier Unit: E2NC-EA0 E2NC-EA10 E2NC-EA40 Contact-Type Smart Amplifier Unit: E9NC-TA0 *2 Power supply voltage 24 VDC (20.4 to 26.4 V) Power and current consumption 2.4 ...

  • カタログ

    ...[-] E3S-LS3[] Data Sheet PCB Sensors E3S-LS3@ CSM_E3S-LS3__DS_E_5_3 Reliable Detection Unaffected by PCB Holes or Notches • High-limit E3S-LS3@ is suitable for incorporation in devices. • Wide-range E3S-LS3@...

  • カタログ

    ...Minimum detectable object of 3 μm timer function Roll press for secondary battery sheet / Sheet seam passing detection Response time of 50 μs*2 in super-high-speed mode mutual interference prevention function *2. For E3X-ZV 3 L o ...