全 7847 件が検索されました。(2161 - 2180件を表示)

  • カタログ

    ...Modbus-TCP EtherCAT network Ethernet network Slave terminal Servo drive/ Encoder input slaves Generalpurpose slaves *1. You will need this unit when you use the Galvo Scanner. 1 Laser Interface Unit CK3W-GC@@00 CK@...

  • カタログ

    ...adjustment time in proportion to the number of the scanner heads. Commanded by target position value Actual position CK3W-GC E as y m u l ti p l e p a r t s ma n u fa c tu r i n g w i th o u t considering of errors among controllers (about CK3W-GC 2 t o 3 d a y s * 1 t oLaser c ocontroller mplete which reduces *2head Scan adjustment time by 90% ). Scan head S y n c h r o n i ze d o p e r a t ...

  • カタログ

    ... motors Programmable terminal EtherNet/IP Modbus-TCP EtherCAT network Ethernet network Slave terminal Servo drive/ Encoder input slaves Generalpurpose slaves *1. You will need this unit when you use the Galvo Scanner. CK@...

  • カタログ

    ...) or ask your OMRON representative for the most recent applicable standards for each model. Power Supply Unit The models and outline of specifications are given below. Product name Specifications Model Rated output voltage: 5 VDC/24 VDC Maximum output power: 5 VDC 23 ...

  • カタログ

    ...EtherNet/IP Modbus-TCP MQTT OPC UA Ethernet network EtherCAT network Slave terminal Servo drive/ Encoder input slaves Generalpurpose slaves *1. You will need this unit when you use the Galvo Scanner. CK@...

  • カタログ

    ...PFC-N8 Mounting Brackets. PFC-N8 FLO PHC-5 4.6 6.1 4 ATLE SS To mount to the PL11 Back-connecting Socket, use the PHC-5 Mounting Brackets. 7.6 LEVE SOU LS W R C E: PO W ITC 100 VAC ER CONS H UMPT ION:3.5VA 4 Approx. 80 Max SECON FREQ . : 50/60 VOLT DARY Hz AGE : 8 VAC 83 73.6 6 4.5 6 2 t = 0.3 61F-03B, -04B To mount to the PF113A-E Track-mounted Socket, use the PFC-A1 Mounting Brackets. PFC-A1 To mount to the ...

  • カタログ

    ...THE CP FAMILY Compact machine controllers THE CP FAMILY Compact machine controllers » Fa s t p ro g ra m m i n g w i t h Fu n c t i o n B l o c k s » Flexible Ethernet connectivity » E a sy p o s i t i o n i n g f u n c t i o n a l i t y 2 Think big… start small! Omron’s vast experience in the field of industrial automation has resulted in the creation of the right products for your applications, ranging from ...

  • カタログ

    ...プログラマブルコントローラ CPシリーズ豊富な品揃えで幅広いニーズに対応 » Fa s t p r o g r a m m i n g w i t h Fu n c t i o n B l o c k s » Flexible Ethernet connectivity » Easy positioning functionality 2 Think big, Start small オムロンは、オートメーション分野での豊富な実績を活...

  • カタログ

    ...@)D@-@/NA20D@-@ General Specifications Type AC power supply models DC power supply models Model CP1E-@@@S@D@-A CP1E-@@@D@-A CP1E-@@@S@D@-D CP1E-@@@D@-D Enclosure Mounted in a panel Dimensions (H × D × ...

  • カタログ

    ...4 inputs, B, J, K, L, R, S, T; Conversion speed: 250 ms/4 inputs CJ1W-PTS51 4 inputs, Pt100 Ω (JIS, IEC), JPt100 Ω, Conversion speed: 250 ms/4 inputs CJ1W-PTS52 2 inputs, B, E, J, K, L, N, R, S, T, U, ...

  • カタログ

    ... to 240 VAC 50/60 Hz 24 VDC Operating voltage range 85 to 264 VAC 20.4 to 26.4 VDC Power consumption 50 VA max. (CP1L-M60/-M40/-M30@@-A) 30 VA max. (CP1L-L20/-L14/-L10@@-A) 20 W max. (CP1L-EM40/-EM30/-M60/-M40/-M30@@-D) 13 ...

  • カタログ

    ... media without licenses are also available for the CX-One. 9 CP2E General Specifications Item AC power supply DC power supply Model CP2E-@@@D@-A CP2E-@@@D@-D Enclosure Mounted in a panel Dimensions (H × D × ...

  • カタログ

    ... Programming Devices or connecting cables are attached, the additional dimensions must be taken into account. Allow sufficient clearance in the control panel in which the PLC is mounted. POWER SYSMAC C200HX PROGRAMMABLE CONTROLLER CPU64 H B A D ...

  • カタログ

    ...-speed Response CX-Motion CX-Position CX-Motion-NCF CX-Motion-MCH mmunications Analog A wide range of interrupt functions and superior response performance enable motion applications requiring high-speed response using pulse I/O. Pulse/analog output ...

  • カタログ

    ... cycle time 0.2 ms Power consumption 120 mA max. at 5 VDC, 90 mA max. at 26 VDC 150 mA max. at 5 VDC, 55 mA max. at 26 VDC Dimensions (mm) *2 35 × 130 × 126 (W × H × D) 35 × 130 × 119 (W × H × D) Weight 450 g max. General specifications Conforms to general specifications for SYSMAC CS Series. Mounting position CS-series CPU Rack or CS-series Expansion Rack (Cannot be mounted to a C200H Expansion I/O Rack or a SYSMAC BUS Slave Rack.) Maximum number of Units...

  • カタログ

    ...INPUT BS + BD H BD L BS - 34.5 3.6 123 6 CS1W-CRM21 Dimensions When the Cable is Attached Round Cable I (2 core) JIS C3306 compliant 0.75mm2 × 2 core Flat Cable I (w/o sheath) DCA4-4F10 R2 5.4 Falt Connector Plug (DCN4-BR4) 25.4 10 48 min. 38.1 100.5 100.5 min. 60.7 min. 32.25 Open Type Connector (DCN4-TB4) 48 − 34.5 10 Multidrop Connector (DCN4-MD4) 25.4 48 100.5 min. 55.1 10 min. 77.7 100.5 Note: Minimum cable bend R • Flat ...

  • カタログ

    ... used. Current consumption (Unit) CS1W-EIP21: 410 mA max. at 5 V DC CS1W-EIP21S: 620 mA max. at 5 V DC Weight CS1W-EIP21: 171 g max. CS1W-EIP21S: 180 g max. Dimensions 35 × 130 × 101 mm (W × H × D) Other general specifications Other specifications conform to the general specifications of the CS-series *1. If tag data links are being used, use 100Base-TX. Otherwise, 10Base-T can be used, but this is not recommended. *2. For the CS1W-EIP21S, the following CPU Units are supported. CS1G-CPU@@H, CS1H-CPU@@H, CS1D-...

  • カタログ

    ..., and Z directions Ambient temperature Operating: 0 to 55°C Storage: –20 to 75°C Humidity 10% to 90% (with no condensation) Atmosphere Must be free from corrosive gas. Weight 200 g max. Dimensions 35 × 130 ×101 mm (...

  • カタログ

    ... to each Unit, refer to the explanations of the individual units. Item Specification Applicable PLC CS-series PLCs Unit type CS-series Special I/O Unit Structure Backplane-mounted, single slot size Dimensions 35 × 130 × 126 mm (...

  • カタログ

    ...NX, NJ, NY, CJ2, CJ1, CS1, CP1, CP2, C, and CVM1 / CV Data link),RS-232C (SYSWAY, SYSWAY-CV, Explicit Data link), USB, and Controller Link (FINS, messages Data link) Virtual event memory Tag access CIO, Auxiliary (A), Holding (H), Work (...