全 7845 件が検索されました。(2141 - 2160件を表示)

  • カタログ

    ...Free-Run Mode Node address setting range 1 to 255 (hardware switch setting) 1 to 65535 (software switch setting) Current consumption 340 mA max. at 5 V DC Weight 97 g max. Dimensions 31 × 90 × 65 mm (W...

  • カタログ

    ... (distance between hub and node) Number of cascade connections There is no limitation when a switching hub is used. Current consumption (Unit) 650 mA max. at 5 V DC Weight 91 g max. Dimensions 31 × 90 × 65 mm (...

  • カタログ

    ... Z directions Ambient temperature Operating: 0 to 55°C Storage: –20 to 75°C Humidity 10% to 90% (with no condensation) Atmosphere Must be free from corrosive gas. Weight 100 g max. Dimensions 31 × 90 × 65 mm (...

  • カタログ

    ... CJ Unit Adaptor is required. 3 CJ1W-NC@71 Specifications General Specifications Item Specifications Model CJ1W-NC271/471/F71 (-MA) Internal current consumption 360 mA max. at 5 V DC Dimensions 31 × 90 × 65 mm (...

  • カタログ

    ...-NC@@3 CSM_CJ1W-NC_DS_E_8_9 High-speed, High-precision positioning with 1, 2, or 4 axes • Versatile functions and superb performance enable the construction of compact, high-performance machines. • With its ultra-compact size of 31 × 90 mm (...

  • カタログ

    ... maximum 5 VDC, 310 mA maximum 24 VDC Current consumption of external power supply NC214 13 mA maximum NC234 44 mA maximum 24 VDC NC414 26 mA maximum NC434 90 mA maximum Dimensions 90 × 51 × 65 (H × W × D) 90 × 62 × 65 (H × ...

  • カタログ

    ... can be selected among various I/O specifications and/or options. Features • The replacement notification function can prevent an overflow of the system due to the power lifetime. (CJ1W-PA205C only) • Power Supply Unit provides wide variations according to the system scale up to maximum 25 ...

  • カタログ

    ...10 Units CP1H system Expansion Backplane * Product no longer available to order. 4 CJ1W-PDC/PH41U/AD04U Common Specification Item Specification Unit classification CJ-series Special I/O Unit Dimensions 31 × 90 × 65 mm (...

  • カタログ

    ... Mode (Either mode can be selected with the Change Operating Mode command.) Current consumption 5 VDC, 560 mA max. (SPU Unit only) Other: Memory Card (HMC-EF@@@): 120 mA max. (Supplied from Power Supply Unit.) Dimensions 51 × 90 × 65 mm (...

  • カタログ

    ...: 1 mA • Between input terminals (sensor and CT inputs) • I/O terminals and NC terminals Internal current consumption 250 mA max., 5 VDC Other Other general specifications conform to the CJ-series general specifications. Dimensions 31 × 90 × 65 mm (...

  • カタログ

    ...[SASP-011A] C200H、C200HS、C200HX/HG/HE → CJ2M/CJ2H PLCリプレースサポートカタログ N E W PLCリプレースサポートカタログ C200H、 C200HS、 C200HX/HG/HE ⇒ CJ2M/C J2H From C200H (S/X/G/E) * To *From-Toの画像は同縮尺です。 2 PLCリプレースサポートカタログ 経年劣化で故障が起きる前に早めのリプ...

  • カタログ

    ...) or equivalent 2 CJ2H-CPU6@-EIP General Specifications Item CJ2HCPU64-EIP CPU65-EIP Enclosure Mounted in a panel Grounding Less than 100 Ω CPU Rack Dimensions 90 mm × 65 mm × 80 mm (H × D × W) Weight * 280 g or less Current Consumption Use Environment Battery CPU66-EIP CPU67-EIP CPU68-EIP 5 VDC, 0.82 A Ambient Operating Temperature 0 to 55°C Ambient Operating Humidity 10% to 90% (with no condensation) Atmosphere Must be free from corrosive gases. Ambient Storage Temperature −20 to 70°C (excluding battery) Altitude 2,000 m or less Pollution ...

  • カタログ

    ... (manufactured by OMRON) or equivalent 2 CJ2H-CPU6@ General Specifications Item CJ2HCPU64 CPU65 Enclosure Mounted in a panel Grounding Less than 100 Ω CPU Rack Dimensions 90 mm × 65 mm × 49 mm (H × D × ...

  • カタログ

    ... Unit current consumption at 24 V ≤ (B) value Condition 2: Maximum Power (1) × 5 V + (2) × 24 V ≤ (C) value Max. total power supplied 24 V (relay driving current) CJ1W-PA205C 5.0 A 0.8 A 25 W CJ1W-PA205R 5.0 A 0.8 A 25 ...

  • カタログ

    ...28 Arms - 100 VDC ± 10% *6 6A - 19 A Rated Current 5 ARMS 10 ARMS 20 ARMS Maximum (peak) Current 10 ARMS 20 ARMS 60 ARMS Maximum Rated Power (3-Phase AC) 1195 W 2390 W 4400 W Maximum Rated Power (1-Phase 240 VAC) 1195 ...

  • カタログ

    ...用意し、 より精度の高い動作を可能にします。 指令フェーズ電流指令フェーズ電圧 + X 平面補正 レンズ W軸 Y ΔZ (XYの位置に対するZ方向の補正) U軸 X軸 V軸 X IAB-C システム 構 成 2022年4月作成表示器 NB/NAシリーズ マシンオートメーシ...

  • カタログ

    ...later. 4 CK3E General Specifications Item Specification CK3E-1210 Enclosure Mounted in a panel Grounding method Ground to 100 Ω or less Dimensions (height × width × depth) 130.4(H) × 28.6(D) × 170.9(W) mm Weight 540 g or less Unit power supply rated voltage 24 VDC (20.4 to 26.4 VDC) Unit power supply current consumption 660 mA or less Operating environment Applicable standards * CK3E-1310 CK3E-1410 Ambient operating temperature 0 to 45°C Ambient operating humidity 10 to 95% RH (without condensation and icing) Atmosphere Must be free from corrosive gases....

  • カタログ

    .... Only limited applications can be realized. applications. Uncustomizable internal processing Customizable internal processing Interpolated trajectory command B L AC K BOX Kinematics calculation Motor position command Custom servo function Motor control command Output 6 Output ...

  • カタログ

    ... motors Programmable terminal EtherNet/IP Modbus-TCP EtherCAT network Ethernet network Slave terminal Servo drive/ Encoder input slaves Generalpurpose slaves *1. You will need this unit when you use the Galvo Scanner. CK@...

  • カタログ

    ... motors Programmable terminal EtherNet/IP Modbus-TCP EtherCAT network Ethernet network Slave terminal Servo drive/ Encoder input slaves Generalpurpose slaves *1. You will need this unit when you use the Galvo Scanner. CK@...