全 7845 件が検索されました。(2121 - 2140件を表示)
- 商品情報
...ただけます。 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 サムロータリスイッチの商品でA を頭文字とするものは、以下の 5 商品です。 A7BS / A7BL A7CN / A7CN-L A7D / A7DP A7MD A7PS / A7PH スイッチ レベル機器 マイクロスイッ...
- カタログ
... products or drives to be out of synchronization, resulting in product stop. disposal or damage to the machine. ● I t takes time to restore the system because it needs to be readjusted to synchronize. Avoid machine stops Solution Recovering smoothly ● ...
- カタログ
... *1 • Compact servo drive with same height throughout the power range from 0.1 to 7.5 kW • Pre-assembled motor cables • Embedded relay for direct motor brake control Servo features • • • • • Power range from 50 ...
- カタログ
... machine operation intervention such as removing a crashed product, the machine is stopped, so there is no production. SOLUTION Yo u c a n p i c k u p t h e p r o d u c t s a f e l y w i t h Safely-Limited Speed function. The production line is running at limited speed but it is not stopped. Machine restarts smoothly from speed limit to normal speed. ISSUE D i s p o s a l o f p r o d u c t ...
- カタログ
... be further improved. • The NX-series Safety Network Controller in combination with the NX1 Machine Automation Controller provides real-time safety control of up to 12 motors using EtherCAT and FSoE. Servo features • • • • • Power range from 200 ...
- カタログ
..., SS2/SLS/SDI/SOS/SLP: Cat.3 PLe), EN61508, EN62061, EN61800-5-2 4 AC Servo System 1S-series with Safety Functionality Characteristics 200-VAC Input Models Servo Drive model (R88D-) 1SAN02H-ECT 1SAN04H-ECT 1SAN08H-ECT Item 200 ...
- カタログ
...@N Ordering Information Classification by application Set contents Generalpurpose Classification by control purpose Two wire 61F-GNL * 61F-GNH * 61F-GND * 61F-GNR * 61F-G1NL * 61F-G1NH * 61F-G1ND * 61F-G1NR * G2N ◆ ...
- カタログ
...Ordering Information Classification by application Set contents Generalpurpose Classification by control purpose Two wire 61F-GNL * 61F-GNH * 61F-GND * 61F-GNR * 61F-G1NL * 61F-G1NH * 61F-G1ND * 61F-G1NR * G2N ...
- カタログ
... 110% of rated voltage Operating frequency range ±5 Hz of the rated frequency ±5 Hz of the rated frequency ±5 Hz of the rated frequency Power consumption Approx. 3.2 VA max. Approx. 3.2 VA max. Approx. 1 ...
- カタログ
...NA N Opaque Blue NB N Opaque Black --- TR R Transparent Red Red TG G Transparent Green Green TY Y Transparent Yellow Yellow TW W Transparent White White TA A Transparent Blue Blue TO O Transparent Orange Orange TW Y Transparent White * Yellow * The color is opaque white when the Switch is lit. Safety Precautions Specifications: Refer to page 12. Dimensions: Refer to pages 14 to 16. A Code Specification G General/Screw terminal block P General/Push-In Plus Terminal Block Code (4) Button Transparency and Color and (8) LED Lamp Color Lighted/non-lighted Description Compliant ...
- カタログ
...the recommended ferrule. 2. Make sure that the ferrule processing dimensions conform to the following figures. 8 to 10 mm Max. 1.9 mm 20 Max. 2.6 mm X1 LED lamp R:10 kΩ (1 W) Bleeder resistor X2 Be sure to read the "Safety Precautions" on page 56. Emergency Stop Pushbutton Switches (22-dia. or 25-dia.) Push-in Plus Terminal Block Models A22NE-PD A22NE-P Install in 22-dia. or 25-dia. Panel Cutout For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Be sure to ...
- カタログ
... operation signal to the Master Unit, and the Master Unit responds a reception confirmation signal to the Slave button. Slave button A2W-T@-WC1 (Up to 8 points) 1 A2W Model Number Structure Model Number Structure Slave button A 2 ...
- カタログ
.... Refer to page 6. “Colored-illumination” models operate in the way shown below: Unlit Lit White Color Symbol 05E 12E 24E Rated voltage 5 VDC 12 VAC/VDC 24 VAC/VDC G W green white LED Lamplighted Models (A3PT Only) Symbol 05C 12C 24C Rated voltage 5 VDC 12 VDC 24 VDC • A3PJ and A3PA can also be ordered separately. Refer to page 8 for details. The built-in LED is colored. Number of LED Lamps Screen pattern Single screen A3PJ A3PA Models with built-in LED Horizontal 2-split screen A3PT 2 2 *2 Vertical 2-split screen...
- カタログ
...damage the Switch and result in fire. • Wire according to the terminal arrangement. • Use good-quality 6:4 (tin:lead) solder. • Use a resin flux cored solder. • Do not use a liquid or chlorine type flux. • Perform soldering within 3 s using a 30-...
- カタログ
....5 kW (200 V) 7.5 kW (400 V) (Except for 15 kW (200 V/400 V)) Rotating connector for flexible installation (4 - 15 kW) 23-bit absolute encoder without battery backup Run the cable in any direction ・ Power range from 50 ...
- カタログ
...ます。 FAX 055-982-5051 / www.fa.omron.co.jp Web版カタログ 2016年12月現在 オムロン制御機器の最新情報がご覧いただけます。 w w w .fa .o m ro n .co .jp 緊急時のご購入にもご利用ください。 (C)OMRON Corporation 2016 All Rights Reserved. お断りなく仕様などを変更することがありますの...
- カタログ
...Isolation *1 Between I/O and Controller signals: Photocoupler (No isolation between I/O signals.) External terminals 18-point detachable terminal block (M3 screws) Power consumption 420 mA max. at 5 VDC Dimensions (mm) 31 × 90 × 65 mm (...
- カタログ
..., CU: cUL, N: NK, L: Lloyd, and CE: EC Directives. • Ask your OMRON representatives for the conditions under which the standards were met. 1 CJ1W-CIF11 Specifications General Specifications Item Specification Dimensions 18.2 × 34.0 × 38.8 mm (...
- カタログ
...456 BS+ X101 456 4 1 DC24V INPUT 90 BS+ BD H BD L BS- 5.3 3.6 6 CJ1W-CRM21 Dimensions When the Cable is Attached Flat Cable I (w/o sheath) DCA4-4F10 Round Cable I (2 core) JIS C3306 compliant 0.75 mm2 × 2 core Flat Connector Plug (DCN4-BR4) 25.4 min. 38.1 65 47.95 60.7 10 65 min. 34.5 48 Open Type Connector (DCN4-TB4) − 10 31 Multidrop Connector (DCN4-MD4) 48 25.4 10 77.7 55.1 65 65 Note: Minimum cable bend R • Flat Cable I (...
- カタログ
...Crimped 40-pin Connectors Pressure welded Fujitsu FCN-363J040 OTAX N363J040 Contactor Fujitsu FCN-363J-AU OTAX N363JAU Connector Cover Fujitsu FCN-360C040-J2 OTAX N360C040J2 Right angle type C500-CE405 Fujitsu FCN-367J040-AU/F, ...