全 53645 件が検索されました。(5801 - 5820件を表示)
- カタログ
... with control panels Creating green control panels Green Reducing GHG emission of control panels to achieve carbon neutrality 3 Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’...
- カタログ
.... *1 Value Design for Panel Our shared Valu ue Design for Panel (herein afterr referred to as "Value De esign") concept for the specifica ations of products used in n control panels will create new w value to our customer’...
- カタログ
...-phase 2-wire Single-phase 100 V Dedicated CT Minimum 5 A, Supports up to 600 A 1 circuit to 2 circuit Three-phase 4 circuit 480 V Packed Full of Functions Ethernet communication Industry's thinnest *1 Width 38 mm * For EtherNet/IP™ compatible type, in the case of 400 V measurement Accuracy IEC Class 0.5S Safety Standards Acquired * Except when using 5A CT *1. As of July 2025, according to our company survey. For EtherNet/IP™ compatible models and systems measuring 400 V. Note1. KM-PCBE600 is only available in certain regions. Note2. The CT with ...
- カタログ
... Simple Temperature Measurement KM50 Power Monitors have a thermistor chip built onto the panel surface for easy measurement of the panel surface temperature. The temperature display can be offset to match the room temperature to manage trends. Previous product Current consumption (kW) 10 ...
- カタログ
...zSimple Temperature Measurement KM50 Power Monitors have a thermistor chip built onto the panel surface for easy measurement of the panel surface temperature. The temperature display can be offset to match the room temperature to manage trends. Previous product Current consumption (kW) 10 ...
- カタログ
...operation time. Pulse Input Count Measurement Pulses Measurement value 1 Operating HIGH threshold Hysteresis 2 3 KM50-E Pulse Input ON Time Measurement Standby Hysteresis LOW threshold Pulses Stopped Time 10 ...
- カタログ
...-state Energy Classification Pulse Input Count Measurement Pulses Measurement value 1 Operating HIGH threshold Hysteresis 2 3 KM50-E Pulse Input ON Time Measurement Standby Hysteresis LOW threshold Pulses Stopped Time 10 ...
- カタログ
...でいない電力 2. 待機電力 0 3. 停止電力: 装置が停止時に消費している電力 11:00:00.044 11:02:29.917 R相 S相 T相 (トランス二次側低圧回路) 受配電盤のお役立ち機能 電流計 2 1 3 4 50 100 V 150 .5 1 .9 COS θ .9 時刻 電流計測 .5 0 A 0 CT CT 力率計...
- カタログ
...Tubes Product Model Product Model KS1-ANNS01 500-mm Conductive Urethane Tube KS1-ANNS-U 60° KS1-ANSW60 500-mm Fluororesin Tube KS1-ANNS-F 90° KS1-ANSW90 500-mm Silicone Tube KS1-ANNS-S Standard Nozzle Shower Nozzle 90° Flat Nozzle KS1-ANFT90 Caps 100 mm KS1-ANSB10 Straight Bar Nozzle Product 60° Flexible Shower Nozzle Cap KS1-ANDC-SW60 300 mm KS1-ANSB30 90° Flexible Shower Nozzle Cap KS1-ANDC-SW90 400 mm KS1-ANSB40 90° Flexible Flat Nozzle Cap KS1-ANDC-FT90 500 mm KS1-ANSB50 Optional Products 100 mm KS1-ANDC10 200 mm KS1-ANDC20 Flexible ...
- カタログ
...Autonomous Material Transportation Autonomous Material Transportation AU TO N O M O U S MAT ERIAL T R AN S P O RTATI O N YOUR TRUSTED PARTNER IN AUTOMATION When you work with OMRON, you don’t just get a robot—you get a fully integrated solution to meet the needs of your automated production. Interactive Integrated Intelligent −− One Fleet Manager controls up to 100 robots −− Intuitive setup on PCs and tablets −− Works safely with people −− Integrates with custom payloads such as conveyors −− Compatible with other OMRON robots −− Optimizes routing −− Adapts to changing conditions on the fly AU TO ...
- カタログ
... voltage is 120% of the rated value. Special models enabling a rated voltage of 220 V are available. The setting range for these models is 80% to 110%. Characteristics Repeat accuracy ±3% max. (with voltage fluctuations at the rate of 1 V/...
- カタログ
... Precautions for the A3P. 13 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
...://www.ia.omron.com). 2 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
....omron.com Authorized Distributor: Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddorp The Netherlands Tel: (31) 2356-81-300 Fax: (31) 2356-81-388 OMRON ELECTRONICS LLC 2895 Greenspoint Parkway, Suite 200 Hoffman Estates, IL 60169 U....
- カタログ
....omron.com Authorized Distributor: Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddorp The Netherlands Tel: (31) 2356-81-300 Fax: (31) 2356-81-388 OMRON ELECTRONICS LLC 2895 Greenspoint Parkway, Suite 200 Hoffman Estates, IL 60169 U....
- カタログ
....omron.com Authorized Distributor: Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddorp The Netherlands Tel: (31) 2356-81-300 Fax: (31) 2356-81-388 OMRON ELECTRONICS LLC 2895 Greenspoint Parkway, Suite 200 Hoffman Estates, IL 60169 U....
- カタログ
...[I890-E-01] MD-650 Catalog Autonomous Mobile Robot OMRON MD-650 AMR Autonomous Material Transport: MD-650 The world’s most innovative mobile robot solution 1933 210 1000s 20+ Omron established Locations Worldwide of robots deployed globally years of robotics experience OMRON mobile robots are autonomous mobile robots (AMRs) designed to dramatically increase productivity in manufacturing and logistics operations by increasing throughput, eliminating errors and improving material traceability. The MD-650 offers industry innovations with · 650 kg medium capacity payload · Dynamic intelligent 360° safety · Integrated automation controller Omron offers a complete family of mobile robots to provide scalability ...
- カタログ
...送: MD-650 モバイルソリューションオム ロ ン が 特 許 を 持 つ セル・アラインメント・ポ ジ ショニン グ・システム( C A P S )は 、マー カー を 用 いてゴ ー ル 地 点 に お けるロ ボット をより効 果 的 に 位 置 決 めし、荷 物 の積み下ろしを効 率 化します。 オムロ...
- カタログ
.... A transistor output can be selected only from the K8DT Series. 4 Motor Failure Examples (Phenomena) There are various failure types that lead to motor failure. By detecting abnormal signals and using them to stop the motor, motor failure and damage to the motor’...
- カタログ
...[Q269-E1-02] MX-Z2000H-V1 Series Catalog Fiber Laser Marker MX-Z2000H-V1 series Fast, High Quality, Easy Marking Flexibility FDA 2 M 2000H MX-Z 2000 00H Series S ries Se Fiberr Laser Fibe Lase ser Mark Marker er Great for either deep or shallow engraving in metals, marking on plastics/resins or plastic films, and for fine processing. Mark anything from electronic parts to automotive parts. Deep engraving in metal Deep engraving Shallow engraving in metal Marking on plastics/resins Fine processing Fine marking The MX-Z2000H Series Provides Benefits in Many Arenas High Speed and ...