全 53645 件が検索されました。(5781 - 5800件を表示)
- カタログ
.../速度計測結果加速度計測結果 正常動作時の計測値 0.15G 正常品 速度計測結果 正常動作時の計測値 1.9mm/s 正常品 動作異常時の計測値 1.30G [G] 注意 10.00 異音がするモータ 2.9mm/s 閾値注意 1.54G 1.00 動作異常時の計測値 閾値異常 異常 0....
- カタログ
...Product classification Symbol TH Meaning Thermal condition monitoring device (2) Product classification MD Main Unit (3) Communications method EIP Supports EtherNet/IP and Modbus TCP communications Infrared thermal sensor (Special thermal imaging sensor) K6PM- TH ...
- カタログ
... of wiring An abnormal exothermic of a transformer An abnormal exothermic of devices in a panel Our shared Value Design for Panel (herein after referred to as "Value Design") concept for the specifications of products used in control panels will create new value to our customer’...
- カタログ
... all the terminals and the case; Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals; Between (voltage input terminals + CT input terminals) and the other terminals Vibration resistance Frequency 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/...
- カタログ
... of master engineers. The goal is to produce a people-friendly manufacturing environment with a new approach aimed at digitalization of maintenance covering diverse failure modes. Replicating the maintenance skills of seasoned engineers Retrofitting Simple remote monitoring Omron'...
- カタログ
...Sine waveform: 100 to 600 VAC, -15% to 10%, 50/60±5 Hz Thyristor waveform: 100 to 600 VAC, -15% to 10%, 50/60±5 Hz (0° to 150° dia.) Inverter waveform: 100 to 600 VAC, -15% to 10%, 20 to 85 Hz <3-phase, 3-wire, ...
- カタログ
... corrective maintenance. With K7GE, you will be able to increase the measurement frequency to conduct condition-based maintenance by trend monitoring. Parameterization of testing levels to reproduce the measurement typically done by experienced personnel Trend monitoring is not possible if measurement fluctuates due to measurer’...
- カタログ
...CAN/CSA C22.2 No.14 high as 50 MΩ using inter-electrode resistance detection. CE: EMI EN 55011 Detection of IPA and pure water possible. EMS EN 61000-6-2 RCM • Higher noise immunity with a noise canceller circuit KOSHA (...
- カタログ
...) and (all communications terminals + all transistor terminals); Between all voltage input terminals and all CT input terminals; Between the channels of voltage inputs; Between the channels of CT inputs Vibration resistance Frequency 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/...
- カタログ
...K 7 TM Monitor Heater Condition with the K7TM To reduce unexpected downtown and wasteful costs due to heater burnout Heater equipment that operates at high temperatures is more likely to experience unplanned downtime due to heater burnout. Preventing burnout requires the heater'...
- カタログ
...85% to 110% of power supply voltage 5 VA max. 2 W max. (24 VDC), 4 VA max. (24 VAC) K8AK-TH11S Thermocouple: K, J, T, E; Platinum-resistance thermometer: Pt100, Pt1000 K8AK-TH12S Thermocouple: K, J, T, E, B, R, ...
- カタログ
... AC I2-COM 10 to 100 A AC *2 --- OMRON CT 200 A AC I3-COM 20 to 200 A AC *2 --- OMRON CT K8DT-AS3@@ Overload capacity Continuous input at 120% of maximum input. 1 s at 150% Continuous input at 120% with an OMRON CT (K8AC-CT200L). 30 ...
- カタログ
... AC *2 --- 200 A AC I3-COM 20 to 200 A AC *2 --- Input type Overload capacity Direct input Direct input or commercially available CT OMRON CT Continuous input at 120% of maximum input. 1 s at 150% Continuous input at 120% with an OMRON CT (K8AC-CT200L). 30 ...
- カタログ
...-LS Data Sheet New Product Conductive Level Controller K8DT-LS Ideal for water level control. Sensitivity adjustment and timer for easy usage. • Sensitivity adjustment from 10 k to 100 kΩ. • Enables easy onsite adjustment. ON-delay timer from 0.1 to 10 ...
- カタログ
...-PH Ratings and Specifications Ratings Specifications Rated input voltage 3-phase, 200 to 480 VAC (3-wire) Input load Approx. 2.6 VA Rated insulation voltage 528 VAC Operating time Phase sequence 0.1 s...
- カタログ
... value Operates at 100% of set value. Reset value 5% of operating value (fixed) Reset method Automatic reset Overvoltage/ Operating Undervoltage time Phase setting sequence range Phase loss 2 Specifications 0.1 to 30 ...
- カタログ
...Impulse withstand voltage 6 kV (between live terminals and exposed, noncharged metal parts) Noise immunity 1,500 V power supply terminal common/normal mode Square-wave noise of 1 μs/100 ns pulse width with 1-ns rise time 0.1 ...
- カタログ
....2 W max. 100 to 240 VAC: 3.1 VA max. Rated insulation voltage 253 VAC Sensor inputs K8DT-TH1 K8DT-TH2 Thermocouple: K, J, T, E; Platinum-resistance thermometer: Pt100, Pt1000 Thermocouple: K, J, T, E, B, R, ...
- カタログ
.../DC V3-COM 60 to 600 V AC/DC Approx. 3.1 MΩ K8DT-VS3@@ * The range is selected using connected terminals. 2 Setting range Input impedance Overload capacity Continuous input at 115% of maximum input 10 ...
- カタログ
...30 to 300 V AC/DC Approx. 1.7 MΩ 0 to 600 V AC/DC V3-COM 60 to 600 V AC/DC Approx. 3.1 MΩ Overload capacity Continuous input at 115% of maximum input. 10 s at 125% (up to 600 VAC) * The range is selected using connected terminals. 1 K8DT-VW Ratings 2 Specifications Power supply voltage K8DT-VW@@D: 24 VAC 50/60 Hz, 24 VDC K8DT-VW@@A: 100 to 240 VAC 50/60 Hz Allowable operating voltage range 85% to 110% of rated power supply voltage Power consumption 24 VAC/DC: 1.8 ...