全 53645 件が検索されました。(5901 - 5920件を表示)
- カタログ
...[I824-E1-01] Robotic Automation Concept Book Omron Robotic Automation Complete automation expertise 2 Omron Robotic Automation Omron Robot Solution Flexible manufacturing enabled by a seamless integration of Robots and Machine Control Omron’...
- カタログ
...: SPCC (5.1) 4 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
... Hz range sensorless vector control, vector control with sensor. SM/PMM Synchronous starting sensorless vector control, IVMS starting smart sensorless vector control Speed fluctuation *3 ±0.5% (during sensorless vector control) Acceleration or deceleration time 0.00 to 3600.00 sec (linear, ...
- カタログ
... ter R X2 Series The Driving Evolution Evolved Heritage This high performance inverter offers the same usability as the previous model, which allows easy replacement. Press working Filling control Easy replacement Built-in EMC Filter T he R X 2 ...
- カタログ
...NPN open collector output, 30 VDC, 100 mA (NO, NC) Residual voltage (ON): 1.5 V max. Leakage current (OFF): 0.1 mA max. 50,000,000 operations min. (switching frequency: 18,000 operations/h) 0.1 to 1 s 1 to 10 ...
- カタログ
...NPN open collector output, 30 VDC, 100 mA (NO, NC) Residual voltage (ON): 1.5 V max. Leakage current (OFF): 0.1 mA max. 50,000,000 operations min. (switching frequency: 18,000 operations/h) 0.1 to 1 s 1 to 10 ...
- カタログ
...None Not changeable S8AS-24006N RS-485 Changeable S8AS-24006R None Changeable S8AS-48008 None Not changeable S8AS-48008N RS-485 Changeable S8AS-48008R Be sure to read and fully understand the content of the S8AS User'...
- カタログ
...B3P5-VH (LF) (SN) VHR-5N B4P-VH (LF) (SN) VHR-4N B6P-VH (LF) (SN) VHR-6N Terminals Reel: SVH-21T-P1.1 Bulk: BVH-21T-P1.1 Applicable crimp tool YC-160R Manufacturer J.S.T. Mfg. Co., Ltd. Note: The female connectors that are required for wiring are not provided with the Power Supply. 15 S8FS-G Engineering Data Derating Curves Output Derating Standalone operation (300 W/600 W) 120 Out of operating range 100 100 VAC or above 100 VDC or above Load rate (%) Load rate (%) Standalone operation (15 W to 150 W) 80 120 Out ...
- カタログ
... Introd Introduction n Stable, High Quality 75% of all the manufacturing processes have been mechanized. We have also mechanized inspection and confirmation processes. Automatic mounter Component mounting I Inspection Image inspection (components and soldering) ...
- カタログ
...(30) 9.5 180 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
...91 178.5 15 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
...(N) Rectifier Inrush current High-frequency Smoothing protection current regulation circuit Alarm detection +V DC OUTPUT -V Rectifier/ Smoothing circuit Drive circuit Control circuit +V Output voltage monitor -V Overcurrent detection circuit +...
- カタログ
..., the momentary power failure time that can be compensated for will be reduced. 2. When connected to the S8VS-06024, S8VS-12024, S8VS-18024, S8VS-24024, or S82J-10024@@ Power Supply, the output voltage may increase by approximately 4 V for several 10 ...
- カタログ
...)と比 較して、環 境 配 慮 設 計 が できていること * 4 . 制 御 盤 C F P ( カーボンフットプリント) は、当 社 により国 際 規 格 I S O 14 0 67 に 基 づき 、 ライフサイクルアセスメント手 法 による制 御 盤 ( 製 品 ) の 製 造、輸 送、使 用、廃 棄まで の 各 段 階 にお ける ...
- カタログ
... with control panels Creating green control panels Green Reducing GHG emission of control panels to achieve carbon neutrality 3 Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’...
- カタログ
.... Refer to Period and Terms of Warranty on page 9 for details. ! Refer to Safety Precautions on page 6. Model Number Structure Model Number Legend Note: Not all combinations are possible. Refer to List of Model number in Ordering Information, below. S8V-NF ...
- カタログ
...ることで更に制御盤の価値が更に高まります。 商品ラインナップ/主な仕様 S8V-NFS203(3A) S8V-NFS206(6A) 【推奨対象品】 S8VK-X / S8VK-S / S8VK-G ※他のパワーサプライにもご使用可能です。 ■ 基本仕様 ■ 減衰量周波特性 項目 仕様 形式 S8V-NFS203 20 AC250V、DC250V 定格電流 30 3A 減衰量(dB) 定...
- カタログ
...ue provid pro vided vid ed to con contro troll pane tro pane anels. ls ls. Product Lineup/Main Specifications S8V-NFS203 (3 A) S8V-NFS206 (6 A) [Recommended products] S8VK-X / S8VK-S / S8VK-G * Also applicable to other power supplies. Basic specifications Attenuation frequency characteristic Specifications Model S8V-NFS203 Rated voltage 0 AC 250 V, DC 250 V Rated current 3A Withstand voltage 6A AC 2500 V Insulation resistance DC 500 V, 100 MΩ Leakage current 1.0 mA max. (250 VAC/60 Hz) Ambient operating temperature -40 to 85 °C Installation DIN track OMRON Corporation 10 S8V-...
- カタログ
...: 90 to 350 VDC • Possible for 2-phase input usage. • Wide operation temperature range: –40 to 70 °C • Power Boost function at 120% • Safety standards: UL508/62368-1, CSA C22.2 No. 107.1/62368-1 EN 62477-1, EN62368-1. Lloyd’...
- カタログ
... Wide range input DC5-30V (S8VK-R10), DC10-60V (S8VK-R20) • Wide operation temperature range: -40 to 70 °C • Safety standards: UL 508, CSA C22.2 No. 107 EN 62477-1 • EMS: EN61000-6-2 EMI: EN61000-6-3 Lloyd'...