全 53645 件が検索されました。(5861 - 5880件を表示)
- カタログ
...*3 Yes --- 0.01°C max. Yes --- 0.001°C max. Yes --- *1. Free-Run refreshing *2. Synchronous I/O refreshing *3. The resolution is 0.2°C max. when the input type is R, S, or W. • Heater Burnout Detection Units No. 01 4 NX-TS/HB Ordering Information Applicable standards Refer to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most recent applicable standards for each model. Temperature Input Units Specification Product name Thermocouple Input type Number of points Input type 2 points 4 points 2 points 4 points Resolution(25°...
- カタログ
... max. Installation orientation: • Connected to a CPU Unit Possible in upright installation. • Connected to a Communications Coupler Unit Possible in 6 orientations Restrictions: No restrictions 7 NX-V680C Version Information Connected to a CPU Unit Refer to the user'...
- カタログ
...Database Networks Production Line Safety Vision High-speed, high-precision control: Synchronized within same cycle The NX1 provides synchronized control of the NX bus connected I/O and motion control network within same system cycle time and jitter below 1 µ...
- カタログ
...Model 250 ms/Unit 4 Thermocouple Terminals 0.01°C max. 10 ms/Unit 2 0.001°C max. 60 ms/Unit 4 *1. The resolution is 0.2°C max. when the input type is R, S, or W. *2. The NX-TS2202 and NX-TS3202 only support Pt100 three-wire sensor. Heater Burnout Detection Units Specifications Product Name CT input section Number of inputs Control output section Maximum heater current Number of outputs Heater Burnout Detection Unit Internal I/O common Maximum load current Rated voltage NPN 4 50 AAC 12 to 24 VDC 0.1 A/point, ...
- カタログ
... the size • Peer-to-Peer controller communication • RS-232, RS-422A/485 (Modbus-RTU: 32 nodes max.) • Analog I/O • Interface with Sysmac Studio • Information network (host application) MQTT MQTT communication ideal for connecting to IoT systems NX1P supports MQTT (...
- カタログ
... 2 NX-TS3202 16 Terminals NX-TS2204 16 Terminals x 2 NX-TS3204 10 ms/Unit 2 points 0.001°C max. 4 points *1. The resolution is 0.2°C max. when the input type is R, S, or W. *2. The NX-TS2202 and NX-TS3202 only supports Pt100 three-wire sensor. 8 16 Terminals 250 ms/Unit 4 points 2 points Model 60 ms/Unit Refer to your OMRON website for details. 2 points Terminals 60 ms/Unit Machine Automation Controller NX1P Heater Burnout Detection Units Specification Product Name CT input section Number of inputs Control ...
- カタログ
... analyze data (e.g., temperature, pressure, and flow rate) accurately for finding Defect cause occurred Defect cause was identified Optimal value optimal processing conditions and to feed the analysis results back to machines in real time. Defect threshold value ...
- カタログ
...Model 250 ms/Unit 4 Thermocouple Terminals 0.01°C max. 10 ms/Unit 2 0.001°C max. 60 ms/Unit 4 *1. The resolution is 0.2°C max. when the input type is R, S, or W. *2. The NX-TS2202 and NX-TS3202 only support Pt100 three-wire sensor. Heater Burnout Detection Units Specifications Product Name CT input section Number of inputs Control output section Maximum heater current Number of outputs Heater Burnout Detection Unit Internal I/O common Maximum load current Rated voltage NPN 4 50 AAC 12 to 24 VDC 0.1 A/point, ...
- カタログ
...Machine Automation Controller NX7 Machine Automation Controller NX7 Flagship controller performs large-scale, high-speed, high-accuracy control by synchronizing up to 256 axes with the fastest cycle time of 125 µ...
- カタログ
... measuring devices such as data loggers for measurements. Being among the first to work on IoT at manufacturing sites, Omron now offers the High-speed Analog Input Unit that can easily acquire synchronized analog data. It will help you improve quality. Reliable Precise Industry'...
- カタログ
...High-speed counter ∙ Counter Match Output with response within 1 μs ∙ Advance Time to adjust the Position interface ∙ Incremental and absolute encoder support ∙ Pulse output unit (line driver output model) output timing by correcting for the external device’...
- カタログ
...FZ-MEM2G FZ-MEM8G NY000-AS00 *3 NY000-AS01 NY000-AS03 NY000-AS04 NY000-AS07 NY000-AT01 NY000-AT02 NY000-AC00 2M NY000-AC00 5M NYM1@W-C1@@@ S8VK-G@@@24 S8VK-X@@@24A-EIP S8VK-S@@@24 S8VK-WA@@@24 S8BA 5 NY5@@-1 Product name Specifications Cable length: 2 m Signals for • Signal output (BL, TR, BU, WB) • Remote ON/OFF input • UPS Stop Signal input (BS) UPS Communication Cable Model S8BW-C02 Note: Orders for NY000-AS02 and NY000-AH00 are no longer available. *1. Select the required type below. Industrial Box PC type only. NY000-AB00: ...
- カタログ
...[P126-E1-01] Industrial PC Platform NY Monitor Link Catalog Industrial PC Platform NY Series NY Monitor Link: Put your screen where it's needed Using Omron’s NY Monitor Link connector*, you can place our industrial monitor where it most benefits the operator – even if that’...
- カタログ
...NYB ・産業用パネル型PC 形NYP ゴリ6A以上のEthernetケーブルとRJ45コネ ・IPCマシンコントローラ 形NY512-1 / 532-1 クタだ け。 O S やソフトウェアは 不 要 な ので、 簡単に接続できます。 NY Monitor Link コネクタ仕様 NY Monitor Link は、NY Monitor Link コネクタ付きのオムロン製産業用...
- カタログ
... freedom to install preferred applications to versions that add OMRON software packages for vision systems, 2D code reading or HMI functionality, NYE is designed with durable hardware and software components for long-term use, using high-quality components and innovative mechanical design, and is made to OMRON'...
- カタログ
... for connecting up to 3 monitors (duplication) in series with up 100 m between each monitor • Standard and 100 m cable models are available • Easy mounting *1. The iF Product design Award, presented by Hannover-based International Forum Design GmbH, is one of the world'...
- カタログ
...Environment-resistant Series Oil-resistant Components Environment-resistant Series Oil-resistant Components Let Us Help You Eliminate Production Line Stoppages No Cutting Oil Ingress by Any Path 2 Environment-resistant Series, Oil-resistant Components 3 Unexpected Component Failures: OMRON’...
- カタログ
...Autonomous Mobile Robot Addresses Key Material-Handling Pain Points • Existing Manual Carts • Design Constraints • Multiple Automation Vendors • Specialized Environments • Customized Solutions • Integration Challenges What Makes OL-450S the Superior Solution for these Challenges? OL-450S2 | OL-450S3 OMRON’...
- カタログ
...全機能が充実しているため、さまざまな用途に対応できる柔軟性を持っています。 可搬重量 450kg 最大速度 1.2m/s リフト高さ 108mm - 308mm 360°の安全監視 顧客ニーズを重視したソリューション現場でこれらの課題に直面していますか? • 既存の手動...
- カタログ
...送: OL-450S モバイルソリューションオム ロ ン が 特 許 を 持 つ セル・アラインメント・ポ ジ ショニン グ・システム( C A P S )は 、マー カー を 用 いてゴ ー ル 地 点 に お けるロ ボット をより効 果 的 に 位 置 決 めし、荷 物 の積み下ろしを効 率 化します。 オムロ...