全 53645 件が検索されました。(5721 - 5740件を表示)

  • カタログ

    ...50 10 ± 3 2 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...

  • カタログ

    ... Slave GX-JC03/JC06 CSM_GX-JC03_JC06_DS_E_1_3 Realizing flexible wiring solutions EtherCAT junction slave for open network realize super high speed machine control Features • Realizing flexible wiring by daisy chain and branch • Compact size as the industry'...

  • カタログ

    ...Ver.1.0 Ver.1.2 GX-DA@@@@ Ver.1.1 Ver.1.0 Ver.1.2 GX-EC@@@@ Ver.1.1 Ver.1.0 GX-ILM@@@ Compatible version of Support Software Sysmac Studio Note: Refer to User’s Manual for details on the functions that have been added or changed due to the unit version upgrade of the EtherCAT Slave Units. 2 Digital I/O Terminal 2-tier Terminal Block Type GX-@D16@1/OC1601 High-speed digital I/O terminal with the screw type terminal block for EtherCAT communications • Detachable screw terminal block facilitates the maintenance. • The expansion ...

  • カタログ

    ...Model Selection Guide for Timers Model Selection Guide for Timers H3 and H5 Series Table of Contents Basic Selection Information for Timers Timer’s Advantage 3 Basic Configuration of a Timer 4 Basic Operation of a Timer 5 Model Selection Guide for Timers to fit your need Recommended Timer Table 11 Minimizing Mounting Space in Control Panels 12 Getting Set Value Accuracy 15 Frequently Changing the Settings 16 One Model Choice for Various Power Supply Voltages 17 When the Application Life Expectancy Is Extremely Long 18 Installing Many Timers Together 19 When Measurement Conditions Must Be Checked Frequently Onsite 20...

  • カタログ

    ...1. Number of Pins None: 11-pin models 8: 8-pin models 2. Input Type for 11-pin Models None: No-voltage input (NPN type) P: Voltage input (PNP type) 3. Output None: Relay output (DPDT) S: Transistor output (NPN/PNP universal use) E: Relay output (SPDT) with instantaneous relay output (SPDT) 4. Suffix 301: Double time scale (range) models (0.1 ...

  • カタログ

    ... the H3DK-GE. *3. Scheduled to obtain certification in April 2012. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Model Number Structure  The Entire H3DK Series H3DK Series H3DK-M/-...

  • カタログ

    ... Range • A wide AC/DC power supply range (24 to 230 VAC/ 24 to 48 VDC) reduces the number of timer models kept in stock. (24 to 230 VAC/VDC with H3DS-XL@) • Smart Dial/Selector-locking Mechanism: Prevents the dials and selectors on the Timer’...

  • カタログ

    ... Timer Star-delta Timer Power OFF-delay Timer 2. Control Output * 3. Supply Voltage 4. Time Ranges * Symbol Meaning Symbol Meaning Symbol Meaning 1 SPDT Blank 24 to 240 VAC/DC S 0.1 to 1.2 s or 1 to 12 ...

  • カタログ

    ... with control panels Creating green control panels Green Reducing GHG emission of control panels to achieve carbon neutrality 3 Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’...

  • カタログ

    ...)と比 較して、環 境 配 慮 設 計 が できていること * 4 . 制 御 盤 C F P ( カーボンフットプリント ) は、当 社により国 際 規 格 I S O14 0 6 7 に 基づき、 ライフサイクルアセスメント手 法 による制 御 盤 ( 製 品 ) の 製 造 、輸 送、使 用、廃 棄まで の 各 段 階 における...

  • カタログ

    ... purchasing the products. Please consult OMRON representative if you have any questions or comments. Refer to Safety Precautions on page 10. DIP Model Timer for PC Board Use Provides Contact and Solid-state Output • Four time ranges are selectable. Models suffixed -@A@: 1 ...

  • カタログ

    ... standards, refer to your OMRON website. Refer to Safety Precautions on page 6. Model Number Structure Model Number Legend H3RN-@@-B 1 2 1.Output 1: SPDT 2: DPST-NO 2.Time Range None: Short-time range (0.1 ...

  • カタログ

    ... been certified for safety standards, refer to your OMRON website. Model Number Structure Model Number Legend H3RN-@@ 1 2 1. Output 1: SPDT 2: DPST-NO 2. Time Range None: Short-time range (0.1 s to 10 min) 1: Long-time range (0.1 min to 10 hrs) Ordering Information List of Models Supply voltage 24 VAC; 12, 24 VDC Time-limit contact Short-time range model (0.1 ...

  • カタログ

    ...ON Delay Interval Flicker-OFF Start Flicker-ON Start H3Y-@-B Mono-function Timers On Delay Fixed Time Range Four-time Ranges ON Delay Interval Flicker-OFF Start Flicker-ON Start Short-time range (0.1 s...

  • カタログ

    ...Y92A-48F1 Y92F-30 50 cm (l) × 7.3 mm (t) PFP-50N 1 m (l) × 7.3 mm (t) PFP-100N 1 m (l) × 16 mm (t) PFP-100N2 End Plate PFP-M Spacer PFP-S Note: 1. Supplied with H5F-KB model. 2. Supplied with H5F-B (flush-mounting) model. 1 H5F Specifications Ratings Rated supply voltage 100 to 240 VAC (50/60 Hz) Operating voltage range 85% to 110% of rated supply voltage Power consumption Approx. 2.4 VA at 264 VAC Control outputs Contact output: SPST-NO, 15 A at 250 VAC, ...

  • カタログ

    ...Available only on weekly models. Features Easier and More Convenient to Use „ Simple Setting Time Adjustment Function (See note.) Independent Day Keys make setting easy. Up/down set value changing for speedy setting. The time can be set to 00 min 00 ...

  • カタログ

    ... Series New H7E New H7EC Total Counter • 8-digit New H7ET New H7ER Time Counter Tachometer • 999999.9h/ 3999d23.9h • 999h59min59s/ 9999h59.9min • 1,000 with 1 pulse/rev. encoder • 1,000.0 s-1 with 10 pulse/rev. encoder ...

  • カタログ

    ... note 3.) Digits Forecast value: 6 digits (999999) Pre-forecast value: −5 digits (See note 4.) Machine stoppage: +5 digits (See note 5.) Forecast value: 6 digits (999999) Time ranges Forecast value: 99999.9 h (0.1 h or longer)/ 99999.9 ...

  • カタログ

    ...[-] HMC-EF183 Data Sheet SYSMAC Option Memory Card HMC-EF183 CSM_HMC-EF183_DS_E_3_2 Large-capacity Memory Card (128 MB) That's RoHS Compliant! • Memory Cards serve as external memory to store user programs, PLC Setups, I/O Tables, and other data for CS/CJ-series PLCs or NSJ *1 Controllers. • A Memory Card Adaptor can be used to mount a Memory Card in a PCMCIA slot of a personal computer to enable editing the data on the computer. HMC-EF183 HMC-AP001 *1. NSJ-series is no longer available to order. Features • • • • • Save or read ...

  • カタログ

    ...Ambient storage temperature: -20°C to 75°C / Ambient storage humidity: 10% to 90% (no condensation) Write protection Provided Type of file system FAT16 FAT32 * These values depend on the device on which the card is mounted. The value in the user'...