全 53645 件が検索されました。(5681 - 5700件を表示)

  • カタログ

    ... direction of the connecting nut screws which connect electrodes. Avoid the screws from touching each other. 20 46 Note: The Electrode Separators cannot be used unless the Electrodes are coupled. Accessories (Order Separately) Application Model Protective Cover (for PS-@...

  • カタログ

    ... blanking and muting functions EASY type simple and affordable hand protection BASIC type simple hand protection and simple muting functions 2 Offering the best selection of safety light curtains for your guarding needs. Three F3SJ types allow easy selection for your application. Omron'...

  • カタログ

    ... if this switch is not required) S2: Interlock / Lockout reset switch S3: Lockout reset switch KM1,KM2: Magnet contactor M: 3-phase motor *1. S1 Open: Normal light emission. Close: Stop light emission. *2. Use the Adapter Cable of F3SG-RA’...

  • カタログ

    ...in pressing machines or any other safety mechanisms for protecting the human body from danger. (1) Do not apply the F3W-D as safety mechanisms used in pressing machines, shears, rolling machines, spinning machines, cotton mill machines, or robots for the protection of an operator’...

  • カタログ

    ...[Q279-E-02 (SP119B-EN-0220)] MicroHAWK F420-F Data Sheet MicroHAWK F420-F Smart Camera World’s smallest fully-integrated vision system. • Simple configuration with AutoVISION. • 5 megapixel sensor available. • Autofocus available. • Serial RS-232, USB, or Ethernet over USB. • IP54. • Corner-exit cable. MicroHAWK F420-F Mounting Options Appearance Type Part Number L Bracket Adjustable Angle Mounting Kit V430-AM0 ¼-20 Camera Mounting Block Kit V430-AM1 4” (102 mm) Ram Mount Stand V430-AM2 APG Pan and Tilt Camera Mount V430-AM3 Nylon Screw and Washer Electrical Isolation Mounting Kit V430-AM4 MS-4 / MINI to ...

  • カタログ

    ... Series Smart Camera MicroHAWK F430-F Series A compact smart camera that simplifies inspections Simplify multiple-device inspection systems by using a single camera Traditional image inspections require one or more dedicated cameras to be paired with a code reader. Omron’...

  • カタログ

    ...[Q278-E-03 (SP120B-EN-0220)] MicroHAWK F430-F Data Sheet MicroHAWK F430-F Smart Camera World’s smallest fully-integrated vision system. • Simple configuration with AutoVISION. • 5 megapixel sensor available. • Autofocus available. • Alternate LED configuration available. • Smallest in class. • IP65 / IP67. • Ethernet TCP/IP, EtherNet/IP, PROFINET. MicroHAWK F430-F Mounting Options Appearance Type Part Number L Bracket Adjustable Angle Mounting Kit V430-AM0 ¼-20 Camera Mounting Block Kit V430-AM1 4” (102 mm) Ram Mount Stand V430-AM2 APG Pan and Tilt Camera Mount V430-AM3 Nylon Screw and Washer Electrical Isolation Mounting Kit V430-AM4 MS-...

  • カタログ

    ...? Can’t figure out which processing items to use. Difficult to configure/adjust Expertise is key to achieving accurate results. Limited to high-cost options 2 Simple inspections shouldn't require a big budget. Smarter automation made easy with OMRON'...

  • カタログ

    ...ltering. Original image Halation-reduced image Underexposure Halation Stable detection for metallic surfaces subject to gloss and inconsistent lighting Monochrome Real Color GUI Design Quick development original GUIs Operation GUI Example (This example was created with FJ’...

  • カタログ

    ...FJ-VSP2 Ordering Information Type Camera & Software Vision Package • Application software × 1 license (CD-ROM × 1, Dongle key × 1) • Camera × 1 unit Camera (Single unit) Model 400,000 pixels Monochrome FJ-SG2-...

  • カタログ

    ... Controller for FLV Series FLV Series Options LED Characteristics FLV-TCC Camera-mount controller to save space and simplify wiring p32 FLV-ATC Stationary type suitable for high power consumption lights p38 p48 p66 3 OMRON'...

  • カタログ

    ... while automatically changing the exposure time and other reading parameters. Code omissions and errors are automatically corrected when the code is read. Before Dilation After Dilation Before Retry After Retry Before Processing After Processing 4 FQ-CR2 OMRON’...

  • カタログ

    ...Calculation Data Output Calculates data for external output. Outputs the position information and incline. 7 Incorporating the Best-selling Inspection Items from High-end Vision Systems Searching Shape Search III The FQ2 now has Shape Search III that uses OMRON'...

  • カタログ

    ...design, building Process Creating green control panels Green Reducing GHG emission of control panels to achieve carbon neutrality Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’...

  • カタログ

    ... 4 5 6 7 1. Basic Model Name G3F: Solid State Relay 2. Rated Load Power Supply Voltage 2: 200 VAC 3. Rated Load Current 02: 2A 03: 3A 4. Terminal Type S: Plug-in terminals 5. Zero Cross Function Blank: Equipped with zero cross functions L: Not equipped with zero cross function 6. Operation Indicator Blank: Not equipped with operation indicator N: Equipped with operation indicator 7. Certification VD: Certified by UL, CSA, and VDE G3FD-@@@@-@ 1 2 3 4 5 6 7 1. Basic Model Name G3F: Solid State Relay 2. Load Power Supply Type D: DC...

  • カタログ

    ...1 2 3 4 5 6 1. Basic Model Name G3FM: Solid State Relay 2. Rated Load Power Supply Voltage 2: 200 VAC 3. Rated Load Current R5: 0.5 A 4. Terminal Type S: Plug-in terminals 5. Zero Cross Function L: Not equipped with zero cross function 6. Operation Indicator N: Equipped with operation indicator Ordering Information „List of Models Isolation Photo-voltage coupler No Zero cross function Indicator Yes Rated output load 0.5 A at 24 to 240 VAC 0.5 A at 24 to 110 VDC Rated input voltage 5 VDC Model G3FM-2R5SLN 12 ...

  • カタログ

    ... 7 1 1. 8 Basic Model Name G3H: Solid State Relay Rated Load Power Supply Voltage 2: 200 VAC 2. 6. 7. 3, 4. Rated Load Current 03: 5. 3A Terminal Type S: Plug-in terminals 8. Zero Cross Function Blank: Equipped with zero cross function L: Not equipped with zero cross function Operation Indicator Blank: Not equipped with operation indicator N: Equipped with operation indicator Certification VD: Certified by UL, CSA, and VDE standards G3HD-@@@@-@ 1 1. 2. 3. 4. 2 3 4 5 6 7 Basic Model Name G3H: Solid State Relay Load Power Supply Type D:...

  • カタログ

    ... panel to increase due to heating resulting from the flow of electrical current through the load. The G3PH reliability can be increased by adding a ventilation fan to the control panel to dispel this heat, thus lowering the ambient temperature of the G3PH. (Arrhenius'...

  • カタログ

    ... with control panels Creating green control panels Green Reducing GHG emission of control panels to achieve carbon neutrality 3 Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’...

  • カタログ

    ...)と比 較して、環 境 配 慮 設 計 が できていること * 4 . 制 御 盤 C F P ( カーボンフットプリント) は 、当 社 により国 際 規 格 I S O 14 0 67 に 基 づき、 ライフサイクルアセスメント手 法 による制 御 盤 ( 製 品 ) の 製 造、輸 送、使 用、廃 棄まで の 各 段 階 にお ける...