全 53645 件が検索されました。(5701 - 5720件を表示)

  • カタログ

    ...I/O Solid State Relays G3R-I/O CSM_G3R-I/O_DS_E_5_11 I/O Solid State Relays G3R-I/O CSM_G3R-I/O_DS_E_5_11 SSR with Plug-in Terminals The Same Shape as the G2R-1-S Power Relays • Reduces wiring work by 60% when combined with the P2RF-05-PU Push-In Plus Socket (according to actual OMRON measurements). • These I/O solid state relays can be mounted in OMRON G70A I/O Terminals. • Lineup includes Input Modules for microloads and Output Modules for standard loads. • Certified by UL, CSA, and ...

  • カタログ

    ... Compliant Refer to Safety Precautions for All Solid State Relays. Model Number Legend G3RZ - @@@@@@ 1 2 3 4 5 1. Load voltage 3. Terminal Shape 5. Operation Indicator 2: Load voltage: 240 VAC, 100 VDC ...

  • カタログ

    ...30 50 100 200 0120-919-066または直通電話 055-982-5015 500 1,000 (通話料がかかります。 ) 5,000 通電時間(ms) 1 G 3 S / G 3 S D G3S/G3SD ソリッドステート・リレー ■外形寸法 (単位:mm) 形G3S 形G3SD 20以下 プリント基板加工寸法 (BOTTOM VIEW) 寸法公差は±0.1です。 10以下 2.54 16.5以...

  • カタログ

    ...[-] G3TA Data Sheet Solid State Relays G3TA CSM_G3TA_DS_E_5_1 I/O SSRs That Mount to OMRON’s G7TC I/O Block • Input and output modules are available in wide variety. • Snaps easily into P7TF I/O Terminals and can be used together with G7T I/O relays. • Operation of each SSR can be monitored easily through an LED indicator. • Models certified for UL and CSA added to the series ("-US" models). Refer to Safety Precautions for All Solid State Relays. For the most recent information on models that have been certified for safety standards, refer ...

  • カタログ

    ... A E54-CT3 0 to 150 A G3ZA-CT-150L Name DIN Track Model PFP-100N PFP-50N End Plates (stoppers) PFP-M Be sure to read the precautions for correct use and other precautions in the following user’s manual before using the Power Controller. G3ZA Multi-channel Power Controller User’...

  • カタログ

    ... Servomotors /Linear Motors /Servo Drives AC Servomotors /Linear Motors /Servo Drives G5 Series The Preeminent Servo That Revolutionizes Motion Control E t h e r C AT 〉 〉 〉 〉H i g h Speed and High Precision International Sa fe t y ...

  • カタログ

    ..., which is mounted directly to boards. Relay Mounting Products Name Relay Removal Tool Model P6B-Y1 Short Bars G6B-4-SB Mounting Track PFP-100N PFP-50N PFP-100N2 End Plate PFP-M Spacer PFP-S P6B-Y1 Relay Removal Tool G6B-4-SB Short Bars Short Bars are used to wire crossovers for common terminals for coils or contacts. G6B-4-C Terminal Covers (Two per set) Relay Removal Tool, Short Bar and Terminal Cover (Order Separately) Refer to Options for the G6B-4CB, G6B-4@@ND, and G3S4 on page 12. Relay Mounting Products (Order Separately) Refer ...

  • カタログ

    ... were measured at a coil temperature of 23° C. 4. The maximum allowable voltage is the maximum value of the allowable voltage range for the relay coil operating power supply. There is no continuous allowance. 5. The rated current includes the terminal’...

  • カタログ

    ... terminal is just 156 × 51 × 39 mm (W × D × H) • Models with Power MOSFET Relays are available for high-frequency switching of AC or DC loads. • Wire loads directly from terminals; no need for relaying. • Operation indicators show each I/O signal’...

  • カタログ

    ... allows Relays to be installed and removed easily without tools. • Relay models and power MOSFET Relay models are available. • Equipped with operation indicators. • Can be combined with a DRT2-OD32ML I/O Terminal for DeviceNet connectivity or an SRT2-VOD16ML Connector Terminal for CompoBus/...

  • カタログ

    ... allows Relays to be installed and removed easily without tools. • Relay models and power MOSFET Relay models are available. • Equipped with operation indicators. • Can be combined with a DRT2-OD32ML I/O Terminal for DeviceNet connectivity or an SRT2-VOD16ML Connector Terminal for CompoBus/...

  • カタログ

    ... data sheet. (Cat. No. G126) *2. Either NPN inputs or PNP inputs can be used. Series 2 Model Manual No. Manual CJ2 CJ2H-CPU6@-EIP, CJ2H-CPU6@, CJ2M-CPU@@ W472 CJ Series CJ2H/CJ2M User's Manual Hardware NJ NJ501-@@@@ W500 NJ Series CPU Units User'...

  • カタログ

    ... installed in any direction. 5 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...

  • カタログ

    ... terminals.) • Relays with forcibly guided contacts (EN 61810-3, Certified by VDE). • Supports the CE marking of machinery (Machinery Directive). • Helps detect hazardous machine status when used as part of an interlocking circuit. • Four-pole and six-pole Relays are available. • The Relay’...

  • カタログ

    ...(1:1): XW2Z-RI@C XW2Z-RO@C (1:2): XW2Z-RI@-@-D@ XW2Z-RM@-@-D@ XW2Z-RO@-@-D1 Refer to Connecting Cables on page 14 for details. Model G78-04 Output Short-Circuit Module Model G77-S Socket Model P7TF-05 Mounted Relays and I/O Terminal Sockets Mounted Relays (G7T I/O Relays and G3TA I/O SSRs) I/O Terminal Sockets (P7TF-IS16/OS16/OS08) Refer to Safety Precautions on page 13 for details. 1 G7TC Indicator Module (With Surge Suppressing Function) Model For AC relay Applicable relay coil voltage 100 (110) V AC P70A Remarks...

  • カタログ

    ...-delay settings. • Conforms to EN ISO13849-1 (PLe/Safety Category 4) *. • Both DIN track mounting and screw mounting are possible. * Except for some models. Refer to "Applicable Performance Level (PL)" on page 7, or "Reliability data for safety of control components_SISTEMA library" on OMRON'...

  • カタログ

    ... possible. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. * Except for some models. Refer to "Applicable Performance Level (PL)" on page 13, or "Reliability data for safety of control components_SISTEMA library" on OMRON'...

  • カタログ

    ...: GB/T 14048.5 10 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...

  • カタログ

    ... Simple Safety Control » Simple wiring using Push-In Plus terminal block » Slim design to save mounting space » Easy maintenance with status indicators 2 Compact and easy-to-install units with safety outputs Helps increase your productivity, from installation to mainte Omron'...

  • カタログ

    ...Safety outputs Instantaneous 2 3 2 2 --(Semi-conductor) (Semi-conductor) (Semi-conductor) (Semi-conductor) OFF-delayed --- 2 2 2 --(Semi-conductor) (Semi-conductor) (Semi-conductor) Max.OFF-delay time *1 --- 15 ...