全 7847 件が検索されました。(5201 - 5220件を表示)

  • マニュアル

    ... with 20 I/O points 30 I/O points 40 I/O points 60 I/O points 100 to 240 VAC, 50/60 Hz 24 VDC 85 to 264 VAC 20.4 to 26.4 VDC 60 VA max. 20 W max. 60 A max. 30 A max. 24 VDC 300 mA: Use for input devices only. Cannot be used to drive outputs. (When the external power supply provides an overcurrent or is short circuited, the external power supply voltage will drop and PC operation will stop.) (If 3 CPM1A-MAD11 Units are connected to the CPM2A-60CDR-A, ...

  • マニュアル

    ... Units that can be connected. This limit ensures that the power consumption of the CPU Unit, Expansion Units, and Expansion I/O Units does not exceed the total power capacity of the service power supply from the Power Supply Unit (24 V x 600 mA = 14.4 ...

  • マニュアル

    ...voltage range 85 to 265 V AC 100 or 230 V AC (selectable), 50/60 Hz DC Power Supply Units 12 24 V DC 20 to 28 V DC Output capacity 5 V DC: 3.6 A (18 W) 5 V DC: 6 A 24 V DC: 0.5 A (30 W total) 5 V DC: 6 A 24 V DC: 0.5 A (30 ...

  • マニュアル

    ... Inner Board slot 1) PC Setup settings DM 6550 to DM 6559 (in read-only DM area in CPU Unit) Set from Programming Device Current consumption (See note.) Dimensions 200 mA max. at 5 V DC 25 × 110 × 107 (mm) (...

  • マニュアル

    ... ms) when data links are used. Requires additional event processing time when servicing messages. 480 mA at 5 V DC 470 mA at 5 V DC Current consumption (supplied from Power Supply Unit) Dimensions 4 35 × 130 × 101 mm (...

  • マニュアル

    ... specific to each Unit, refer to the explanations in SECTION 2 Individual Unit Descriptions for CS Series. Item Unit classification Specification CS-series Special I/O Unit Structure Dimensions Backplane-mounted, single slot size 35 × 130 × 126 mm (...

  • マニュアル

    ... of each Unit, refer to the SYSMAC CS Series Programmable Controllers Operation Manual (W339). The following table provides an example of current consumption Example: Using the C200HW-PA209R Power Supply Unit supplying a maximum current of 9.0 A (5 V) and maximum power of 45 ...

  • マニュアル

    ... V DC) Expansion I/O Boards With relay With transistor outputs outputs CPM2B32C@DT1-D12 CPM2B-32EDR CPM2B-40EDR 12 V DC (Allowable range: 10.8 to 13.2 V DC) Supplied from CPU Board. 20 W max. 20 A max. CPM2B-32EDT CPM2B-32ED1T CPM2B-64EDT ----- Insulation resistance 20 MΩ min. (at 500 V DC) between the external DC terminals and non-current carrying metal parts Dielectric strength 1,000 V AC 50/60 Hz for 1 min between the external DC terminals and non-current carrying metal parts Noise immunity Conforms to IEC6100-4-4; 2 kV (...

  • マニュアル

    ...Parameter Parameter ITEM Contents 004 Operation cycle (s) 008 012 023 024 High/Low alarm Hysteresis set value Local SP set value SP set method (Initial setting) 0: Local, 1: Remote/Local R: Read, W: Write, R/...

  • マニュアル

    ...Parameter Parameter ITEM Contents 004 Operation cycle (s) 008 012 023 024 High/Low alarm Hysteresis set value Local SP set value SP set method (Initial setting) 0: Local, 1: Remote/Local R: Read, W: Write, R/...

  • マニュアル

    ... max. at 24 VDC 24 VDC 24 VDC NC433: 220 mA max. at NC233: 120 mA max. at NC133: 60 mA max. at 5 VDC 5 VDC 5 VDC External dimensions 130 (H) × 35 (W) × 101 (D) (all models) Weight 250 g max. 250 g max. 300 g max. Safety standards UL, CSA, EC (EMC Directive) Note Specifications not listed above conform to CS Series general specifications. 9 Section 1-5 Specifications 1-5-2 Performance Specifications Item Applicable PLC models I/O requirements Words Slots Controlled driver Control Control system Number of control axes Control unit...

  • マニュアル

    ...Ambient temperature Humidity Atmosphere Power interrupt time Specifications CPM2C-S100C-DRT CPM2C-S100C CPM2C-S110C-DRT CPM2C-S110C 20.4 to 26.4 VDC (24 VDC −15% to 10%) 11 to 25 VDC (supplied by communica--tions connector) 4 ...

  • マニュアル

    ... installation and remains within the specified conditions during the life of the system. 5 Application Precautions !WARNING Always heed these precautions. Failure to abide by the following precautions could lead to serious or possibly fatal injury. • Always connect to a ground of 100 ...

  • マニュアル

    ...DRT1-ID32ML-1 DRT1-OD32ML DRT1-OD32ML-1 DRT1-MD32ML DRT1-MD32ML-1 DRT1-ID16X DRT1-ID16X-1 DRT1-OD16X DRT1-OD16X-1 Communications cable Remarks Normal Compact (35 x 60 x 80 mm square con- (W x D x H)) nectors Connects to a Relay Terminal through a MIL cable. Does not need a separate power supply for internal circuits (uses the communications power supply). Compact (85 x 50 x 40 mm ...

  • マニュアル

    ...power supply). DRT1-OD16TA DRT1-OD16TA-1 DRT1-MD16T DRT1-MD16T-1 DRT1-MD16TA DRT1-MD16TA-1 DRT1-ID32ML DRT1-ID32ML-1 DRT1-OD32ML DRT1-OD32ML-1 DRT1-MD32ML Compact (35 x 60 x 80 mm (W x D x H)) Connects to a Relay Terminal through a MIL cable. Does not need a separate power supply for internal circuits (uses the communications power supply). DRT1-MD32ML-1 DRT1-ID16X DRT1-ID16X-1 DRT1-OD16X DRT1-OD16X-1 Compact (85 x 50 x 40 mm (...

  • マニュアル

    ... details on connection methods and grounding. 7 Section 1-6 Specifications 1-6 1-6-1 Specifications DeviceNet PCI Board General Specifications Item Dimensions Operating voltage range Current consumption Specifications 119.9 × 106.7 mm (...

  • マニュアル

    ... Support Board for PCI Bus Wired system: Optical system, Optical system, H-PCF cable: 3G8F7-CLK23-E GI cable: 3G8F7-CLK21-EV1 3G8F7-CLK13-E 3G8F7-CLK53-E 3G8F7-CLK12-EV1 3G8F7-CLK52-EV1 106 × 140 mm (W...

  • マニュアル

    ...safety, programming macro function, subroutines, preparing data in data areas, pulse frequency, pulse outputs, , , controlling, , target value comparison, TIM/CNT numbers, Timer/Counter Area , timer/counter numbers, timers, conditions when reset, , , reading PV, TR Area, ...

  • マニュアル

    ... FinsGateway’s SLK data link setting utility, or the SYSMAC LINK Support Software. 1-2-4 General Specifications SYSMAC LINK PCI Support Board Items Coaxial system: 3G8F7-SLK21 Optical system (H-PCF cable): 3G8F7-SLK11 External dimensions 106 x 140 mm (...

  • マニュアル

    ...; < = > ? @ A B C D E F G H I J K L M N O P Q R S T U V W X Y Z [ \ ] ^ _ ` a b c d e f g h i j k l m n o p q r s t u v w x y z { | } ~ ! ” # $ % & ’ ( ) * + , . / 0 1 2 3 4 5 6 7 8 9 : ; < = > ? @ A B C D E F G H I J K L M N O P Q R S T U V ...