全 7847 件が検索されました。(5141 - 5160件を表示)
- マニュアル
....) 1.Aninitialstepcannotbeplacedinsideofasubchartoraninterruptprogram. 〉 9000訂 轟 \ρ ooO2釘 △ NO 01T刑Oレノ一遍ー × TE白O〃 、 プ NO -ー' 2.Youcanprogramaloopwithnoinitialstep,butitcanonlybeactivatedwitha SFCcontrolinstruction. OO50TS NT 0150TS NT 2050TS ...
- マニュアル
...functionality of existing commands has been improved as follows: New Commands • RL/WL: Read and write commands for the CIO Area. • RH/WH: Read and write commands for the CIO Area. • CR: Read command for the DM Area. • R#/R$/R%: SV read commands. • ...
- マニュアル
... “Move block” and “Disp memory” operations are not shown when the display is set for mnemonics. Using the Menus Section 3-3 L: Program Link and H: Data Area Lists S: Edit I/O Names and C: Edit I/O Comments ...
- マニュアル
...Item SP__-D_-A SP__-D_-D* Power supply voltage 100 to 240 VAC, 50/60 Hz 24 VDC Operating voltage range 85 to 264 VAC 20.4 to 26.4 VAC Power consumption 30 VA max. 10 W max. SP10 0.1 A max. at 24 VDC ±10% None SP16 and SP20 0.2 A max. at 24 VDC ±10% 24-VDC output terminal Insulation resistance 20 MΩ (at 500 VDC) between current-carrying and noncurrent-carrying metal parts Dielectric strength 2,300 VAC, 50/60 Hz for 1 min between current-carrying and noncurrent-carrying metal parts Noise ...
- マニュアル
...階警鍔警轡籔ー壱 CvSupPortSoftwareversion2: Online ( OPERATIONMANUALL {、 / 、 び・ ゾ Z 〆 , .、 ∴ 、 \ ・ 〆 . ス ・ プ 謝・ 、 〆♪ズ シ 、 、 奈 ン ・ ・ 〉 、 》 二 〃 ・、、 W "・ ㍉ ∵ ・ ン . 〉 ・ ! ...
- マニュアル
...[W201-E1-02] CV500, CV1000, CV2000, CVM1 CV Support Software Version 2: Offline Operation Manual CatNoW201-E1-02 ン yK 〉 //パ∴パ「/ン 「 \○、ン で〉∵☆∵ 三 い: ン 〆 ' )く 、 \ ! ・.. ・ ・ ・. ・㌔ ...
- マニュアル
...SpecifieswhichoneofthemessagesofFUNNo.195isdisplayedonthescreen. 2・7 PCSetup ThePCSetupcanbeusedtospecifyoperatingparametersforthePC.ThePC SetupcanbechangedeitherfromonlinetowritechangesdirectlytothePCfrom thekeyboardortromsettingsstoredontloppydisks,grthePCSetupcanbe Changedofflinetostoresettingsondisk. Tbse{thePCSetuponline,makesurethePCisconnectedtotheCVSSand inputtheShiftandFlKeysfromthemainofflinemenu.TheCVSSwillgooniine withthePCandthemainonlinemenuwillappearasshownbelow.' {:t月e2t]→:∫i遡1 輌■■■■■■■一■■■ Net㎜)deec]0 1千メ1 【FUI1二ti■ro】 ...
- マニュアル
..., 38, 54 system configuration, general, 5 limitations, 13 T U Unit settings communications cycle time, 50 communications error processing, 50 error check, 50 hardware check, 49 response monitoring time, 51 transmission error count, 51 Units, 6 ...
- マニュアル
...The following C-mode commands are supported only by built-in Host Links for CPU Unit of version 2 (-V2) or later and cannot be used on other CVM1/CV-series Host Links. RL/WR: RH:WH: CR: R#/R$/R%: W#/W$/...
- マニュアル
... program. Each program area is given a program number to control which area is active. A memory switch controls which program number is active when power is turned on. The active area can be displayed or changed using the PGEN command. ROMSAVE, ROMLOAD, ROMVERIFY, ...
- マニュアル
...END Terminatestask. 45 ENDPARACT ENDPARACT Declarestheendofatask. 45 ERROR ERRORθ〃or−ηO. Simulatesgenerationoferror, 47 EX工丁 EX工T'asハ〈一η0. Terminatesspecifiedtask. 47 F工ELD. F工ELD計'"θ一η0,、W...
- マニュアル
... a manufacturing process in order of importance: increasing manufacturing precision, speed, and energy efficiency. Item Objective Goal Manufacturing precision Maximize precision x1 µm Manufacturing speed Maximize speed x2 m/s Energy efficiency Minimize power consumption x3 ...
- マニュアル
...transmission cycle time changing, 47 definition, 23 remote monitoring, 132 remote programming, 132 troubleshooting, 149 resetting, SYSMAC LINK Unit, 122 S SEND (90), delay time, 76 SEND(192), 65 write life for C200H EEPROM, 66 188 U-...
- マニュアル
...-up power.TheIifeofthisbatterydependsontheamountofRAMmemoryinthe card,asshowninthefollowingtable.TheIifeexpectanciesareforMemory Cardsusedat200C(680F). Model Capacity Lifeexpectancy HMC-ES641 64Kbytes 5yrs HMC-ES151 128Kbytes 3yrs HMC-ES251 256Kbytes 1yr HMC-ES551 512Kbytes 0.5yr Whenthebatterybeginstoexpire,themessage"CARDBAπERYERR"...
- マニュアル
.../O Units 00000I/OTBL READ *Ć*U=**** *** I/O word number I/O type: i: (input), o: (output) Unit number (0 to 9) Rack number (0 to 2) Special I/O Units 00000I/OTBL READ *Ć*U=$*** Blank: W: Unit 1 exclusively Unit 2 exclusively C: High-speed Counter Special I/O N: Host Link Unit Unit type: A: Other Unit number (0 to 9) Indicates Special I/O Unit Remote I/O Master Units 00000I/OTBL READ *Ć*U=RMT* Remote I/O Master no. (0 to 1) Remote I/O Slave Racks 00000I/OTBL READ R**Ć*...
- マニュアル
... 10, 2002 (manufacturing numbers 10X2H or later) · Static Outputs (See note 1.) · Static Outputs (See note 1.) 5 VDC 5 to 24 VDC 8.2 kW 4.7 kW OUT00 Fuse to OUT07 CN1 CN1 100 W Internal circuit Internal circuit OUT00 to OUT07 COM0 5 VDC OUT08 to OUT15 COM1 12 kW 5 VDC Fuse 8.2 kW OUT00 4.7 kW to OUT07 OUT00 to CN2 OUT07 Fuse COM0 5 to 24 VDC OUT08 to OUT15 COM1 5 to 24 VDC CN2 100 ...
- マニュアル
...TN ST 9 8 R SRCH T U F 4 5 4 B 6 5 2 1 A 0 0 DEL SET 6 V MONTR W X D C 1 3 2 TEXT ! RESET 3 CLR CLR Y SW VER INS Z WRITE There are three input modes used from the keypad: Normal input mode, Shift input mode, and Alphanumeric input mode. Normal Input Mode In normal input mode, the middle or the bottom function of each key is input when the key is pressed. Shift Input Mode When the Shift Key is pressed before another key, the function shown ...
- マニュアル
..., operation mode selection Rear panel: CW or CCW selection, cam data protect permitted/not permitted, adjustment operation permitted/not permitted Internal current consumption Dimensions (mm) 5 VDC 0.3 A max. 24 VDC +10%/–15% 2 A min. 34.5 x 130 x 101 (...
- マニュアル
...,999°C/°F (in units of 1°C/°F) No. of banks Internal current consumption 8 banks 5 VDC, 0.33 A max. External supply voltage 24 VDC +10%/–15%, 0.2 A min. Dimensions (see note 4) 34.5 mm (W) x 130 mm (H) x 120.5 mm (D) Weight 360 g Platinum Resistance Thermometer ±1% of set (designated) value or ±2°C, whichever is larger, ±1 digit max. CT Input ±0.25 A ±1 digit max. –99.9° to 999.9°C/°F (in units of 0.1°C/°F) Note 1. Set with the switch ...
- マニュアル
... to a host computer, another CQM1, or other serial devices. The following diagram shows the system configurations possible with the CQM1. Refer to Section 2 Hardware Considerations for more details on system components and specifications. Power Supply Unit AC Power Supply Unit (18 ...