全 7847 件が検索されました。(5181 - 5200件を表示)

  • マニュアル

    ... of each Unit, refer to the operation manual of the PLC that is being used. The following table provides an example of current consumption. Example: Using the C200HW-PA204 Power Supply Unit supplying a maximum current of 4.6 A (5 V) and maximum power of 30 ...

  • マニュアル

    ... power supply: 16 to 80 mA at 5 to 24 VDC External inputs External outputs Internal current consumption 6 Specification 400 mA max. at 5 VDC (Supplied from Backplane.) Dimensions (mm) 130 × 35 × 100.5 (H × ...

  • マニュアル

    ....) 0.65 A or less for 5 VDC (with Teaching Box connected: 0.85 A or less) 0.2 A or less for 24 VDC 500 grams or less (Connectors excluded) External dimensions 130.0 x 34.5 x 100.5 mm (H x W x D) Voltage g fluctuation tolerance Internal current consumption Specifications other than those shown above conform to those for the SYSMAC C200H/C200HS/C200HX/C200HG/C200HE Series. 14 Outside Dimensions 2-3 Section 2-3 Outside Dimensions C200H-MC221 130 34.5 100.5 (103.7) Dimensions with the Unit Mounted Backplane 117 200 ...

  • マニュアル

    ...-, H-, or M-series Servodrivers, use Dedicated Driver Cables that are available as options to connect the MC Unit to Servodrivers. These Dedicated Driver Cables will eliminate the need for wiring. The following Driver Cables are available. Series R88D-U for 30 to 750-...

  • マニュアル

    ...) CPM1A-40CDT1-(-V1) AC type DC type AC type 100 to 240 VAC, 50/60 Hz 24 VDC 85 to 264 VAC DC type 20.4 to 26.4 VDC AC type DC type 30 VA max. 6 W max. 30 A max. Supply voltage 24 VDC 60 VA max. 20 W max. 38 A max. Output 200 mA (See note 2.) capacity 300 mA Insulation resistance 20 MΩ min. (at 500 VDC) between the external AC terminals and protective earth terminals Dielectric strength 2,300 VAC 50/60 Hz for 1 min between the external AC and protective ...

  • マニュアル

    ...11 Section Specifications 2-1 2-1 Specifications 2-1-1 General Specifications Item SRM1-C01/C02-V2 Supply voltage 24 VDC Allowable supply voltage 20.4 to 26.4 VDC Power consumption 3.5 W max. Inrush current 5.0 A max. (pulse width: 15 ms max.) Noise immunity Conforms to IEC61000-4-4; 2 kV (power lines) Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions for 80 minutes each (Time coefficient; 8 minutes × coefficient factor 10 = total time 80 minutes)...

  • マニュアル

    ... Protocol Support Tool Operation Manual 〔 CatNoW319-E1-01 \ \ / イ ProtocolSupPortTool SYSMAC-PST ( OPERATIONMANUAL ン / ∼ { 総 、^∵桑三絃シ培 \∵/㍗ 〃、>〉 ∴㌻工霧 、ニシ汽蕊≧ 誌 /三.\w・∠ へ≠ ∨ρシ㌫ジかくベへい ∵感ぷジ轟くご."渇念 ./義義総総 、犀ノ('44 ズぺ顔 \べ、〉\.∼ イぐへ.ち・ ㌢)♂㍗〔×兵☆' 鐵義絶灘総を纂 ---------------------[End of Page 3552]--------------------- r ( {\ ---------------------[End of Page 3553]--------------------- ノ ---------------------[End of Page 3554]--------------------- ---------------------[End of Page 3555]--------------------- WSO1-PSTF帖 Pr◎t◎c◎lSUPP◎rtT◎◎l Operati◎nManual...

  • マニュアル

    ... corrosive gasses Storage temperature –20°C to 75°C Display Weight Semi-transmissive liquid crystal display (with LED) 16 characters x 4 rows; 5 x 7 dots/character 400 g External dimensions 192 x 96 x 48.5 mm (H x ...

  • マニュアル

    ...Current input ±0.2% of full scale ±0.4% of full scale ±0.4% of full scale ±0.6% of full scale 100 mA max. at 5 VDC 100 mA max. at 26 VDC 34.5 x 130 x 128 (W x H x D) mm (refer to Appendix A Dimensions) 450 g max. 1. The input signal range can be set individually for each input. 2. Operation in ranges beyond the maximum input signals will damage the Unit. Operate within the ranges listed above. 3. The accuracy is given for full scale. For example, an accuracy of ±0.2%...

  • マニュアル

    ...+0 +16 川・_.,一. +0 ÷8 AnalogOutputUnns GT1-DAO4 ' ・r +8 GT1-DAO4MX _ ・ 一 +8 CounterUnit GT1-CTO1 +6 +6 Transistorl!OTeminals DRT1-lDO8(-1) OOO4H 1 1 DRT1-lD16(-W 0004H 1 2 DRT1-ODO8(-1) 0002H 1 O DRT1・OD16(-1) 0002H 2 O EnVirOnment-reSiStiVeTemina│s DRT1・lDO8C ◎004H 1 DRT1・HD16C(-1) OOO4H 1 2 DRT1-ODO8C OOO2H 1 0 DRT1-WD16C(-1) OOO2H 2 0 DRT1-MD16C(-1} OOO2H 1 1 RemoteAdapters DRT1-lD16X(-1) 0004H 1 2 DRT1-OD16X(-1) 0002H 2 0 SensorTeminals DRT1-HD16S OOO4H 1 2 DRT1-ND16S 0002H...

  • マニュアル

    ..., , network connections, Slave Status Monitor, Node Address/Communication Rate, Slaves, connecting another company’s Slave, noise, eliminating, Starting I/O Communications, , 108 Index starting the Configurator, status bar, tool bar, changing size, Stopping I/O Communications, , ...

  • マニュアル

    ...'¶ 、 "t」. S ノ. ' 一 ' 、;. ● 「「'膓'….、.,、、.ご= ≠治 { '.'.・口.、.㌣づ91..〔F'..、鴨予、一ピ蘭ー z.. 〆β±ダ、 [ .' r ' 一.宝3.㌻c遵、'護一§wぷ..づμヨ♪、ゴ薯、概三舖v蚕調諸費..元..ピ一. 『.く....二..⊂9."「.' ' 〆、⑰ .亡 L ざ. \ ' ト. 、 」( r 人斎 ㌔、 〉. ...

  • マニュアル

    ...,ce 聯等1。 、 ⑬ Figure1-6CPTProgramGre叩 ■TostartCPT: ・Double-clickontheSYSMAC-CPTprogramiconintheprogramgroup. WindowsstartsCPT,andtheMainApplicationwindowappears. IfyouwanttostartCPTeachtimeyoustartWindows,moveorcopythe SYSMAC-CPTprogramicontotheStartUpprogramgroupintheWindows ProgramManager.RefertoyourWindowsdocumentationformoreinf()rmation aboutstartingWindowsprogramsautomatically. 10 ---------------------[End of Page 3953]--------------------- ChapterlWorkingwithCPT │ 1・・3UsingCPT'sMaRnAppgicati◎nW拍d◎...

  • マニュアル

    ...Flash memory check, memory loss check, I/O bus check Error detection function Overtravel, CPU error, software limit over, emergency stop Internal current consumption (provided from Backplane) 5 VDC at 300 mA max. Dimensions (one size) 130 (H) x 34.5 (...

  • マニュアル

    ...AR HR EM DM P CH *DM Q CONT # R 6 T DEL MON 2 3 Y TEXT ! CLR VRFY NOT B C CHG W INS TN AND G H AC OUT N M 7 E F 4 6 0 6 D 2 DR IR . −IR TR J *EM WR/LR K AR HR EM DM P CH *DM Q CONT # R F L T CF SRCH U SET DEL MON V RESET 3 SHIFT E S EM_/EXT 9 5 . IR+ . IR D *EM_ 9 5 C 1 1 A O 8 4 B X ↑ TK CNT I TIM...

  • マニュアル

    ... each in X, Y, and Z directions Operating: 0 to 55°C Storage: –20 to 75°C 10% to 90% (with no condensation) Atmosphere Weight Must be free from corrosive gas. 300 g max. Dimensions 35 x 130 x 101 mm (W...

  • マニュアル

    ...The following diagram shows the operating procedure using a system configuration example. The system configuration shown here uses Thin Cables. C200H-OD215 Output Unit C200HW-DRM21-V1 Master Unit S82K-05024 24-V DC Power Supply (Node 00) (100 V AC, 50 ...

  • マニュアル

    ... a device for the power supply that will allow a degree of variation. When selecting a power supply, take inrush current into consideration. The following OMRON products are recommended for the 24-VDC power supply: S82K-05024: 100 to 120/200 to 240 VAC, 50 ...

  • マニュアル

    ...Lights when power is supplied. Terminals Power Supply Terminals Connect a 100 to 120-VAC or 200 to 240-VAC power source. 100 to 240 VAC L2/N Line Ground Terminal Ground independently at a resistance of less than 100 ...

  • マニュアル

    .... . . . . . . . . . . . . 5-14-21 ROTATE RIGHT WITHOUT CARRY: RRNC(261) . . . . . . . . . . . . . . . . . . . . . . 5-14-22 DOUBLE ROTATE RIGHT W/O CARRY: RRNL(263) . . . . . . . . . . . . . . . . . . . 5-14-23 ONE DIGIT SHIFT LEFT: SLD(068) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-14-24 ONE DIGIT SHIFT RIGHT: SRD(069) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15 Data Movement Instructions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15-1 MOVE: MOV(030) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15-2 MOVE NOT: MVN(031) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15-3 DOUBLE MOVE: MOVL(032) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15-4 DOUBLE MOVE NOT: MVNL(033) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15-5 DATA EXCHANGE: XCHG(034) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15-6 DOUBLE DATA EXCHANGE: XCGL(035) . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15-7 MOVE TO REGISTER: MOVR(036) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-15-8 MOVE QUICK: ...