全 7847 件が検索されました。(5221 - 5240件を表示)
- マニュアル
...-series or UE-series Servomotor Note When using a One-axis Relay Unit (connected to pulse output 0), general-purpose outputs 2 and 3 (OUT2 and OUT3) and PWM(891) output 1 (OUT5) cannot be used. 30 Wiring Section 3-2 OMRON OMNUC ...
- マニュアル
...10 9 Section 2-1 Specifications 2-1 2-1-1 Specifications Specifications Item Power supply voltage Specification 24 VDC (See note.) Allowable voltage range Power consumption 20.4 to 26.4 VDC 1.5 W Ambient operating temperature Ambient operating humidity 0 to 55C 10% to 90% (no condensation) Ambient storage temperature Weight –20 to 75C 150 g Note Provide a 24-VDC power supply to the power supply connector. Refer to 3-2-2 Power Supply Wiring for details. 2-1-2 Dimensions The following diagram shows the external dimensions of the CJ1W-CIF21 Simple Communications ...
- マニュアル
... memory. In this case, the CPU Unit Terminal block or the Expanded CPU Unit Terminal block is used, and the I/O memory address must be specified. Data exchange is possible with the following I/O memories: • CIO (channel I/O) Area • Work Area (...
- マニュアル
..., LF, EOI, or user-set code. Max. data transfer size Max. number of connectors 512 bytes max. in a single reception or transmission 2 (See note.) Current consumption Dimensions 5 VDC, 330 mA 35 × 130 × 101 mm (...
- マニュアル
... Number...] [Edit] | [Go To] | [Commented Rung] [Edit] | [Go To] | [Next Address Reference] [Edit] | [Go To] | [Next Input] [Edit] | [Go To] | [Next Output] [Edit] | [Go To] | [Previous Jump Point] [R] [Shift]+[R] [Ctrl]+[Alt]+[Down] [Ctrl]+[Alt]+[Right] [C] [/] [...
- マニュアル
...-1 System Configuration System Configuration Example The MC Unit is adopted a high-speed communication pathway to simplify its wiring. It makes it possible to have up to 30 axes for controls. Computer MCH71 Memory card Sensor/ Valve ...
- マニュアル
...Number of cascade connections 10 Mbit/s (10Base-T) No restrictions if switching hubs are used. Current consumption (Unit) Weight 380 mA max. at 5 V DC 200 g max. Dimensions Other general specifications 35 × 130 × 101 mm (...
- マニュアル
...Send Mail Attached File Information Item Send file data or I/O memory data Attached file name Setting Send file data or I/O memory data selected; I/O data (CSV) selected W300 I/O memory data Area: W; Address: 0; Size: 10 • Send on the Rising Edge of the Dedicated Control Bit (Mail Send Switch) Tab Send Mail Note Setting Selected Example: Sending the 10 words of data from W300 to W309 as an attached file called W300.CSV. Tab Send Mail Mail Trigger Condition Settings Item Send status information Item Mail trigger type Setting Bit value change The ...
- マニュアル
... Number...] [Edit] | [Go To] | [Commented Rung] [Edit] | [Go To] | [Next Address Reference] [Edit] | [Go To] | [Next Input] [Edit] | [Go To] | [Next Output] [Edit] | [Go To] | [Previous Jump Point] [R] [Shift]+[R] [Ctrl]+[Alt]+[Down] [Ctrl]+[Alt]+[Right] [C] [/] [...
- マニュアル
... the CX-Process Tool. For details on the ITEMs set each function block, refer to the Function Block Reference Manual. Example ITEM type ITEM Parameter 004 Parameter 008 012 Parameter 023 024 Note 14 Contents R: Read, ...
- マニュアル
... operating temperature Ambient humidity 0 to 55°C 10% to 90% (with no condensation) Atmosphere Ambient storage temperature Must be free of corrosive gas. −20 to 75°C Weight Dimensions 200 g max. 35 × 130 × 101 mm (...
- マニュアル
... V) Stepping motor drivers Servomotor drivers Stepping motor drivers or Stepping motors Note Servomotor drivers or Servomotors Stepping motors Servomotors 1. Special cables are available to connect OMRON U-series Drivers, ...
- マニュアル
... Hewtech Corp. 73 Appendix A Standard Models Optical Fiber Cables All Plastic Optical Fiber Cable (APF) Name Plastic Optical Fiber Cable Optical Connector A Optical Connector B Plastic Optical Fiber Set Optical Connector Puller Specifications Cable only (...
- マニュアル
...Windows 2000, XP, and Vista supported Ver. 1.91 Windows 2000, XP, Vista, and Windows 7 supported Improvements from Version 1.8 to Version 1.9 New Applicable Hardware Item Applicable Servo Drives Ver. 1.8 ...
- マニュアル
...] | [Go To] | [Previous Jump Point] Start Edit at Read Only Mode Store at Read Only Mode [Edit]|[Read Only Mode Edit]|[Start Edit] [Edit]|[Read Only Mode Edit]|[Store] [R] [Shift]+[R] [Ctrl]+[Alt]+[Down] [Ctrl]+[Alt]+[Right] [C] [/] [...
- マニュアル
....00 a b Output 2.00 t Output 5.00 Note: Variable c is an internal variable, so it is not displayed. Usage: Inputs Properties: Name Type AT a BOOL Initial Value Retained 0 CIO, H, W, D, or E Area Retained area Starting address 15 Name Type b t AT Initial Value Retained BOOL TIMER c Setting Internal Allocation Areas for Variables AT BOOL 2000.00 InitialValue Retained Size (words) Timer area T Area Size (Completion Flags) C Area Size (Completion Flags) Counter area YES Usage: Internals Properties: Name Type 0 H, D, or E Area Starting address...
- マニュアル
...(according to JIS C0041) 0 to 55°C 10% to 90% (with no condensation) Must be free from corrosive gases. –20 to 75°C (excluding battery) Less than 100 Ω Mounted in a panel. 210 g max. 62 × 90 × 65 mm (W...
- マニュアル
... function is displayed. Follow the instructions in the dialog box. Main menu File Item New Open Close Save Save As Import Export Print Preview Print Exit 16 Keyboard shortcut Alt+W Alt+H Contents Keyboard shortcut Creates a new project file (*.mnh). Ctrl+N Opens an existing project file (*.mnh). Ctrl+O Closes the project file (*.mnh). --Saves the active project file (*.mnh) Ctrl+S by overwriting the previous data. Saves the active project data in a --project file (*.mnh) with a new name. Imports MC-Miel for MCH files, posi--tion data, motion programs, or CAM data. Exports ...
- マニュアル
...stable output even if the power supply input is interrupted for 10 ms. The DC power supply must also have reinforced or double insulation. Rated power supply voltage: 24 VDC (Allowable range: 20.4 to 27.6 VDC) Capacity for NSJ12, NSJ10, or NSJ8: 30 ...
- マニュアル
... User's Manual OMNUC G Series AC Servomotors/Servo Drives with Built-in MECHATROLINK-II Communications Models R88M-G@ (AC Servomotors)/R88DGN@-ML2 (AC Servo Drives) User's Manual SMARTSTEP A Series Servomotors/Servo Drives Models R7M-A@ (Servomotors)/R7D-AP@ (Servo Drives) User's Manual OMNUC ...