全 7847 件が検索されました。(5281 - 5300件を表示)

  • マニュアル

    ...z127-e1-04_v600-h07_h11_d_k___.pdf Cat. No. Z127-E1-04 V600 RFID System R/W Heads and Data Carriers Built-in Battery (SRAM Memory) Models Large-capacity Battery-less Models V600 RFID System R/W Heads and Data Carriers Operation Manual Revised August 2006 iv READ AND UNDERSTAND THIS DOCUMENT Please read and understand this document before using the products. Please consult your OMRON representative if you have any questions or comments. WARRANTY OMRON’s exclusive warranty is that the products are free from defects in materials and workmanship for a period of one year (or ...

  • マニュアル

    ...z128-e1-01b_v600-h_hs_d23p__.pdf Cat. No. Z128-E1-01B V600 RFID System R/W Heads and EEPROM Data Carriers V600 RFID System R/W Heads and EEPROM Data Carriers Operation Manual Revised February 2005 iv READ AND UNDERSTAND THIS DOCUMENT Please read and understand this document before using the products. Please consult your OMRON representative if you have any questions or comments. WARRANTY OMRON’s exclusive warranty is that the products are free from defects in materials and workmanship for a period of one year (or other period if specified) from date of sale by OMRON....

  • マニュアル

    ... signal when in AUTO mode. INHIBIT signal 0: No communication with the Data Carrier. INHIBIT signal 1: Communication with the Data Carrier. Inputs the TRG signal when in SYNC mode. When the TRG signal is input, communication with the Data Carrier will start. R/...

  • マニュアル

    ... adjusted slightly nearer to or farther from the object. F150-SL20A/SL50A Mounting dimensions → p. 63 Measurement object Camera distance 20-mm lens: 61 to 71 mm 50-mm lens: 66 to 76 mm Field of Vision (H × ...

  • マニュアル

    ...Adjust the camera distance to get a clear image. Camera distances → Section 2 Product Introduction in the Setup Manual Note Adjust the image so that the part of the object to be measured is in the center of the screen. Field of vision: (H × ...

  • マニュアル

    ...Item Explanation Judge JG Judgement result Numbers N Number of detected objects Pitch AVG P Average pitch of detected edges Pitch MAX PH Maximum pitch of detected edges Pitch MIN PL Minimum pitch of detected edges Width AVG ...

  • マニュアル

    ... + X ($18) Left Key CTRL + S ($13) Right Key CTRL + D ($04) SHIFT + ESC TAB, CTRL + I ($09) SHIFT + TRIG CTRL + T ($14) SHIFT + ENT CTRL + R ($12) SHIFT + Up Key CTRL + W ($17) SHIFT + Down Key CTRL +Z ($1A) 1. Commands cannot be input during menu operation. 2. Input CTRL + Q to re-input commands to change from the menu operation to command input. 2-1-3 Menu Tree — Filter/Pickup — F400 menus are hierarchical. The cursor is moved to the required functions to set measurement conditions. Use the following procedure to move around the menu tree. Menu ...

  • マニュアル

    ...Horizontal frequency: 15.75 kHz Field frequency: 60 Hz I/O impedance 75 Ω, high impedance (selectable) I/O level and polarity Image: 0.7 Vp-p, positive Synchronization: 0.3 Vp-p, negative Screen size 123 mm (H) x 164 mm (...

  • マニュアル

    ... radius 50 mm 191 Section 8-5 Video Monitor 8-5 Video Monitor F300-M09 (OMRON) (Unit: mm) 220 Item Specification Supply voltage 90 to 110 VAC, 50/60 Hz Power consumption Approx. 30 W Vibration resistance 10 to 100 Hz; double-amplitude of 2 mm or acceleration of 19.6 m/s2 (whichever is smaller), 30 times for 1 minute each in 3 directions Ambient temperature Operating: 0 to 40°C; storage: –25 to +65°C (with no icing or condensation) Ambient humidity Operating/storage: 10% to 90% (with no condensation) Ambient environment No corrosive gases Material Case: ...

  • マニュアル

    ...Item Judge JG Explanation Judgement result Numbers N Number of detected objects Pitch AVG P Average pitch of detected edges Pitch MAX PH Maximum pitch of detected edges Pitch MIN PL Minimum pitch of detected edges Width AVG ...

  • マニュアル

    ...Four mounting brackets F150-M09 Video Monitor Unit: mm 250 5 143 233 222 190 50 160 22 Item Specification Supply voltage 85 to 264 VAC, 50/60 Hz Current consumption 20 W max. Vibration resistance 5 to 100 Hz; 0.16-mm full-amplitude or acceleration of 7.35 m/s2 (whichever is smaller), 6 times for 10 minutes each in 3 directions Ambient temperature Operating: -10 to 50 °C (with no condensation) Storage: -20 to 65 °C (with no condensation) Ambient humidity 10% to 90% (with no condensation) Ambient environment No corrosive gases Materials Front: ABS plastic Metal ...

  • マニュアル

    ...a b o p 0 1 # $ SPC CD QR c d q r 2 3 % DEL E F GH I J S T U VWX e f g h i j s t u v w x 4 5 6 7 8 9 ( ) ^ ` BS INS ← → 1. K Y k y . L MN Z l m n z - - ! These characters can be input. SPC DEL BS INS ← → END END Inserts a space. Deletes 1character to the right of the I cursor. Deletes 1character to the left of the I cursor. Switches between insert (default)/overwrite. Moves the I cursor to the ...

  • マニュアル

    ... + R ($12) Left Key CTRL + S ($13) Up Key CTRL + E ($05) Right Key CTRL + D ($04) Down Key CTRL + X ($18) SHIFT + Left Keys CTRL + F ($06) SHIFT + Up Keys CTRL + W ($17) SHIFT + Right Keys CTRL + H ($08) SHIFT + Down Keys CTRL + Z ($1A) F1 Key CTRL + C ($03) F2 Key CTRL + V ($16) F3 Key CTRL + B ($02) F4 Key CTRL + N ($0E) F5 Key CTRL + J ($0A) F6 Key CTRL + K ($0B) F7 Key CTRL + L ($0C) F8 Key CTRL + O ($0F) F9 Key CTRL + P ($10) --- (See note.) CTRL + Q ($11) Note Changes the ...

  • マニュアル

    ...a b o p 0 1 # $ SPC CD QR c d q r 2 3 % DEL E F GH I J S T U VWX e f g h i j s t u v w x 4 5 6 7 8 9 ( ) ^ ` BS INS 1. K Y k y . L MN Z l m n z - - ! These characters can be input. Inserts a space. Deletes 1character to the right of the I cursor. Deletes 1character to the left of the I cursor. Switches between insert (default)/overwrite. Moves the I cursor to the left. Moves the I cursor to ...

  • マニュアル

    ...When external output is used, it connects to this terminal together with O.COM in pairs. 2-1 Controller 2-1-2 General Specifications Item Specifications Model V670-CD1D-V1 Power supply voltage (Power consumption) 24 VDC±10% (7 ...

  • マニュアル

    ... band, but it is still more susceptible to noise in the 2.4 GHz band than common wireless devices. Patch antenna (reflector) V690 Antenna Patch antenna 2.45 GHz oscillator 4 mW Demodulation circuit 20dBm =100mW -20dBm =10 µ...

  • マニュアル

    ... if teaching is successful. The parameters will not be changed if teaching is not successful. The normal data output format is used. Send Teach QR Code Command @ T Q

    Symbol Color • B: Black • ...

  • マニュアル

    ...11.4 to 26.4 VDC (12 VDC –5% to 24 VDC +10%) 30 mA max. 40 mA max. Operating and storage: 35% to 85% (with no condensation) –30 to 70°C Dimensions 30 × 34.6 × 71.3 mm (W × H × D) Weight (packed state) Approx. 150 g Approx. 150 g Approx. 200 g Note The current supplied to the Sensor is not included in the specification. 6 Section 1-3 Connecting Fiber Amplifier Units 1-3 1-3-1 Connecting Fiber Amplifier Units Identifying Sensors (Fiber Amplifier Units) Fiber Amplifier Units are connected serially to ...

  • マニュアル

    ... judgement is OK, the optimum settings will be registered automatically. If the reading judgement is NG, the settings will not be updated. Perform teaching on a freeze image. Send @ T Q

    Set the symbol color to either B or ...

  • マニュアル

    ... Thursday, August 31, 2006 5:13 PM Section 2-1 Part Names and Functions 2-1 Part Names and Functions Zero reset indicator (green) Laser ON indicator (green) Enable indicator (green) Judgement indicators HIGH (orange) PASS (green) LO ...