全 7847 件が検索されました。(5161 - 5180件を表示)
- マニュアル
.... . . . . . . . . 6-3-17 SV READ 3 –– R% (CQM1 Only). . . . . . . . . . . . . . . . . . . . . . . . . . 6-3-18 SV CHANGE 1 –– W#. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6-3-19 SV CHANGE 2 –– ...
- マニュアル
... for the cable side (One is included with each Unit.) MR-34LFG MR 34LFG Set Connector: MR MR-34FG 34FG Cover: MR-34L Power consumption 450 mA max. at 5 VDC Dimensions 34.5 x 130 x 109 (W x H x D) mm (see last page of this appendix) Weight 290 g Note 1. When the input range is set to –10 V to +10 V, the most significant bit (15th bit) becomes the sign bit. 2. Operation in ranges beyond the maximum input signals will damage the Unit. Operate within the ranges listed above. 3. The accuracy ...
- マニュアル
..., C1000H, or C2000H and C200H or C200HS have the same unit number on a Remote I/O Slave Rack. 00000I/OTBL CHK *-*U=---- The following display indicates a duplication in Optical I/O Unit unit numbers. 00000I/OTBL CHK 2**HU=R*-I R*-...
- マニュアル
... greater than 1.3 mA, determine the resistance and power rating for the bleeder resistor using the following formulas. For standard I/O Units: I = leakage current in mA 7.2 kΩ max. R = –––––– 2.4 x I – 3 2.3 ...
- マニュアル
... the power required by the B7A Link Terminals) B7A21: 0.11 A min. B7A13: 0.07 A min. B7A03: 0.10 A min. B7A12: 0.05 A min. B7A02: 0.04 A min. 200 g max. Dimensions 32 x 110 x 107 (W x H x D) mm 1. Input mode setting allows selection between 16-point input and 15-point+1 error input. 2. Input mode setting allows selection between 32-point input and 30-point+2 error input. Refer to 2-2 Switch Settings. 3. The maximum transmission distance of the B7A Interface Unit varies with the ...
- マニュアル
...PFP-100N2 End Plate PFP-M Spacer PFP-S 135 Appendix B Specifications General Ratings Item Specifications Power supply voltage 24 VDC Operating voltage range 20.4 to 26.4 VAC Power consumption 10 W max. Insulation resistance 20 MΩ (at 500 VDC) between current-carrying and noncurrent-carrying metal parts Dielectric strength 1,000 VAC, 50/60 Hz for 1 min. between all VDC external terminals and noncurrent-carrying metal parts. Noise immunity 1,500 Vp-p with 100-ns to 1-µs pulse width and 1-ns pulse rise Vibration resistance 10 to 58 Hz with 0.15-...
- マニュアル
...◎werleadstepreventnoiseproblems. 4 ---------------------[End of Page 1347]--------------------- Highく]ensityandMixedl!OUnitsTbmperatureContro田nitsHeat/Cooザ「bmperatureC◎ntrolUnitsPIDControlUnitsCamPositionerUnits τbmperatureSens◎rUn硫sVoiceUnits PositionControlUnits{NC211) SECTION2 ConnectionsandSettings ThissectionprovidesinfommationontheconnectionsandsettingsoftheHeaぴCoolTemperatureControlUniL 2-1Nomenclature6 り白3 コう一2 SwitchSettings ...
- マニュアル
... to 9,999 –5 to 105% No. of banks Internal current consumption 8 banks 5 VDC, 0.33 A max. External supply voltage 24 VDC +10%/–15%, 0.2 A min. Dimensions (see note 2) Weight 34.5 mm (W) x 130 mm (H) x 120.5 mm (D) 360 g Note 1. The decimal point position is designated by a parameter setting. 2. Refer to Appendix B Dimensions. 55 Appendix A Specifications Output Characteristics Transistor Output (Pulse) C200H-PID01 External supply voltage 24 VDC +10%/–15% Max. load voltage Max. load current 24 VDC (collector supplied voltage) max....
- マニュアル
... the drain wire to pin 4 of the connector. The individual shields must be electrically insulated from the external shield. Individual signal shields Signal wires Insulation Individual signal shields External shield Cover Cover B: R: G: ...
- マニュアル
...● ●●, ●● ●●● ワワし・. ●● ■●白 ,● ●●■ ●・■● ,●●●●● 一 ●,●P ■レ●●●●「 0 1 CV500』TDL2 1bmperature Uniセ CVM1/CV500/CV1000/CV2000 CPURack/ExpansionCPURack TemperatureControllerDataLink = UMTRUN LNK ERROR BAτ」◎...
- マニュアル
...F}⇔yD鵬 FrT10-MFIel・V4Expan5ion め D●vic9(with4eM8姻d㎜) 、.。 隠≡⑰一声Aco卿tα Fcgmo87 十 Lad伽rS埠ρo喪So』 ㈱SF口†ぴV50r栖廟貿 PROM駒鴨雷同而w●嬬已町avua晦} 壁馨礪 4 」 .■■■■禽■ ---------------------[End of Page 6457]--------------------- 1匿.…・-・.ξζー'… 'nSstems Seetion1・3 i … … … i 4韓 1 灘 -ーー……ー……ー 〕 σ ζ 32●pointレ◎Board 64-peintM◎Board Onθ80ardcanpr㏄ossatetatof321κ)points,16inputpointsand160u奪》UtpOiftts. Refgrto2・・232」point〃OBoatc7C)ompOnentsandS帖碗d㌧Settin95for而oredetails,, One80a7dcanprocessatota{of64...
- マニュアル
... ID systems that recognize data using and electromagnetic induction and can process the data using Programmable Controller (PC) functions. The contents of Data Carrier memory can be read without direct connections or contact with Data Carriers mounted on moving objects simply by connecting a Read/Write (R/...
- マニュアル
...High-speedCounterUnlt SYSMACBUS/2MasterUntt SYSMACBUS/2SlaveUnit SYSMACBUSMasterUnit SYSMACBUSSIaveUnit MountedonCPURack,ExpansionCPURack,or ExpanSionl/ORack ControlledbyREADandWRITmstructlons (2-wordmode) MountedonSlaveRack(SYSMACBUS/2) ControlledbyREADandWRITlnstructlons (2-wordmode) MountedonSlaveRack(SYSMACBUS) Controlmeth◎ddepends◎nCPUmodel、 Modelswrth"-EV2"su行lx ControlledbyRD2andWR21nstructions(4-...
- マニュアル
...[W254-E1-01] CV500-MC221/MC421 Motion Control Unit Operation Manual (Introduction) CatNoW254-El-01 ⇒∼ 轡纂ぺ ∵パ警㌧ 警察∵ 樫ご ㎡ w ・ 〆 竪∴ 、、 寄 ン ∼ ぷ/ 響 、 聯○∵、 響二俄㌻埠霧∴∵ 舞ジ\ 、、 >>/・、 ジ写㌦、♪∵ 、 、丹三つ ・、ノ浮 、 《〉/ ・ ≡ひ MotionControlUnit ∫ OPERA'「10NMANUAL= lNTRODUCTION 1 . ・ 、 、、 !へ 、 ∴∴∵▽ 、 /ゾ 、 / 〆∵\〈 ∼ へ 、 〆 へ ン へ 、 へ 諸 三 ノ ・ ・ン ぺ 、・ 、 、、、 〆㌧ 〃 ・・ ノ ・・ ⇒ / s ' ・ × 、、 ン マジ ・ ノ Ψ( ζ \ ♂ び ・...
- マニュアル
...9 、 、 Ψ v 警∵ 婆 〉 ぐ ・篭㌧ 、! !ぐ ◇ ( 戸∨ 、 1/ バ㌻パ∴ ジ、 「 ・、 甦で∵' 、 ♂、 轟7 ∵乞へ㌔○ 、、、、 陽∵㌧、 斑三へ、 讐勢㌻三 、 誉イ ' 〆 ノ ソ 4ダ W 〉討 ・ !〆ゾ ∵・∵/∴ 占三∵〆㌧ /W 、、/ 、 、 、〆(∵ノ∨ ざ知〆 、 Motion Contro1 Unit ζ OPERATIONMANUAL= DETAILS 、 ・ ∴ _ ./ A 〉 /, "・ ㌦∵ぺ\ン、「、/㌶㌔「二:二二「1∴1∵∴○ ぷ ・ ∼! 戒、 \ 、\ ン ∨ ・、、、ジ〆/バ ..∼ 〉 ス ∵← '三 ( 〉 〃・ 、 、 、 、一 / ...
- マニュアル
...(see note 2) Conversion method 1 s max. Words allocated 2 input words External connections 17-pin terminal block (not removable) Power consumption 500 mA max. at 5 VDC External dimensions 34.5 x 250 x 113 mm (...
- マニュアル
... Slaves must be no more than 4 A when the CJ-series Master Unit communications connector is connected to the communications power supply. (The same applies when there is no distinction between main and branch lines.) I1+I2+ ... +IN ≤ 4 A (I1, I2, ...
- マニュアル
...1, 2, 3... Model C200HW-PA204 C200HW-PA204C Supply voltage 100 to 240 VAC ( id range)) (wide (See note2) Output capacity (see note1) 5 VDC,, 4.6 A,, VDC 26 VDC, 0.625 A, 30 W C200HW-PA204R RUN output Replacement notification function Without Without Without Without Without Display: Supported Output: Supported Without With Without 100 to 120 VAC or 200 to 240 VAC (Select the voltage using the metal C200HW-PA209R short bar on the voltage selector terminals.) 5 VDC, 4.6 A, 26 VDC, 0.625 A, 30 ...
- マニュアル
...C200HWCOM04-EV1 0.1 A C200HWCOM05-EV1 0.1 A C200HWCOM06-EV1 0.2 A 105 g max. 110 g max. 110 g max. 115 g max. External dimensions Weight 42.5 × 134 × 98 mm (W × H × D) 100 g max. 100 g max. Standard accessories --- Plug: XM2A-0901 (OMRON) × 1 Hood: XM2S-0911 (OMRON) × 1 Plug: XM2A-0901 (OMRON) × 2 Hood: XM2S-0911 (OMRON) × 2 1-1-9 Basic Specifications The basic specifications will be determined by the basic specifications of the C200HX/HG/HE(-Z) PC used. 1-1-10 ...
- マニュアル
...-0911 or equivalent (C200H-ASC11/21: 2, C200H-ASC31: 3) Internal current consumption (See note.) 250 mA max. at 5 VDC 300 mA max. at 5 VDC 300 mA max. at 5 VDC Dimensions 130 x 35 x 100.5 mm (H x W x D) Weight 400 grams max. Note 1. If an NT-AL001 RS-232C/RS-422 Link Adapter is used at the RS-232C port, an additional 150 mA of current will be consumed. 2. Always connect the battery to the ASCII Unit before using it. 9 Section 1-5 Comparison with Previous ASCII Units...