全 7222 件が検索されました。(3841 - 3860件を表示)

  • マニュアル

    .... The Select Menus Screen will be displayed. Select Menus Conversational Menus End 4. Check that Conversational Menus is selected and press the ENT Key. After a short pause, the Camera Settings Screen will be displayed. Camera settings Camera : F160-...

  • マニュアル

    ...Z173-E1-02A.book Page 27 Monday, June 5, 2006 6:49 PM Section 2-2 Menu Operations 1. Move the cursor to the item to be set. In this example, a Camera alternative will be selected. Camera settings Camera F160-...

  • マニュアル

    ... storage: -30 to 70°C Ambient humidity 15 to 95% RH (with no condensation) Degree of protection IP20 (IEC60529) Vibration resistance 10 to 55 Hz, double amplitude 0.7 mm, X, Y and Z directions 20 sweeps Shock resistance 100 m/...

  • マニュアル

    ... resistance 1500 Vp-p; Pulse width: 0.1 µs/1 µs; Rising edge: 1-ns pulse Vibration resistance 10 to 150 Hz (at a double amplitude of 0.1 mm) for 8 minutes each in the X, Y, and Z directions Shock resistance 200m/...

  • マニュアル

    ...4 mA.” Page A-3: “(±5% FS)± digit or less” under Indication accuracy corrected to “(±5% FS)± 1 digit max.” Page A-3: “0.2 to 99.9 seconds” under Control period corrected to “0.2 to 99.0 seconds.” Page A-3: “Acceleration: 10 m/...

  • マニュアル

    ... terminals and all input terminals, and relay or transistor outputs Noise immunity Conforms to IEC61000-4-4, 2 kV (power supply line) Vibration resistance Conforms to JISC0040, 10 to 57 Hz, amplitude 0.075 mm 57 to 150 Hz, acceleration 9.8 m/...

  • マニュアル

    ... resistance 1500 Vp-p; Pulse width: 0.1 µs/1 µs; Rising edge: 1-ns pulse Vibration resistance 10 to 150 Hz (at a double amplitude of 0.1 mm) for 80 minutes each in the X, Y, and Z directions Shock resistance 200m/...

  • マニュアル

    ... resistance E6CP-AG5C-C E6C3-AG5C-C E6F-AG5C-C Destruction: 10 to 55 Hz,1.5-mm double amplitude for 2 hr each in X, Y, and Z directions Destruction: 10 to 500 Hz, 2-mm double amplitude, 150 m/s2 3 times each in X, Y, and Z directions, 11-min sweep time Destruction: 10 to 500 Hz,1.5-mm double amplitude 3 times each in X, Y, and Z directions, 11-min sweep time Destruction: 1,000 m/...

  • マニュアル

    ...35% to 85% (with no condensation) Weight Approx. 28 g Current consumption 200 mA max. (power supply voltage 3.3 V) Material ABS (black), SUS Vibration resistance 1 to 150 Hz, single amplitude 0.1 mm, acceleration 15 m/...

  • マニュアル

    ... mA Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destruction) 10 to 150 Hz, 0.35-mm single amplitude, 10 times each in X, Y, and Z directions for 8 min Shock resistance (destruction) 150 m/...

  • マニュアル

    ...1500 V peak-to-peak, pulse width 0.1 µs/1 µs, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 300 m/...

  • マニュアル

    ...Between terminals of different output circuit. Between all terminals of CPU Unit and all terminals of Expansion I/O Unit. Vibration resistance Conforms to IEC 60068-2-6, 5 to 9 Hz, single amplitude: 3.5 mm, 9 to 150 Hz, acceleration: 9.8 m/...

  • マニュアル

    ... freezing) Storage ambient temperature −40 to +110°C (no freezing) Operating ambient humidity 35 to 95%RH (no dew condensation) Protection rating IP67 (IEC 60529) Vibration resistance Endurance 10 to 2000 Hz, single amplitude 0.75 mm Acceleration of 150 m/...

  • マニュアル

    ... freezing) Storage ambient temperature −40 to +110°C (no freezing) Operating ambient humidity 35 to 95%RH (no dew condensation) Protection rating( IEC 60529) IP67 Vibration resitance Endurance 10 to 2000 Hz, single amplitude 0.75 mm Acceleration of 150 m/...

  • マニュアル

    ... VDC) between power supply terminals and ground terminal. Dielectric strength 100 VAC, 50/60 Hz for 1 min between power supply terminals and ground terminal, leakage current: 5 mA max. Vibration resistance 10 to 150 Hz, 0.20-mm double amplitude at 15 m/...

  • マニュアル

    .... 110 g (with cables and connectors) connectors) connectors) Current consumption 250 mA max. (supply voltage: 5.0 V) Material Case: ABS resin; Nameplate: PET resin Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude at 15 m/...

  • マニュアル

    ... and casing, and between the ground terminal and casing. Dielectric strength 500 VAC (50/60 Hz) for 1 minute in any of the above combinations (inrush current: 10 mA max.) Vibration resistance Destruction: 10 to 150 Hz, 0.2-mm double amplitude at 20 m/...

  • マニュアル

    ... Hz (AC adapter included) •DC power supply: 24 V DC±10 % (supplied from terminal block on back of Unit) Current consumption •With AC adapter: 3.7 A •With DC power supply: 3.0 A Vibration resistance 10 to 150Hz Acceleration: 15 m/...

  • マニュアル

    ... min (leakage current 1 mA max.): Between power supply terminals and all output terminals. Between terminals of different output circuit. Vibration resistance Conforms to IEC 60068-2-6, 5 to 9 Hz, double amplitude: 3.5 mm, 9 to 150 Hz, acceleration: 9.8 m/...

  • マニュアル

    .../60 Hz for 1 min between connector terminals and case Dielectric strength 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 8 minutes each Shock resistance 150 m/...