全 7222 件が検索されました。(3781 - 3800件を表示)
- マニュアル
...munications power supply Unit current consumption Internal power Voltage range supply Unit current consumption Maximum current DRT1-COM 11 to 25 VDC (supplied from the DeviceNet communications connector) 30 mA max. Shock resistance Dielectric strength 200 m/...
- マニュアル
... panel before mounting. CV500-ATT04 Connector Cover (see note) Specifications CV500-ATT05 133 Appendix B Specifications Common Specifications Item Specifications Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
...Operands 000000 0010 (090) INC 0100 D05000 00002 MOV(030) 0101 D05001 00003 INC(090) 0100 5-16-7 Input Comparison Instructions (300 to 328) Ladder Symbol Operand Data Areas (***) Mnemonic S1 S2 Description S1: Comparison data 1 CIO, G, A, T, C, #, DM, DR, IR ...
- マニュアル
... 50/60 Hz for 1 min between the external AC and protective earth terminals, leakage current: 10 mA max. Conforms to IEC6100-4-4; 2 kV (power lines) Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
...) between insulated circuits Dielectric strength Noise immunity 2,300 VAC for 1 min (between insulated circuits) Conforms to IEC61000-4-4; 2 kV (power lines) Vibration resistance 10 to 57 Hz, 0.075-mm double amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
... mA max. 1,000 V AC 50/60 Hz for 1 min between DC external and GR terminals, (see note 1) leakage current: 20 mA max. Noise immunity Vibration resistance Conforms to IEC61000-4-4; 2 kV (power lines) Shock resistance 147 m/...
- マニュアル
...564132 (“VA2”) (K3TX) 414132 (“AA2”) (K3TX) 524231 (“RB1”) (K3TR, K3TC) +2 Display specifications (ASCII 1 charac- 41 (“A”) (common) ter) 42 (“B”) (K3TH, K3TX) 43 (“C”) (K3TR, K3TC) +3 Output specifications (ASCII 2 characters) 5331 (“S1”) (RS-232C) 5332 (“...
- マニュアル
...Ω S1+ A2 F1+ B1 Input No. 1 4.7 kΩ Pulse 4.7 kΩ COM1 B2 P2+ A3 Isolation circuit Pulse counter +12-V sensor power supply 4.7 kΩ S2+ A4 F2+ B3 Input No. 2 4.7 kΩ Pulse 4.7 kΩ COM2 B4 P3+ A5 Digital computation circuit Isolation circuit +12-V sensor power supply 4.7 kΩ S3+ A6 F3+ B5 Input No. 3 Pulse 4.7 kΩ COM3 Isolation circuit Connector 4.7 kΩ 5 V DC B6 To CPU Unit Isolated power supply circuit 26 V DC P4+ A7 S4+ A8 F4+ B7 +...
- マニュアル
.../60 Hz for 1 min between the external DC terminals and non-current carrying metal parts Noise immunity Conforms to IEC6100-4-4; 2 kV (power lines) Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
...Preset value (BM) display Batch accumulated value (SM) display SP numerical value display SP (1 Batch) Change Button Batch Run Button (S1 = ON) Main batch display Pre-batch display Batch Stop Button (S1 = OFF) Control Restart Button (...
- マニュアル
...Button (S1 = ON) Batch Stop Button (S1 = OFF) L (Low Alarm) Switch to Remote Button Preset value (BM) display Batch accumulated value (SM) display SP numerical value display Main batch display Pre-batch display Control Restart Button (...
- マニュアル
... max. 20 MΩ min. (at 500 VDC) between insulated circuits 2,300 VAC for 1 min (between insulated circuits) Conforms to IEC61000-4-4; 2 kV (power lines) 10 to 57 Hz, 0.075-mm double amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
... ± 5% (3.3 VDC is not used.) Internal power supply: 290 mA max. at 5 VDC Communications power supply: 30 mA max. at 24 VDC Vibration resistance 10 to 57 Hz, 0.075-mm double amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
... Program blocks) when the input conditions are satisfied during STEP01. STEP01 onwards only can also be described without describing STEP00 (constantly available step). 250 Appendix A How to Use the Step Ladder Program Block • When contact input to stop move to next step switch ...
- マニュアル
...Pn180 Bias 2 mm/s 0 450 0 ● Linear Pn181 Mode switch (Speed Command) 2 mm/s 0 5000 0 ● Linear Pn182 Mode switch (Acceleration rate) 2 mm/s2 0 3000 0 ● Position control command mode select switch 2 --- 0000H 1239H 0100H ∆ Pn200 S 0N 1 N 2S 3 N Command pulse mode 0-9 Disabled 0 ∆ Clear signal mode 0-3 Disabled 0 ∆ Clear operation 1 Does not clear the error counter.(Cleared only with the CLR signal) ∆ Other Do not set. (It is automatically set to 1.) 0 Automatically set to 1 Filter select 0-1 Disabled 0 ∆...
- マニュアル
... (Block Model 209) to read the temporarily stored data from memory and write it to the CPU Unit’s data area. 3. Set the tag for Monitor Plus (used to monitor the bit from Monitor Plus) in the Internal Switch’s bit. In this case, ...
- マニュアル
..., 5, 5e Number of cascade connections Current consumption (Unit) 4 380 mA max. at 5 V DC Vibration resistance Conforms to JIS 0040. Shock resistance 10 to 57Hz: 0.075-mm amplitude, 57 to 150 Hz: acceleration 9.8 m/...
- マニュアル
... of the array variable for the operand. This enables specification of the first (or last) address in a range of words. Examples are provided below. Handling a Single String of Data in Multiple Words In this example, an array contains the directory and filename (operand ...
- マニュアル
...Enclosure Weight (Unit only) Dimensions Safety measures Note Specification 0.95 A at 5 VDC 2 kV on power supply line (conforming to IEC61000-4-4) 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
... terminal section and functional ground terminal with leakage current of 10 mA max. Noise immunity 2 kV on power supply line (conforming to IEC61000-4-4) Vibration resistance (during 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...