全 7222 件が検索されました。(3861 - 3880件を表示)
- マニュアル
... VDC) Dielectric strength Between power supply terminals and GR/case Between GR and terminals 1,000 VAC 50/60 Hz for 1 minute, leakage current: 10 mA max. Vibration resistance 10 to 150 Hz with 0.2 mm double amplitude and 15-m/...
- マニュアル
... lighting is connected) Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destructive) 10 to 150 Hz, 0.35 mm single amplitude, 10 times each in X, Y, and Z directions for 8 min Shock resistance (destructive) 150 m/...
- マニュアル
.../communications 100 MΩ min. at 500 VDC between all I/O signals and communications Vibration resistance No abnormality after 10 to 55 Hz at 0.375-mm single amplitude for 2 h each in 3 directions. Shock resistance No abnormality after 150 m/...
- マニュアル
...0 General specifications Appendix Specifications and Dimensions 98 Power supply voltage 20.4 to 26.4 VDC Current consumption 700 mA max. Vibration resistance 10 to 150 Hz at a single-amplitude of 0.1 mm (maximum acceleration: 15 m/...
- マニュアル
... (with no condensation) APPENDICES Output Degree of protection IP66 (IEC60529) Vibration resistance 10 to 150 Hz (at a single-amplitude of 0.35 mm) for 80 minutes each in (durability) the X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
... of protection IP65 (IEC60529) Dielectric strength 1000 VAC 50 Hz/60 Hz 1 min Vibration resistance (durability) 10 to 150 Hz Single-amplitude 0.35 mm 10 times for 8 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
...) Inrush current 2.5 A MAX Ambient temperature At operation: 0 to + 45 °C; At storage: -10 to + 60 °C Ambient humidity At operation and storage: 30 to 85 % RH (Without due condensation) Vibration resistance 12 to 100 Hz 19.6 m/...
- マニュアル
... 1 min between connector terminals and case Degree of protection IP67.(IEC60529) Oil resistance equivalent to IP67g according to the former JEM standard. Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- マニュアル
... of protection IP65 (IEC60529) Dielectric strength 1000 VAC 50 Hz/60 Hz 1 min Vibration resistance (durability) 10 to 150 Hz Single-amplitude 0.35 mm 10 times for 8 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- マニュアル
..._X2_ Reading four times and verification three times X3 _X3_ Setting for reading operation The reading operation is set. Menu sheet Single reading (Factory default setting) Command S0 _S0_ S1 Plural reading _S1_ Continuous reading ...
- マニュアル
... from a computer. The PC Tool is available free of charge. FQ-series Vision Sensors are available in two different models. The differences are given in the following table. 14 Model Standard model Single-function model Model number FQ-...
- マニュアル
... from a computer. The PC Tool is available free of charge. FQ-series Vision Sensors are available in two different models. The differences are given in the following table. 4 Model Standard model Single-function model Model number FQ-...
- マニュアル
...Operating and storage: 35% to 85% (with no icing or condensation) Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions, 8 min each, 10 times Shock resistance (destruction) 150 m/...
- マニュアル
... condensation) Ambient humidity range Operation/storage: 35 or 85% (No condensation) Degree of protection IP40 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions Shock resistance (destructive) 150 m/...
- マニュアル
... resistance 1500 Vp-p; Pulse width: 0.1 µs/1 µs; Rising edge: 1-ns pulse Vibration resistance 10 to 150 Hz (at a double amplitude of 0.1 mm) for 80 minutes each in the X, Y, and Z directions Shock resistance 200m/...
- マニュアル
... condensation) Ambient humidity range Operation/storage: 35 or 85% (No condensation) Degree of protection IP40 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions Shock resistance (destructive) 150 m/...
- マニュアル
... Standards: OSHA 29 CFR 1910.212 • U.S. Occupational Safety and Health Standards: OSHA 29 CFR 1910.217 • American National Standards: ANSI B11.1 to B11.19 • American National Standards: ANSI/RIA R15.06 • Canadian Standards Association CSA Z142, Z432, Z434 • SEMI Standards SEMI ...
- マニュアル
...: 10,000 Ix max. on receiver surface Degree of Protection (IEC 60529) IP65 and IP67 Vibration Resistance (IEC 61496-1) 10 to 55 Hz, Multiple amplitude of 0.7 mm, 20 sweeps for all 3 axes Shock Resistance (IEC 61496-1) 100 m/...
- マニュアル
... Standards: OSHA 29 CFR 1910.212 • U.S. Occupational Safety and Health Standards: OSHA 29 CFR 1910.217 • American National Standards: ANSI B11.1 to B11.19 • American National Standards: ANSI/RIA R15.06 • Canadian Standards Association CSA Z142, Z432, Z434 • SEMI Standards SEMI ...
- マニュアル
... Standards: OSHA 29 CFR 1910.212 • U.S. Occupational Safety and Health Standards: OSHA 29 CFR 1910.217 • American National Standards: ANSI B11.1 to B11.19 • American National Standards: ANSI/RIA R15.06 • Canadian Standards Association CSA Z142, Z432, Z434 • SEMI Standards SEMI ...