全 7222 件が検索されました。(3821 - 3840件を表示)
- マニュアル
....) between cable terminals and case Noise immunity Power supply line: ±1,200 Vp-p I/O line: ±800 Vp-p Destruction: 10 to 150 Hz, 0.3-mm single amplitude, with 4 sweeps of 8 min each in 3 directions Destruction: 294 m/...
- マニュアル
... terminal (with internal surge absorber removed) Leakage current 10 mA max. Noise resistance 1500 Vp–p; pulse width: 0.1µs/ 1µs; rising time: 1 ns (pulse) Vibration resistance 10 to 150 Hz; half-amplitude: 0.5 mm; maximum acceleration: 70 m/...
- マニュアル
... VDC) Dielectric strength 1,000 VAC 50/60 Hz for 1 minute between cable terminals and case. Degree of protection (See note.) Meets or exceeds IEC60529 IP67 and JEM IP67G standards. Shock resistance 10 to 500 Hz, 2.0-mm double amplitude; acceleration: 150 m/...
- マニュアル
...1,000 VAC 50/60 Hz for 1 minute between cable terminals and case. Protection rating (See note.) Meets or exceeds IEC60529 IP67 and JEM IP67G standards. Vibration resistance Shock resistance 10 to 500 Hz, 1.0 mm in each direction; acceleration: 150 m/...
- マニュアル
... ±600 V Internal circuit power supply common: ±1,500 V 50/60 Hz at 500 VAC for 1 minute; leakage current 10 mA max. 10 to 55 Hz, 1.5-mm amplitude, with 4 sweeps of 8 min each in 3 directions 294 m/s2 (approx. 30G), 6 times each in 3 directions Ambient humidity Operating: 0°C to 55°C (with no icing) Storage: –25°C to 65°C Operating: 35% to 85% (with no condensation) Degree of protection IEC60529 IP20 (built-in structure) Mounting method External dimensions DIN track or direct mounting using accessory fittings (M4 screws)...
- マニュアル
... the built-in surge absorber removed) Leakage current 10 mA max. Noise resistance 1500 Vp–p; pulse width: 0.1µs/ 1µs; rising time: 1 ns (pulse) Vibration resistance 10 to 150 Hz; single amplitude: 0.35 mm; maximum acceleration: 50 m/...
- マニュアル
... terminal (with internal surge absorber removed) Leakage current 10 mA max. Noise resistance 1500 Vp–p; pulse width: 0.1µs/ 1µs; rising time: 1 ns (pulse) Vibration resistance 10 to 150 Hz; half-amplitude: 0.5 mm; maximum acceleration: 70 m/...
- マニュアル
... surge absorber removed.) Leakage current 10 mA max. Noise resistance (common mode) 1500 Vp-p; pulse width: 0.1 µs/1 µs; rising time: 1ns pulse Vibration resistance 10 Hz to 150 Hz; single amplitude: 0.5 mm; maximum acceleration 70 m/...
- マニュアル
... surge absorber removed.) Leakage current 10 mA max. Noise resistance (common mode) 1500 Vp-p; pulse width: 0.1 µs/1 µs; rising time: 1ns pulse Vibration resistance 10 Hz to 150 Hz; half-amplitude: 0.5 mm; maximum acceleration 70 m/...
- マニュアル
... Hz between all DC external terminals and GR terminal (with internal surge absorber removed) 10 mA max. 1500 Vp–p; pulse width: 0.1µs/ 1µs; rising time: 1 ns (pulse) 10 to 150 Hz; half-amplitude: 0.5 mm; maximum acceleration: 70 m/...
- マニュアル
... removed) Leakage current 10 mA max. Noise resistance 2,000 V; pulse width: 50 ns; rise time: 5 ns (pulse) Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm; maximum acceleration: 50 m/...
- マニュアル
... 100 VDC mega)." Page 2-3: Withstand voltage changed to "Leakage current 20 mA or less at 1,000 VAC (for 1 minute)." 05 September 2006 Prefix (Standard Conformity): List of Chinese wireless standards added. Page 2-3: Impact changed to "15 m/...
- マニュアル
... for 1 minute, detected current of 1 mA or less between the cable terminals as a group and the case Degree of protection IP62 (IEC60529) *With the cable outlet turned downward. Vibration resistance 10 to 150 Hz, single amplitude 0.35 mm, maximum acceleration 50 m/...
- マニュアル
... mA max. Noise resistance (common mode) 1,500 Vp-p; pulse width: 0.1 ms/1 ms; rising time: 1 ns pulse (for combination of Controller and Scanner) Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm (max. acceleration: 50 m/...
- マニュアル
... (with internal surge absorber removed.) Leakage current 10 mA max. Noise resistance 1500 Vp-p; pulse width: 0.1 µs/1 µs; rising time: 1 ns pulse Vibration resistance 10 Hz to 150 Hz; half-amplitude: 0.5 mm; maximum acceleration 70 m/...
- マニュアル
.... at 500 VDC Dielectric strength 1,000 VAC, 50/60 Hz for 1 min. Vibration resistance (destruction) 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions Shock resistance (destruction) 300 m/...
- マニュアル
.... Noise resistance 1500 Vp-p; pulse width: 0.1 µs/1 µs, Rising edge: 1-ns pulse Vibration resistance 10 to 150 Hz (double amplitude: 0.1 mm) for 8 min. each in X, Y, and Z directions Shock resistance 200 m/...
- マニュアル
..., and M command RS-232C output is used. Note 10: Value for measurement with 1 line (high speed) set in CCD Mode. Note 11: Value for measurement with the space between the Sensor and the workpiece (Z300-S5/S10/S60: white alumina ceramic; Z300-...
- マニュアル
... removed) Leakage current 10 mA max. Noise resistance 2000 V; rise time: 5 ns; pulse width: 50 ns Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 Hz to 150 Hz; half-amplitude: 0.35 mm (maximum acceleration 50 m/...
- マニュアル
... (50-mm field of vision) Camera Only Use the Camera by itself when the field of vision of the Camera with Intelligent Light does not match the size of the measurement object. A standard CCTV lens and light source will be needed. F160-...