全 7222 件が検索されました。(3801 - 3820件を表示)

  • マニュアル

    ...Ambient storage temperature Noise immunity Vibration resistance 25% to 85% −25 to 65°C (with no icing or condensation) Conforms to IEC 61000-4-4, 2.0 kV 10 to 60 Hz: 0.7 mm double amplitude 60 to 150 Hz: 50 m/...

  • マニュアル

    ...Specifications Shared by the Units General Specifications Item Ambient operating temperature 25% to 85% Noise immunity Vibration resistance Conforms to IEC61000-4-4, 2.0 kV 10 to 60 Hz: 0.7 mm double amplitude 60 to 150 Hz: 50 m/...

  • マニュアル

    ...Note Specification 14 to 26.4 VDC 20.4 to 26.4 VDC (24 VDC −15%/+10%) Conforms to IEC 61000-4-4, 2 kV (power line). 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s2 in X, Y, and Z directions for 80 min each 150 m/...

  • マニュアル

    ... input (PTW01) Y2 PV compe Y3 PID MV compe Preset MV MVTr Y4 PL DL PresetSW MVHSW TrSW RLSW AMSW <224> Motor Opening Manipulator <518> Di 16/Do 16 S2 U0 S1 U1 X1 S3 S4 U1 U2 Contact Distributor X2 CI/O memory A/M MV Opening Signal 4-20mA A/M Switch Thermal Relay U2 U3 R/I R/L Contact In/Out Open S0 S1 H ...

  • マニュアル

    ...10 to 55°C (with no icing or condensation) 25% to 85% −25 to 65°C (with no icing or condensation) Complies with IEC 61000-4-4, 2.0 kV. 10 to 60 Hz: 0.7-mm double amplitude 60 to 150 Hz: 50 m/s2 500 VAC (between isolated circuits) IP20 SmartSlice Bus Communications Specifications Item Types of communications Turnback Cables Connections between Units in SmartSlice I/O Terminal Base block power supply Event messages 1-4-2 Specification I/O communications and message communications Length: 1 m, Maximum number of cables: 2 Building-block structure with slide connectors...

  • マニュアル

    ...Communications power voltage 14.0 to 26.4 VDC Noise immunity Conform to IEC61000-4-4, 2 kV (power line) 3 2 Vibration resistance 10 to 150 Hz, double amplitude 0.7 mm or 50 m/s Shock resistance 150 m/s2...

  • マニュアル

    ...タ、異常通知コネクタ、FG vs. 電源コネクタ) EN61000-6-4:2007 / EN61000-6-2:2005 JIS C60068-2-6準拠 5∼8.4Hz 振幅3.5mm、8.4∼150Hz 加速度9.8m/s2 JIS C60068-2-27準拠 147 m/s2 盤内内蔵型腐食性ガスのないこと 0℃∼+55℃ (ただし、氷結および結露のないこと) 10∼90% 相対湿度(結露のないこ...

  • マニュアル

    ...(command units*4) Velocity command values Negative or positive long reals (LREAL) or 0 (command units/s) Acceleration command values and deceleration command values Positive long reals (LREAL) or 0 Jerk command values Positive long reals (LREAL) or 0 (command units/...

  • マニュアル

    ...ール間耐ノイズ榊}EC61000-4-4に準拠2kV(電源ライン) 耐振動 ネジ固定による取付け時振動周波数10-150Hz片振幅035㎜加速度50m/s2掃引時間8分/回掃引回数10回DINレールによる取付け時振動周波数10-150Hz片振幅01㎜加速度15m/...

  • マニュアル

    ...between power supply power supply and all I/O and I/O power supply and between the and chassis power supply and chassis Vibration resistance JIS C0040 Frequency: 10 to 55 Hz; Amplitude of 0.35 mm or acceleration of 50 m/...

  • マニュアル

    ... case, and depends on the floor material, the angle of collision with the floor, and the dropping height. For example, if a single SSR is dropped on a plastic tile from a height of 10 cm, the SSR may receive a shock of 1,000 m/...

  • マニュアル

    ...,andbetweenpowercircuitandcontroloutputcircuit Dielectricstrength 一1、500VAC50/60Hzforlminutebetweencurrent-carryingterminalandnoncur-rent-carryingportion,andbetweenpowercircuitandcontroloutputcircuit Impulsewithstandvoltage 一3kV(betweenpowerportion)4.5kV(betweencurrent-carryingterminalsandnoncurrenLcarryingterminals) Noiseimmunity Square-wavenoiseapPliedbynoisesimulator経±1.2kV(betweenpowerterminals)±500V(betweeninputterminals) Staticelectridty 8kV(malfunctiondurability) Vibration Mechanicaldurability:10to55Hz,0.75mmdoubleamplitudeMalfunctiondurabilityl10to55Hz,0.5mmdoubleamplitude Shock Mechanicaldurability:300m/...

  • マニュアル

    ...) between cable terminals and case Dielectric strength 1,500 VAC, 50/60 Hz for 1 min between cable terminals and case Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude 2 hrs each in X,Y, Z directions Shock resistance 500 m/...

  • マニュアル

    ... to 150 Hz with 0.3-mm double amplitude for 32 minutes in X, Y, and Z directions resistance i Malfunction 10 to 150 Hz with 0.2-mm double amplitude for 32 minutes in X, Y, and Z directions Shock resistance 19.6 m/...

  • マニュアル

    ....3 mm double amplitude for 32 minutes in X, Y, and Z directions. Noise immunity Vibration Mechanical durability Malfunction durability 10 to 150 Hz, 0.2 mm double amplitude for 32 minutes in X, Y, and Z directions. Shock 200 m/...

  • マニュアル

    ... all AC external terminals and GR terminal; detected current: 10 mA max. Noise resistance 1500 Vp-p; pulse width: 1 ms; rising time: 1 ns (pulse) Vibration resistance 10 to 150 Hz with 0.15-mm single amplitude Shock resistance 20G (196 m/...

  • マニュアル

    ... of approximately 2600 when used with the E5jJ) Note The E53-C cannot be used. Current Transformer (CT) Item Specification Maximum continuous heater current 50 A Dielectric strength 1,000 VAC Vibration resistance 50 Hz, approx. 98 m/...

  • マニュアル

    ...Connector cover MMI connector Video monitor connector Console compartment Console is kept here when not in use. Camera bus connector Vibration resistance Vibration frequency: 10 to 150 Hz; single amplitude: 0.15 mm Impact resistance 20 G (196 m/...

  • マニュアル

    ... Base Unit (F300-B32) Power connector I/O bus connector IMP connector Handle MMI connector Mounting hole Handle Camera bus connector Vibration resistance Vibration frequency: 10 to 150 Hz; single amplitude: 0.15 mm Impact resistance 196 m/...

  • マニュアル

    ... and case Dielectric strength 500 VAC, 50/60 Hz for 1 min between cable terminals and case Vibration resistance Destruction: 10 to 150 Hz, 0.3 mm double amplitude, with 4 sweeps of 8 min each in 3 directions Shock resistance Destruction: 294 m/...