全 7222 件が検索されました。(3761 - 3780件を表示)
- マニュアル
... 1.) (GR) terminals, (GR) terminals, Noise immunity Vibration resistance 1,000 Vp-p, pulse width: 100 ns to 1 µs, rise time: 1 ns (via noise simulation) 10 to 58 Hz, 0.075-mm amplitude, 58 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
... PRINT ”(1: Sum 2: Difference 3: Product 4: End) ”; 130 INPUT ”Select number”;A% 140 IF A%<1 OR A%>4 THEN PRINT ”INPUT ERROR!!”: GOTO *PRCS 150 IF A%=4 GOTO *E 160 PRINT ”Input 2 integers” 170 INPUT S1% 180 INPUT ...
- マニュアル
... Auxiliary Power Supply Unit and their functions. APS01 P/S Indicator The P/S indicator is lit only when backup power is being supplied. Power must be supplied to the PC Racks for this indicator to operate. P/S1 P/...
- マニュアル
...UnitorFloppyDisklnterfaceUnit. BatteryCompartment Containsthelithiumbatterythat backsuptheGPC'sinternal memo「y・ミ SystemMemoryCassette ContainstheGPCssystemprogram、 UsemodelnumberCV500-MP311、 蟹 8 LCDPanel Displaysprograms,menus,andother information.Containsabacklight. ThecoverforthePeripheralDevice Connectorcanbestoredhere. PowerCordSocket ConnecttheACpowercablesupplied withtheGPChere. PowerSwitch UsedtoturntheGPConandoff. FuseCompartment ContainstheGPC'...
- マニュアル
...Name Mnemonic Symbol REVERSIBLE WORD SHIFT (@)RWS(17) Function RWS(17) C St E CYCLE TIME (@)SCAN(18) SCAN(18) Mi ----- MULTI-WORD COMPARE (@)MCMP(19) MCMP(19) S1 S2 D COMPARE (@)CMP(20) CMP(20) Cp1 Cp2 MOVE (@)MOV(21) Operand Data Areas Creates and controls a reversible non-synchronous word shift register between St and E. Exchanges the content of a word containing zero with the content of either the preceding or following word, depending on the shift direction. Bits 13, 14, and 15 of control word C determine the mode of operation of the register according to ...
- マニュアル
... Hz for 1 minute between DC terminals and housing Leakage current: 10 mA max. Noise Immunity 1,500 Vp-p, pulse width: 100 ns to 1 µs, rise time: 1 ns Vibration Mechanical durability: 10 to 35 Hz, 1 mm double amplitude (24.5 m/...
- マニュアル
... N} Thrust: 20 kgf {196 N} 120 gf • cm {12 mN • m} max. 3F88L-RS17T 500 to 1,500 gf • cm {49 to 147 mN • m} max. Frequency range:10 to 500 Hz Total amplitude: 1.5 mm or 98 m/s2, whichever is less Test time: 3 directions: X, Y, Z (2 hrs each) 4,900 m/...
- マニュアル
... note 1) leakage current: 20 mA max. Noise immunity 1,500 Vp-p, pulse width: 100 ns to 1 ms, rise time: 1 ns (via noise simulation) Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
... note 2.) Noise Immunity 1,500 Vp-p, pulse width: 100 ns to 1 µs, rise time: 1 ns pulse (by noise simulator) Vibration Shock JIS C0911 conforming,10 to 57 Hz; 0.075 mm amplitude, 57 to 150 Hz; acceleration: 9.8 m/...
- マニュアル
... Unit Indicators Name Color Function P/S (incorporated by Green the CQM1-IPS01 only) Lit when power is supplied to the Analog Input Unit via the CQM1-IPS01. P/S1 (incorporated by Green the CQM1-IPS02 only) P/...
- マニュアル
...≠・」. ㌔・ さ電 、 芳/. '♂ 、'■ 遣' 、▲ eウ." ウ 、. 句% 〆 ≠' ♂ ' 、 ' ` ノペ ▲ ' 般" 憶 X 遜山 、、 "s ' 、 ・㌔剥 ormaltransmLssioi 、、 S2 … ∴黛 W"苗' 弐 ㌘楽劣 {"、 ψ 、 …壷♂ "(、 '. 還♂ '∨ 一子モ葱 .・ 方, ' "' ●・や 、、 、、,一}tkg ' 〔 ㌔ 、 '・㌔、 「… 〃㌔ ㍗鱒 壕魂 、 bnemodetouploadonly 歳『3「竺/↑1 ` 「 「 〔∴r /、 才 舗→いふ、/ ・ 〆㌃ '≡ や「 _ ン" 、、 温ミ ㌔ .奇 ト玉 Communicatloncond)tionto communlcatlonstatUS(download} ∴、 ノ ' く・ W !く ' ψ, 苫「忌、才ぐ§㍉璽翌 、、' く『≠ ■ 〆 ■伽ン 「×、 凡欝欝三 1毛「?/"ノ「㌔三方…:ま ∨♪「寧「 '鵠、'寄蕊 NoteEachE5ZDMultipointTemperatureControllerconnectedtotheCV500-TDL21 readstheunitnumber,wordnumber,andportnumberwhenreadingthestart area. 6 ---------------------[...
- マニュアル
...10%,11emA min,,(3,4mA× numberofON points) 5VDC200mAmax、.(C20HB・MD211) 5VDC370mAmax.(C20HB-MD212) tOOgmax.{C20HB・MD211) S40gmax.{C20H8・MD212} n ー oUt ・・十… ◆L −「 ㌫蒜篇up㎏ヘへ 1 ' ξ⊃93毎s2三 T1冶po帥『ofψ槍24VDCPovverSupply canbeconnededineitherdirec目on,so eilherPNP(nega6vecommon)or∼PN {pos福vecomrnon}inputscanbeused {〒− eξ9ど6ε2三 1と一 .! 5節24VOC l -」 67 ---------------------[End of Page 6519]--------------------- Seianioπ∫0(2eHBBoardS Section4■2 、 lt●m Terminal conneCtions DC1叩uts Tr8n8iste「Output8 P O 11 助 M 肥 0 ㏄ 《(三 ε二重 1 15 87 " 1 鵠...
- マニュアル
... of 0.1 to 1 µs and a rise time of 1 ns (via impulse noise simulator) Vibration resistance Conforming to JIS C0911: 10 to 57 Hz with single-amplitude of 0.075 mm 57 to 150 Hz with fixed acceleration of 9.8 m/...
- マニュアル
...) Same as for C200HW-PA20 4. (Conforms to IEC61000-4-4, 2 kV power supply line.) Vibration resistance JIS C0040 conforming,10 to 57 Hz; 0.075 mm amplitude, 57 to 150 Hz (see note 4); acceleration: 9.8 m/...
- マニュアル
... (“VA2”) (K3TX) 414132 (“AA2”) (K3TX) 524231 (“RB1”) (K3TR, K3TC) +2 Display specifications (ASCII 1 character) 41 (“A”) (common) 42 (“B”) (K3TH, K3TX) 43 (“C”) (K3TR, K3TC) +3 Output specifications (ASCII 2 characters) 5331 (“S1”) (RS-232C) 5332 (“...
- マニュアル
... for 1 min between the external AC and protective earth terminals, leakage current: 10 mA max. Conforms to IEC6100-4-4; 2 kV (power lines) Noise immunity Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
....5 W max. Inrush current 5.0 A max. (pulse width: 15 ms max.) Noise immunity Conforms to IEC61000-4-4; 2 kV (power lines) Vibration resistance 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/...
- マニュアル
...rate:9600bps C◎mmunieationsm◎defor P◎rtA 6:Protocolmacr◎ 〉 d)UsingtheSYSMAC・PST,periormsetupofcommunicationsportA侶 fromthedevicemanagerandtraRsferthesettingtothePLC. Formoreinformation,reterto"TransferringDatatothePSB". 3.Setupofe】Xternaldevices Pe市mrequiredprocessesincludingse廿ingupDPswitchesone対emal devices. 16 ---------------------[End of Page 3585]--------------------- BasiCProcedureOftheProtocolMacroUsage Section1■...
- マニュアル
... supply to transceiver Capacity: 0.4 A at 12 V --Voltage fluctuation range: 13.05 to 14.48 VDC Ripple: 2% p-p Conforms to JIS 0040. 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2...
- マニュアル
....4 V DC (24 V DC, –15 to +10%) 20.4 to 26.4 V DC (24 V DC, –15 to +10%) Noise immunity ±1.5 kVp-p Vibration resistance Shock resistance 10 to 55 Hz, 1.0-mm double amplitude 200 m/s2 Dielectric strength Insulation resistance 500 V AC (between isolated circuits) 20 MΩ min. at 250 V DC (between isolated circuits) Ambient temperature Ambient humidity 0 to 55°C 35% to 85% Operating atmosphere Storage temperature No corrosive gases –20 to 65°C Mounting Mounting strength M4 screw mounting or DIN 35-mm track mounting 50 ...