全 1482 件が検索されました。(341 - 360件を表示)
- カタログ
... note 4.) Sensor Head ±0.01% F.S./°C Preamplifier ±0.01% F.S./°C Vibration resistance 0.35-mm single amplitude at 10 to 55 Hz for 50 min each in the X, Y, and Z directions Shock resistance 150 m/S2 3 times each in 6 directions (up/down, left/right, and forward/backward) Connection method Prewired connector (2 m from the Sensor Head to the Preamplifier, 0.2 m from the Preamplifier to the connector) Weight (packed state) Approx. 100 g Materials Sensor Head Stainless steel Rubber sleeve Viton Preamplifier Polycarbonate Mounting Brackets Stainless steel Accessories...
- カタログ
... and storage: 35% to 85% (with no condensation) Dielectric strength 1,000 VAC, 50/60 Hz, 1 minute Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude, 2 hours each in X, Y, and Z directions Shock resistance (destruction) 500 m/...
- カタログ
...: −15 to 70°C (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 1,000 VAC, 50/60 Hz, 1 minute 10 to 55 Hz, 1.5-mm double amplitude, 2 hours each in X, Y, and Z directions 500 m/...
- カタログ
... and storage: 35% to 85% (with no condensation) Dielectric strength 1,000 VAC, 50/60 Hz, 1 minute Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude, 2 hours each in X, Y, and Z directions Shock resistance (destruction) 500 m/...
- カタログ
... 70 °C (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 1,000 VAC, 50/60 Hz for 1 min. 10 to 150 Hz, 0.7-mm double amplitude, 80 min. each in X, Y, and Z directions 300 m/...
- カタログ
...% (with no condensation) Dielectric strength 1,000 VAC, 50/60 Hz for 1 minute 100mm ±35mm 5μm Vibration resistance (destruction) 10 to 150 Hz, 0.7-mm double amplitude, 80 minutes, each in X,Y,and Z directions Shock resistance (destruction) 300 m/...
- マニュアル
... at 23°C sensing Within ±10% of sensing distance at 23°C Within ±10% of sensing distance at 23°C *2 distance at 23°C 10 to 500 Hz, 2mm double amplitude 2 hours each in X, Y, and Z directions 500 m/s2 3...
- マニュアル
...-EM07M□□ Insulation resistance 29 dia. 24 50M min. (at 500VDC) Dielectric strength 1000V AC 50/60Hz for 1min. Vibration resistance 10 to 55Hz,1.5-mm double amplitude 2hrs each in X, Y, and Z directions Shock resistance 500m/...
- マニュアル
...(destructive) Appendices Measured value display Present value display Output value display Set value display ENABLE indicator Zero reset indicator Power ON indicator Judgement indicator ECO mode Display reverse Display digit limit Zero reset 300 m/...
- マニュアル
...)Dispose in accordance with the applicable waste disposal regulations of the country of use. -25 to 55° C Ambient temperature (Storage) -40 to 70° C Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude Shock resistance 500 m/...
- マニュアル
..., dirt may not be removed sufficiently. Precautions for Correct Use ■Ratings and Specifications -30 to 55° C Ambient temperature (Storage) -40 to 70° C Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude Shock resistance 500 m/...
- マニュアル
... (Storage) Vibration resistance Shock resistance Material Applicable sensor Accessory -25 to 55° C -40 to 70° C 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions 500 m/s2 3...
- マニュアル
...Ambient temperature (Operating) Ambient temperature (Storage) Vibration resistance -30 to 55° C -40 to 70° C 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions Shock resistance 500 m/...
- マニュアル
...cations Mounting angle 360°horizontal, 360°vertical Ambient temperature (Operating) -25 to 55° C Ambient temperature (Storage) -40 to 70° C Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 Shock resistance 500 m/...
- マニュアル
...cations Mounting angle 360°horizontal, 360°vertical Ambient temperature (Operating) -30 to 55° C Ambient temperature (Storage) -40 to 70° C Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 Shock resistance 500 m/...
- マニュアル
...: -25 to 60°C, storage: -25 to 70°C (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 10 to 55 Hz. 1.5-mm double amplitude or 100 m/s2 2 hours each in X, Y, and Z directions 500m/...
- マニュアル
...Operating and storage: 35% to 85% (with no condensation) 20 MΩ min. (500 VDC) 1000 VAC 50/60 Hz 1min 10 to 55 Hz. 1.5-mm double amplitude or 100 m/s2 2 hours each in X, Y, and Z directions 500m/s2 3 times each in X, Y, and Z directions IEC standard, IP67 Connector joint model (standard cable length: 2 m) PBT PMMA PVC Approx. 110 g/approx. 70 g (Cable length 2 m) Approx. 180 g/approx. 130 g (Cable length 5 m) Instruction Sheet *1. The E3NC-LH is classified into Class 1 by the ...
- マニュアル
...Operating and storage: 35% to 85% (with no condensation) 20 MΩ min. (500 VDC) 1000 VAC 50/60 Hz 1min 10 to 55 Hz. 1.5-mm double amplitude or 100 m/s2 2 hours each in X, Y, and Z directions 500m/s2 3 times each in X, Y, and Z directions IEC standard, IP65 (For LH02, it applies only when the volume is locked.) Connection method Material Case Lens Cable Weight (packed state/ main unit only) Connector joint model (standard cable length: 2 m) Polybutylene terephthalate Methacrylate resin PVC Cable length 2m:Approx.115g/approx.65g Cable length ...
- マニュアル
...: 8,000lx max. Operating and storage: 35% to 85% (with no condensation) 20 MΩ min. (500 VDC) 1000 VAC 50/60 Hz 1min 10 to 55 Hz. 1.5-mm double amplitude 2 hours each in X, Y, and Z directions 500m/s2 3...
- マニュアル
...Insulation resistance 20MΩ min.(at 500VDC) Dielectric strength 1000 VAC 50/60 Hz 1min Vibration resistance 10 to 55 Hz. 1.5-mm double amplitude or 100 m/s2 2 hours each in X, Y, and Z directions Shock resistance 500m/...