全 1482 件が検索されました。(401 - 420件を表示)

  • マニュアル

    ...20 MΩ (500VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating/storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.2mm double amplitude) 80 min each in X, Y, and Z directions 150 m/...

  • マニュアル

    ...20 MΩ (500VDC) Operating: 0 to +40℃, Storage: −15 to +60℃ (with no icing or condensation) Operating/storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.2mm double amplitude) 80 min each in X, Y, and Z directions 150 m/...

  • マニュアル

    ... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...

  • マニュアル

    ... condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...

  • マニュアル

    ... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...

  • マニュアル

    ...) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...

  • マニュアル

    ... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...

  • マニュアル

    ... icing or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...

  • マニュアル

    ... (250VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...

  • マニュアル

    ... (250VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...

  • マニュアル

    ... condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...

  • マニュアル

    ... or condensation) Ambient Humidity Operating and storage: 35% to 85% (with no condensation) Degree of Protection IP20(IEC60529) Vibration Resistance(destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions Shock Resistance (destructive) 150 m/...

  • マニュアル

    ... (250VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...

  • マニュアル

    ... MΩ (100VDC) Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) IP20(IEC60529) 10 to 150 Hz, (0.7mm double amplitude) 80 min each in X, Y, and Z directions 150 m/...

  • マニュアル

    ...□/-TCC3HB□、FLV-ATC□1024-□ Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...

  • マニュアル

    ...□/-TCC1EP□、FLV-ATC□0405-□ Operating: 0 to +50℃, Storage: −15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) 10 to 150 Hz, (0.7mm double amplitude) 80 min. each in X, Y, and Z directions 150 m/...

  • マニュアル

    ... storage: 35% to 85% (with no condensation) Ambient humidity range mental Ambient atmosphere No corrosive gas immunity Vibration resistance 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times (destruction) 150 m/...

  • マニュアル

    ... storage: 35% to 85% (with no condensation) Ambient humidity range mental Ambient atmosphere No corrosive gas immunity Vibration resistance 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times (destruction) 150 m/...

  • マニュアル

    ...Operating and storage: 35% to 85% (with no condensation) Ambient humidity range immunity Ambient atmosphere No corrosive gas Vibration resistance 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times (destruction) 150 m/...

  • マニュアル

    ...Operating and storage: 35% to 85% (with no condensation) Ambient humidity range immunity Ambient atmosphere No corrosive gas Vibration resistance 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times (destruction) 150 m/...