全 1482 件が検索されました。(301 - 320件を表示)

  • カタログ

    ... IEC 61010-2-201. EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s2 for 80 minutes each in X, Y, and Z directions. Shock resistance 150 m/s2, 3...

  • カタログ

    ...-201に該当 EMCイミュニティレベル ゾーンB 耐振動 10∼60Hz 振幅 0.35mm、60∼150Hz 50m/s2 X、Y、Z 各方向80分 耐衝撃 150m/s2 3軸6方向各3回 耐電圧 AC600V (絶縁されている回路間) 絶縁抵抗 20MΩ以上(絶縁されている回路間) cULus:Listed(UL61010-2-201) EU:EN 61131-2、RCM KC:韓国電波法...

  • カタログ

    ... with 9.8 m/s2 for 10 times each in X, Y and Z directions. • For a Box PC with a HDD the vibration resistance depends on the mounting orientation *2. Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ... in X, Y and Z directions. For a product with a HDD the vibration resistance depends on the mounting orientation *2. Vibration resistance (during operation) Shock resistance (during operation) Installation method Pollution degree Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ...-2-6. 5 to 8.4Hz with 3.5 mm single amplitude and 8.4 to 150 Hz with 9.8 m/s2 for 10 times each in X, Y and Z directions Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/s2, 3 times in each X, Y and Z directions Installation method Mount on panel Degree of protection Front of product: IP65 *2 Pollution degree 2 or less: Meets IEC 61010-2-201. EU Directives: EMC Directive 2014/30/EU (EN 61131-2) and RoHS Directive KC Registration, RCM, cULus *1. See Temperature and ...

  • カタログ

    ... Z directions. Conforms to IEC 60068-2-6. • For a Panel PC with one or more HDD storage devices the Panel PC must be installed in a vibration free environment. *2 Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ...: 35% to 95% (with no condensation) 20 MΩ min. at 500 VDC 1,000 VAC, 50/60 Hz for 1 min Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Destruction: 1,000 m/...

  • カタログ

    ... no condensation or icing) *5 Storage temperature -40 to 85°C Ambient operating humidity 95% max. Storage humidity 95% max. Vibration resistance 10 to 55 Hz, 0.375 mm single amplitude, 3 directions, 2 h each Shock resistance 150 m/...

  • カタログ

    ... input terminals collectively and all branch output, all I/O signal, and all communications terminals collectively Vibration resistance No abnormality after 10 to 55 Hz at 0.375-mm single amplitude for 2 h each in 3 directions. Shock resistance No abnormality after 150 m/...

  • カタログ

    ... Hz amplitude: 3.5 mm, 8.4 to 150 Hz acceleration rate: 9.8 m/s2 X, Y, and Z directions for 100 minutes (Time coefficient: 10 minutes × coefficient factor 10 = total time 100 min.) Shock resistance JIS C 60068-2-27 compliant. 147 m/...

  • カタログ

    ... (with no condensation or icing) Ambient operating humidity 90% max. (Storage humidity: 90% max.) Vibration resistance 10 to 55 Hz, 4.5 G max., 0.375-mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/...

  • カタログ

    ...: 20 mA) Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE terminals) at 500 VDC Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/...

  • カタログ

    ... min. (between all DC connection terminals and PE terminals) at 500 VDC Vibration resistance (See notes 5 and 6.) 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions Shock resistance (See notes 5 and 6.) 150 m/...

  • カタログ

    ... or icing) +85°C +60°C -40 to 85°C (with no condensation or icing) 95% (Storage humidity: 95% max.) 10 to 55 Hz, maximum 5 G, 0.42 mm half amplitude for 2 h each in X, Y, and Z directions 150 m/s2, 3 times each in ±X, ±Y, ±Z directions 140 g max. IP20 by EN/IEC 60529 UL 60939 (Recognition) OVC III (≤3000 m) Pol2 CSA C22.2 No.8 Standards Safety standards EN 60939 OVC III (≤3000 m) Pol2 ENEC *2 *1. If the input is connected to a UPS, do not connect a ...

  • カタログ

    ... 85°C (with no condensation or icing) Environment Ambient operating humidity 0% to 95% (Storage humidity: 0% to 95%) Vibration resistance 10 to 55 Hz, 0.375 mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/...

  • カタログ

    ... input/output terminals and signal output terminals) 1.0 kVAC for 1 min (between signal output terminals and terminal) Vibration resistance 10 to 55 Hz, 0.375-mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/...

  • カタログ

    ...°C (with no condensation or icing) Ambient operating humidity 0% to 95% (Storage humidity: 0% to 95%) Vibration resistance *11 10 to 55 Hz, 0.375-mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance *11 150 m/...

  • カタログ

    ... no condensation or icing) Ambient operating humidity 95% max. (Storage humidity: 95% max.) Vibration resistance *11 10 to 55 Hz, maximum 5 G, 0.42 mm single amplitude for 2 h each in X, Y, and Z directions Shock resistance *11 294 m/...

  • カタログ

    ...°C (with no condensation or icing) Ambient operating humidity 95% max. (Storage humidity: 95% max.) Vibration resistance 10 to 55 Hz, maximum 5 G, 0.42 mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/...

  • カタログ

    ...: 20 mA) Insulation resistance 100 MΩ min. (between all outputs and all inputs/ PE terminals) at 500 VDC Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/...