全 1482 件が検索されました。(321 - 340件を表示)
- カタログ
... and case Dielectric strength 1,000 VAC for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
... parts and case Dielectric strength 1,000 VAC for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
...Operating: 5 to 85%RH, Storage: 5 to 85%RH (with no condensation) Ambient atmosphere No corrosive gases Vibration Resistance (destruction) 10 to 55 Hz, double amplitude: 0.35 mm, X/Y/Z directions, 10 cycles/axis Shock resistance (destruction) 150 m/...
- カタログ
...Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *3 Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s2, 10 sweeps each in X, Y, and Z directions for 15 minutes each Shock resistance 500 m/...
- カタログ
...No abnormality after application of 10 to 500 Hz, 1.5-mm double amplitude, acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 11 minutes each Shock resistance No abnormality after application of 500 m/...
- カタログ
... after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/s2, Vibration resistance 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 11 minutes each Shock resistance No abnormality after application of 500 m/...
- カタログ
...ないこと) 絶縁抵抗 100MΩ以上(DC500Vにて) 耐電圧 AC500V 1min(リーク電流1mA以下) 挿抜耐久 50回 耐振動 10∼150Hz 加速度50m/s2 3方向 各80min 耐衝撃 500m/s2 11ms 6方向 各5回 保存周囲温度 −20∼+75℃(結露および氷結しないこと) 保存周囲湿度 5∼95%RH(結露しないこと) 小型コモ...
- カタログ
...ないこと 使用湿度範囲 5∼95%RH 絶縁材料 PA樹脂 難燃性 UL94 V-0 挿抜耐久 50回 振動 10∼150Hz 加速度 50m/s2 3方向 各80min 衝撃 500m/s2 11ms 6方向 各5回 保存温度範囲 −40∼85℃、ただし結露・氷結のないこと 保存湿度範囲 5∼95%RH ●短絡バー形式 形XW5S-P1.5-□ 形XW5S-P2.5-□...
- カタログ
...ないこと 使用湿度範囲 5∼95%RH 絶縁材料 PA樹脂 難燃性 UL94 V-0 挿抜耐久 50回 振動 10∼150Hz 加速度 50m/s2 3方向 各80min 衝撃 500m/s2 11ms 6方向 各5回 保存温度範囲 −40∼85℃、ただし結露・氷結のないこと 保存湿度範囲 5∼95%RH 規格適合規格・UL1059 ・CSA (C22.2No.158) ・IEC 60947-7-...
- カタログ
...形Z-10F 0.1mm∼1m/s *1 240回/min 25mΩ以下(初期値) 同極端子間接点間隔F AC1,500V 50/60Hz 1min 10∼55Hz 複振幅1.5mm *5 最大300m/s2 *3 *5 50万回以上 *1 10万回以上 約34∼61g 押ボタン形の場合です。 (レバー形は押ボタン部の値です)(他形式の場合は別途お問い合わせく...
- カタログ
... and storage : 35 to 85 % (with no condensation) Degree of protection (See note 6.) IP66(IEC60529) IP67(IEC60529) Vibration resistance (destruction) 10 to 150 Hz with 0.35 mm single amplitude for 80 min each in X, Y, and Z directions Shock resistance (destruction) 150 m/...
- カタログ
... to 50°C (with no icing or condensation) Ambient humidity range Operating and storage: 35% to 85% (with no condensation) Insulation resistance 20 MΩ (at 500 VDC) Dielectric strength 1,000 VAC, 50/60 Hz, 1 min Shock resistance Destruction: 300 m/...
- カタログ
... to 50°C (with no icing or condensation) Ambient humidity range Operating and storage: 35% to 85% (with no condensation) Insulation resistance 20 MΩ (at 500 VDC) Dielectric strength 1,000 VAC, 50/60 Hz, 1 min Shock resistance Destruction: 300 m/...
- カタログ
... humidity range Operating and storage: 35% to 85% (with no condensation) Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions 150 m/...
- カタログ
... connector case: 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destruction) 10 to 150 Hz with a 0.7-mm double amplitude or acceleration of 50 m/s2 for 80 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- カタログ
...1,000 VAC 50/60 Hz for 1 min. Insulation resistance 20 MΩ min. (at 500 VDC) Vibration resistance 10 to 500 Hz, double amplitude 1.5 mm, 120 min. each in X, Y and Z directions Shock resistance 300 m/s2, 3...
- カタログ
... range Operating and storage: 35% to 85%RH (with no condensation) Degree of protection IP40 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz, 0.35 mm single amplitude, 80 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...
- カタログ
...% (with no condensation) 50 MΩ min. (at 500 DC) 1,000 VAC, 50/60 Hz for 1 min between charged parts and case 10 to 55 Hz with 1.5-mm double amplitude for 2 h each in X, Y, and Z directions 500 m/s2, 3 times each in X, Y, and Z directions IEC60529, IP65 IEC60529, IP67 Connector relay (standard cable length: 2 m) Approx. 120 g Approx. 140 g Approx. 160 g Approx. 130 g Brass Stainless steel Brass Zinc (nickel-plated) Heat-resistant ABS ----Brass (nickel-plated) (except ZX-ED02T) ----Iron (zinc-plated) (except ZX-...
- カタログ
... Z directions Degree of protection IEC60529 IP40 Cable length 2m Material Case: aluminum die-cast, Lens: glass Weight (packed state) Approx. 550 g Accessories Laser warning labels, Instruction Sheet 1,000 lx (incandescent light) *5 300 m/...
- カタログ
... min. at 500 VDC Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destruction) 10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions Shock resistance (destruction) 300 m/...