全 1482 件が検索されました。(421 - 440件を表示)
- マニュアル
...Ambient humidity range Operating and storage: 35% to 85% (with no condensation) Ambient atmosphere No corrosive gas Vibration resistance(destructive) 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) Shock resistance (destructive) 150m/...
- マニュアル
... range Operating and storage: 35% to 85% (with no condensation) immunity Ambient atmosphere No corrosive gas Vibration resistance(destructive) 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) Shock resistance (destructive) 150m/...
- マニュアル
... 40°C Storage: -25 to 65°C (no icing or condensation) Operating and storage: 35% to 85% (with no condensation) No corrosive gas 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) 150m/...
- マニュアル
... 40°C Storage: -25 to 65°C (no icing or condensation) Operating and storage: 35% to 85% (with no condensation) No corrosive gas 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) 150m/...
- マニュアル
... 40°C Storage: -25 to 65°C (no icing or condensation) Operating and storage: 35% to 85% (with no condensation) No corrosive gas 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) 150m/...
- マニュアル
... range Operating and storage: 35% to 85% (with no condensation) immunity Ambient atmosphere No corrosive gas Vibration resistance(destructive) 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) Shock resistance (destructive) 150m/...
- マニュアル
... range Operating and storage: 35% to 85% (with no condensation) immunity Ambient atmosphere No corrosive gas Vibration resistance(destructive) 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) Shock resistance (destructive) 150m/...
- マニュアル
... 50°C Storage: -25 to 65°C (no icing or condensation) Operating and storage: 35% to 85% (with no condensation) No corrosive gas 10 to 150 Hz, single amplitude: 0.35 mm in 3 directions (X, Y and Z), 10 sweeps each (8 min/sweep) 150m/...
- マニュアル
...ントラスト比10:1以上) エッジライト方式、白色LED DC外部端子一括と大地間:AC840V50/60Hz 10∼150Hz 方振幅0.1mm(最大加速度15m/s2) 3方向各8分10回動作時:0∼+50℃、保存時:−20∼+60℃ 動作時・保存時:各20∼85%RH(結露なきこと) IEC60529規格 IP20 フロントパネル:PC、ケース:PC/PBT、ボ...
- マニュアル
...8.3 本体、取扱説明書 (本書) 1/ 40.9 4” -20 UN C 形FZ-SHC/SH 項目 10∼150Hz 片振幅0.35mm (加速度最大50m/s2)3方向(X/Y/Z) 各8分 10回 耐衝撃 150m/s2 6方向 (上下、左右、前後) 各3回 周囲温度 動作時:0∼+40℃ 保存時:−25∼+65℃ (ただし、氷結・結露のないこと) 周囲湿度 動作時・保...
- マニュアル
... minutes each in 3 directions 3. Rotate the mounting brackets to secure the FZ-SLC100 illumination. Securely tighten the screws of the mounting brackets. (Recommended torque: 0.25 N·m) 3. Securely tighten the screws of the mounting brackets. Shock resistance 150 m/...
- マニュアル
...度周囲雰囲気保護構造 材質 ケーブル長質量 形FZ-SLC100 14.4W以下 (DC12V 1.2A以下) 10∼150Hz 片振幅0.35mm (加速度最大50m/s2 )3方向 各8分 10回 150m/s2 6方向 各3回動作時:0∼+50℃ 保存時:−25∼+65℃ (ただし、氷結・結露のないこと) 動作時・保存時:各35∼85%RH (ただし、結露しな...
- マニュアル
...thoroughly and understand its contents before using the product, to ensure that you use it safely and correctly. After reading the Instruction Sheet, keep it in a convenient place for future reference. Ambient temperature 5.5 INSTRUCTION SHEET Shock resistance 150 m/...
- マニュアル
...をしっかりと締めてください。 ケーブル長質量 形FZ-SLC15 14.4W以下 (DC12V 1.2A以下) 10∼150Hz 片振幅0.35mm (加速度最大50m/s2 )3方向 各8分 10回 150m/s2 6方向 各3回動作時:0∼+50℃ 保存時:−25∼+65℃ (ただし、氷結・結露のないこと) 動作時・保存時:各35∼85%RH (ただし、結露し...
- マニュアル
...ンチ ■一般仕様項目/形式 形FZ-SZC100 消費電力 14.4W以下 (DC12V 1.2A以下) 耐振動 10∼150Hz 片振幅0.35mm (加速度最大50m/s2 )3方向 (X/Y/Z)各8分 10回 150m/s2 6方向 (上下、左右、前後) 各3回動作時:0∼+50℃ 周囲温度保存時:−25∼+65℃ (ただし、氷結・結露のないこと) 動作時・保存時:...
- マニュアル
.../形式 形FZ-SZC15 消費電力 14.4W以下 (DC12V 1.2A以下) 耐振動 10∼150Hz 片振幅0.35mm (X/Y/Z)各8分 10回 (加速度最大50m/s2 )3方向 150m/s2 6方向 (上下、左右、前後) 各3回動作時:0∼+50℃ 周囲温度保存時:−25∼+65℃ (ただし、氷結・結露のないこと) 動作時・保存時:各35∼85%RH 周囲湿...
- マニュアル
...続してください。 1W以下 (DC12V 0.09A以下) 外部電源入力電圧 DC11.5V∼13.5V 耐振動 10∼150Hz 片振幅0.35mm (加速度最大50m/s2 )3方向 (X/Y/Z)各8分 10回 耐衝撃 150m/s2 6方向 (上下、左右、前後) 各3回 周囲雰囲気 腐食性ガスのないこと 保護構造 IEC60529規格 IP20 材質 カバー:...
- マニュアル
... current-carrying terminals of different polarity 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y and Z directions 10 to 55 Hz, single amplitude of 0.75 mm for 2 hr each in X, Y, and Z directions 100 m/s2, 3...
- マニュアル
... different charge Temperature Input 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y and Z directions Vibration resistance 10 to 55 Hz, 20 m/s2 for 2 hr each in X, Y, and Z directions Malfunction shock 100 m/...
- マニュアル
...,300 VAC Malfunction vibration 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y and Z directions Vibration resistance 10 to 55 Hz, 20 m/s2 for 2 hr each in X, Y, and Z directions Malfunction shock 100 m/s2, 3...