全 1482 件が検索されました。(441 - 460件を表示)
- マニュアル
... of 0.1 s)*4 Malfunction 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y and Z directions Durability 10 to 55 Hz, 20 m/s2 for 2 hr each in X, Y, and Z directions Malfunction 100 m/s2, 3 times each in X, Y, and Z directions Durability 300 m/...
- マニュアル
... close to the seal surface, mount the Sensor as close as possible to the surface. Forked crimp terminal for M3 *2 Red: + Sleeve (PPS) Product label S1: 5.5 dia. S2: 6.4 dia. Lead *1 S1: 2.8 dia. S2: 3.6 dia. − White: − 30±5 L±3% *1 *2 2 - 36 30 M±4% + + Shrinkable tube (blue) Sheath (ASTM316L) 1 ±0.05 dia. Marking tube (white) − (80) 90±10 The specifications of E52-series Temperature Sensors for Packing Machines and mounting brackets are provided as an appendix. Models with ferrules are available. E5@D Digital Temperature Controllers ...
- マニュアル
... 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Insulation resistance Dielectric strength Applicable standards*1 Conforms to IEC 60068-2-27, 147 m/...
- マニュアル
... and NS Between all RS-485 communications terminals, and all external trigger input terminals, all transistor output terminals and all Ethernet ports Frequency: 10 to 55 Hz, 0.35-mm single amplitude in X, Y, and Z directions (10 sweeps of 5 min each) 150 m/...
- マニュアル
... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/s2, 3...
- マニュアル
... close to the seal surface, mount the Sensor as close as possible to the surface. Forked crimp terminal for M3 *2 Red: + Sleeve (PPS) Product label S1: 5.5 dia. S2: 6.4 dia. Lead *1 S1: 2.8 dia. S2: 3.6 dia. White: 30±5 L±3% 30 M±4% + + Shrinkable tube (blue) Sheath (ASTM316L) 1 ±0.05 dia. Marking tube (white) - (80) 90±10 *1The specifications of E52-series Temperature Sensors for Packing Machines and mounting brackets are provided as an appendix. *2 Models with ferrules are available. 2 - 24 E5D-H Digital Temperature ...
- マニュアル
...タ 取扱説明書 (日/英語) Front Panel Nomenclature 2,000 m max. Vibration resistance 10 to 55 Hz, single amplitude: 0.5 mm, 4 sweeps each in X, Y, and Z directions (5 octave/min) Shock resistance 98 m/...
- マニュアル
... to EN/IEC Standards Front Panel Nomenclature Terminal Arrangement Front Panel Nomenclature 2,000 m max. Vibration resistance 10 to 55 Hz, single amplitude: 0.5 mm, 4 sweeps each in X, Y, and Z directions (5 octave/min) Shock resistance 98 m/...
- マニュアル
...°C Humidity During operation: 5% to 90% (Non-condensing) During storage and transportation: 75% or less (Non-condensing) Altitude up to 1000 m Vibration During operation: 4.9 m/s2 (0.5 G) or less During storage and transportation: 29.4 m/...
- マニュアル
...5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Conforms to IEC 60068-2-27. 147 m/s2, 3 times each in X, Y, and Z directions cULus, EU: EN61326, RCM, KC, EAC Applicable standards*1 *1. For the latest applicable standards for each model, visit the OMRON website (http://www.fa.omron.co.jp or http:// www.ia.omron.com), or contact your OMRON representative. 2-1-3 Features ...
- マニュアル
...入力端子一括+ CT 入力端子一括)とその他端子一括振動数10∼55Hz、片振幅0.35mm、加速度 50m/s2、X/Y/Z各方向5min X 10掃引 100m/s2 3軸6方向各3回 IP20 黒(マンセル N1.5) DINレール約360g EN/IEC61326-1 Industrial electromagnetic environment 操作電源:EN/IEC61010-1 汚染度2、過電圧カテゴリⅡ 測定回路:EN/...
- マニュアル
... 通信ポート 1~4,LAN,サブ LAN,OPTION1,OPTION2 一括:AC1500V,1 分間接地,FG 端子⇔OPTION1,OPTION2 間:AC500V,1 分間 耐振動(*) 10~150Hz:片振幅 0.1mm,加速度 15 m/s2 ,3 軸方向各 8min×10 回掃引 耐衝撃(*) 150m/s2 上下,左右,前後 6 方向 各 3 回 使用周囲温度(*) -10~+55℃ 使用周囲湿度(*) 25~85%RH(氷結、結露なきこと) 保...
- マニュアル
...端子一括⇔ケース間:AC1500V、1 分間電源/電圧入力一括⇔通信端子、LAN 一括: AC1500V、1 分間 *2 耐振動 10~150Hz:片振幅 0.1mm、加速度 15 m/s2、3 軸方向各 8min×10 回掃引 *2 耐衝撃 150m/s2 上下、左右、前後 6 方向 電力量モニタ&ロガー KM-D1 シリーズ ユーザーズマニュアル 各3回...
- マニュアル
...2) Between the set of power and voltage inputs and the set of communication terminals and pulse output terminals: 20MΩ max. (at DC500V mega) Single amplitude: 0.1mm, Acceleration: 15m/s2, Frequency: 10 to 150Hz 10 sweeps for eight minutes along the three axes 150m/...
- マニュアル
... input of power supply, voltage, and current and the set of communication terminals and pulse output terminals: 20MΩ max. (at 500 VDC mega) Single amplitude: 0.1mm, Acceleration: 15m/s2, Frequency: 10 to 150Hz 10 sweeps for eight minutes along the three axes 150m/...
- マニュアル
... terminals in normal or common mode, ±1 μs, or 100 ns for square-wave noise with 1 ns Vibration resistance Frequency: 10 to 55 Hz Acceleration: 50 m/s2 X,Y,Z direction 5 min×10 sweeps Shock resistance 150 m/s2 (Relay contact: 100 m/...
- マニュアル
... Block) Current Consumption 250mA max. Vibration resistance JIS C0040 Frequency: 10 to 55 Hz; Single amplitude of 0.35 mm 10 sweeps of 8 min each (i.e., 80 min in total) in X, Y, Z directions Conforms to JIS C0041: 300 m/...
- マニュアル
... inputs and the set of communication terminals and pulse output terminals: 20MΩ max. (at DC500V mega) Vibration resistance Single amplitude: 0.1 mm, Acceleration: 15m/s2, Frequency: 10 to 150 Hz 10 sweeps for eight minutes along the three axes Shock resistance 150m/...
- マニュアル
... current and the set of communication terminals and pulse output terminals: 20MΩ max. (at 500 VDC mega) Vibration resistance Single amplitude: 0.1mm, Acceleration: 15m/s2, Frequency: 10 to 150Hz 10 sweeps for eight minutes along the three axes Shock resistance 150m/...
- マニュアル
... terminals and trigger input terminal + output terminal + LAN port + all FG terminals Vibration resistance Frequency: 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/s2 10 sweeps of 5 min each in X,Y, and Z directions Shock resistance 100 m/...