全 1482 件が検索されました。(281 - 300件を表示)

  • カタログ

    ... Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assumed to be G=9.8 m/s2. Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • カタログ

    ... Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • カタログ

    ... with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance *1 Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...

  • カタログ

    ... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ... Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • カタログ

    ....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 minutes each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Conforms to IEC 60068-2-27. Shock resistance 147 m/...

  • カタログ

    ....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 minutes each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Conforms to IEC 60068-2-27. Shock resistance 147 m/...

  • カタログ

    ... Hz with 3.5-mm amplitude 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 minutes each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ... with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...

  • カタログ

    ... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2, 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ... Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...

  • カタログ

    ....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ..., acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assumed to be G=9.8 m/s2. Shock resistance Conforms to IEC 60068-2-27. 147 m/...

  • カタログ

    ....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...

  • カタログ

    ... IEC 61010-2-201 EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s2 for 80 minutes each in X, Y, and Z directions. Shock resistance 150 m/s2, 3...

  • カタログ

    ...-201に該当 EMCイミュニティレベル ゾーンB 耐振動 10∼60Hz 振幅 0.35mm、60∼150Hz 50m/s2 X、Y、Z各方向80分 耐衝撃 150m/s2 3軸6方向各3回 cULus:Listed(UL61010-2-201) EU:EN 61131-2、RCM KC:韓国電波法登録 IO-Linkコンフォーマンス *1. 形式ごとの最新の適合規格については、当...

  • カタログ

    ... IEC 61010-2-201. EMC immunity level Zone B Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s2 for 80 minutes each in X, Y, and Z directions. Shock resistance 150 m/s2, 3...

  • カタログ

    ...-201に該当 EMCイミュニティレベル ゾーンB 耐振動 10∼60Hz 振幅 0.35mm、60∼150Hz 50m/s2 X、Y、Z 各方向80分 耐衝撃 150m/s2 3軸6方向各3回 耐電圧 AC600V (絶縁されている回路間) 絶縁抵抗 20MΩ以上(絶縁されている回路間) cULus:Listed(UL61010-2-201) EU:EN 61131-2、RCM KC:韓国電波法...