全 7847 件が検索されました。(3381 - 3400件を表示)
- マニュアル
.../O Ports In this example, checking is performed for the following errors. • Device Configuration Verification Error • IO-Link Communications Error • I/O Cable Short-circuit • Error-level Device Event I/O Map (Example for an NX-type IO-Link Master Unit) R ...
- マニュアル
...Units, Load Cell Input Unit, and IOLink Master Units. NX-SL££££ NX-SI££££ NX-SO££££ Learning how to use NX-series Safety Control Units. Describes the hardware, setup methods, and functions of the NX-series Safety Control Units. V118 NA5-££...
- マニュアル
... NX-RS NX-ILM NX-SL NX-SI NX-SO NA-series Programmable Terminal Software User’s Manual V118 NA5-W NS-series Programmable Terminals Programming Manual V073 NS15- NS12- NS10- NS8- NB-series Programmable Terminals NB-Designer Operation Manual V106 V107 NB-series Programmable Terminals Setup Manual NS5- NB...
- マニュアル
... provided on a Controller built with an NJ/NX-series CPU Unit. • CPU Unit operation • CPU Unit features • Initial settings • Programming based on IEC 61131-3 language specifications NA-series Programmable Terminal Software User’s Manual V118 NA5-£...
- マニュアル
... is raised. When Iin is smaller than IOUT (min), connect a bleeder resistor R. The bleeder resistor constant can be calculated as follows: Select an appropriate bleeder resistor R so that both equations can be satisfied. R ≤ (VCC - VR)/(IOUT (min.) - ION) Rated power ...
- マニュアル
...-SL££££ NX-SI££££ NX-SO££££ Learning how to use NX-series Safety Control Units. Describes the hardware, setup methods, and functions of the NX-series Safety Control Units. NA-series Programmable Terminal Software User’s Manual V118 NA5-££...
- マニュアル
...Y 8 Link relay (B) Bit B*** (B*) 0x00A0 (0xA0) Hexadecimal Y 9 Data register (D) Word D*** (D*) 0x00A8 (0xA8) Decimal Y 10 Link register (W) Word W*** (W*) 0x00B4 (0xB4) Hexadecimal N 11 Timer (T) Contact (TS) Bit TS** (TS) 0x00C1 (0xC1) Decimal N 12 Coil (TC) Bit TC** (TC) 0x00C0 (0xC0) Decimal N 13 Current value (TN) Word TN** (TN) 0x00C2 (0xC2) Decimal N 14 Contact (LTS) Bit LTS* (―) 0x0051 (―) Decimal N 15 Coil (LTC) Bit LTC* (―) 0x0050 (―) Decimal Current value (LTN) Double word LTN* (―) 0x0052 (―) Decimal N Device Long timer (LT) Type Sysmac Library User's ...
- マニュアル
... axis positive direction Reverse kinematics Axis coordinate system 2-6-3 Control Blocks θ direction Y direction θ axis X direction Logical mechanism in machine coordinates: XYθ Forward kinematics U axis V axis ...
- マニュアル
.....7] OF BYTE 16#00 CommandStage Command Busy UINT 0 Execute Execution Flag BOOL FALSE Done Execution Completion Flag BOOL --- Busy Enable BOOL --- Result Result Flag BOOL --- W_Data Write Data V680 FB Data Type OmronLib\NX_V680 \WriteData_V680 V680_Ch1_DeviceVariables 74 Name Ch1 Device Variable Description Function block for implementing write for the NX-V680 Structure of Ch1 Device Variable 16#00 Set the write data FALSE The variable is TRUE when write is executed Set the RF communications option Set the write type Set the communications start address Set the communications data size The variable ...
- マニュアル
...) Terminal screw size M3 Applicable standards Conforms to EC Directives. Grounding method Ground to 100Ω or less. Shock resistance *1 *2 *3 *4 *5 1 1-3-1 General Specifications Dimensions (H × D × W) AC power supply CP2E- D -A Mounted in a panel 10% to 90% Total of 110 mm with mounting brackets. Excluding cables. Use the external power supply to power input devices. Do not use it to drive output devices. This is the rated value for the maximum system configuration. Use the following formula to calculate power consumption for CPU Units with DC power....
- マニュアル
...5-1-2 5-1-3 I/O Memory Areas....................................................................................................................... 5-2 I/O Memory Area Address Notation ............................................................................................ 5-5 I/O Memory Areas....................................................................................................................... 5-6 5-2 I/O Bits ...................................................................................................................................... 5-7 5-3 Work Area (...
- マニュアル
...6th generation CPUs 1E: Intel® Xeon® E3-1515M v5, active cooling 7th generation CPUs 2C: Intel® Celeron® 3965U 27: Intel® Core™ i7-7820EQ, active cooling 35: Intel® Core™ i5-7300U 11th generation CPUs 13: Intel® Core™ i3-1115GRE 2E: Intel® Xeon® ...
- マニュアル
...’s Manual O037 NJ501-R£££ Using the NJseries Robot Integrated CPU Unit. Describes the settings and operation of the CPU Unit and programming concepts for OMRON robot control. NA-series Programmable Terminal Software User’s Manual V118 NA5-£...
- マニュアル
...ID*3 2-1 Specifications Baud rate I/O refreshing method Free-Run refreshing External connection terminals EtherCAT communications connector • RJ45 × 2 (shielded) • IN: EtherCAT input data, OUT: EtherCAT output data Dimensions 30 × 100 × 71 mm (...
- マニュアル
... are given below. Item Specification Enclosure Mounted in a panel Grounding method Ground to less than 100 Ω. Dimensions: Height × Depth × Width 100 × 120 × 39 (mm) Weight 350 g max. Power consumption 8.1 ...
- マニュアル
...-SL££££ NX-SI££££ NX-SO££££ Learning how to use NX-series Safety Control Units. Describes the hardware, setup methods, and functions of the NX-series Safety Control Units. NA-series Programmable Terminal Software User’s Manual V118 NA5-££...
- マニュアル
...1: 128GB, CFast 3DTLC 7 Interfaces 1: RS-232C 8 Display size (diagonal) 07: 7.0 inch model 09: 9.0 inch model 12: 12.1 inch model 15: 15.4 inch model 9 Aspect ratio W: Wide 10 Touchscreen R: Resistive 11 Frame-type 1: Panel mount 12 Front material & Color 2: Body Aluminium Black + Frontsheet Black 3: Body Aluminium Black + Frontsheet Silver 13 Build-in options 0: None 14 Customization 0: None NY-series NYE Industrial Panel PC Hardware User's Manual (W634) 1-4 Product Configuration 1-4 1-5 1 Overview 1-5 Overall Setup Procedure...
- マニュアル
...1: 128GB, CFast 3DTLC 7 Interfaces 1: RS-232C 8 Display size (diagonal) 07: 7.0 inch model 09: 9.0 inch model 12: 12.1 inch model 15: 15.4 inch model 9 Aspect ratio W: Wide 10 Touchscreen R: Resistive 11 Frame-type 1: Panel mount 12 Front material & Color 2: Body Aluminium Black + Frontsheet Black 3: Body Aluminium Black + Frontsheet Silver 13 Build-in options 0: None 14 Customization 0: None NY-series NYE Industrial PC Operating Systems and Software Utilities Manual (W635) 1-4 Product Configuration 1-4 1-5 1 Overview 1-5 Overall Setup ...
- マニュアル
... for determining whether to handle the data of these nodes in the controller program. 2-6 Sysmac Library User's Manual for OPC UA PackML Library (W638) 2 OPC UA PackML Library OPC UA node Admin Object Object ----- Variable R/...
- マニュアル
... IoT Enterprise 2021 LTSC - 64 bit with FHV7 6 Storage 1: 128GB, CFast 3DTLC 7 Interfaces 1: RS-232C 8 Display size (diagonal) 12: 12.1 inch model 15: 15.4 inch model 9 Aspect ratio W: Wide 10 Touchscreen R: Resistive 11 Frame-type 1: Panel mount 12 Front material & Color 2: Body Aluminium Black + Frontsheet Black 3: Body Aluminium Black + Frontsheet Silver 13 Build-in options 0: None 14 Customization 0: None NY-series NYE Industrial Panel PC FHV7 Software, Setup and Operation Manual (W642) 1-4 Product Configuration 1-4 1-5 1 Overview 1-5...