全 7847 件が検索されました。(3341 - 3360件を表示)
- マニュアル
...(-EIP) CPU65(-EIP) Mounted in a panel Grounding Less than 100 CPU Unit Dimensions Weight*1 Current Consumption CPU66(-EIP) CJ2MCPU67(-EIP) CJ2H-CPU6-EIP: 90 mm 65 mm 80 mm (H D W) CJ2H-CPU6: 90 mm 65 mm 49 mm (H D ...
- マニュアル
.... DIP switch: There is one DIP switch with four pins. You use them to set the operating mode. There is one CompoNet communications connector. Clamp terminals for Unit power supply (24 VDC) Clamp terminals for I/O power supply (24 VDC) 2.5 ...
- マニュアル
... less. Shock resistance *1 *2 *3 *4 *5 1 DC power supply CP1E-D-D CP1E-S(1)D-D 1-3-1 General Specifications Dimensions (H × D × W) AC power supply CP1E-D-A CP1E-S(1)D-A Mounted in a panel 10% to 90% Total of 110 mm with mounting brackets. Excluding cables. Use the external power supply to power input devices. Do not use it to drive output devices. This is the rated value for the maximum ...
- マニュアル
...5-1-2 5-1-3 I/O Memory Areas ....................................................................................................................... 5-2 I/O Memory Area Address Notation ............................................................................................ 5-5 I/O Memory Areas ....................................................................................................................... 5-6 5-2 I/O Bits ...................................................................................................................................... 5-7 5-3 Work Area (...
- マニュアル
...This bit is turned OFF. Execution condition ON OFF Bit N of word D ON OFF Hint • Differences between SET/RSET and SETB(532)/RSTB(533) The instructions operate in the same way when the specified bit is in the CIO, ...
- マニュアル
... rule Initial value Board Reset (Offset 0x0001) bit7 Reserved - bit6 Reserved - bit5 Reserved - bit4 Reserved - bit3 Reserved - bit2 Reserved - bit1 Reserved - bit0 BD_RST W - BD_RST (bit0) When you set this flag to 1, you can have a hardware reset on the CompoNet Master Board. 103 PCI Register Specifications B-2-4 Section B-2 Interrupt Control Register (Interrupt from PC to Board) This register is used to make an interrupt request from the PC to the Board. When you use the Interrupt Trigger register and set the flag to cause into 1, an interrupt occurs on the ...
- マニュアル
...RD− FG 6-9 6 Basic Specifications of Slave Units • Recommended Cables with Connectors X S5 - T 4 2 - M - ― ― ――― ― ― ― (1) (2) (3) (4) (5) (6) (7) (8) (1) Connector Model H: Cable with Connector on One End ...
- マニュアル
... I/O Unit Isolation *1 Between inputs and internal signals: Photocoupler (No isolation between input signals.) External connection terminal 18-point detachable terminal block (M3 screws) Current consumption 420 mA at 5 VDC Dimensions (mm) *2 31 × 90 × 65 (...
- マニュアル
... Between input terminals (sensor and CT inputs) • Between the I/O terminals and NC terminals Internal current consumption 250 mA max., 5 VDC Other Other general specifications conform to the NJ-series general specifications. Dimensions 31 × 90 × 65 mm (...
- マニュアル
... to general specifications for Sysmac NJ-series 0 to 55 °C Ambient Storage Temperature −20 to 70 °C Ambient operating Humidity 10% to 90% without condensation Internal Current Consumption 280 mA (at 5 V) Dimensions (mm) 31 x 90 x 65 (...
- マニュアル
... the Terminal Block-type. Type of Terminating Resistor Name 3-18 Connector-type Terminal Block-type Terminating Resistor Model DCN4-TM4 DCN5-TM4 DRS1-T Resistance 121 Ω 121 Ω 121 Ω Rated power 1/4 W 1/4 ...
- マニュアル
... system-defined variable, from FALSE to TRUE. Or restart the communications port by turning either Port 1 or 2 Setting Changing Flag to TRUE. Then the System Settings are transferred. • Restart Bits (** indicates unit numbers.) Type _CJB_CBU**Restart BOOL R/...
- マニュアル
... Setup Table, Slave User-set Allocations Setup Table, Master I/O Allocations Reference Table, Slave I/O Allocations Reference Table, Detailed Slave Status Table, etc. CPU Unit to DeviceNet Unit: Table for communications cycle time settings Other I/O memory (Using the userdefined variable for R/...
- マニュアル
...-1-6 Specifications for CJ1W-PDC15, 3-1-6 Specifications for CJ1W-AD04U, and 3-2-6 Specifications for CJ1W-PH41U. Specification 1-4-1 Specifications Item Unit classification NJ-series CJ Special I/O Unit Dimensions 31 × 90 × 65 mm (...
- マニュアル
... bus bar. Place the mouse over the red line to view information on the rung error. 2 Add a program input in an OR structure. Connect the holdon variable with an OR connection. Click the SwYellow variable input. T Press the ...
- マニュアル
... Control Units Required substantial time for wiring work. Any wiring errors also required time to check. Only one cable: easy connections and no mistakes! External wiring used screw-type terminal blocks, requiring labor for screw tightening and periodic re-tightening. 2-...
- マニュアル
... is raised. When Iin is smaller than IOUT (min), connect a bleeder resistor R. The bleeder resistor constant can be calculated as follows: Select an appropriate bleeder resistor R so that both equations can be satisfied. R ≤ (VCC - VR) / (IOUT (min) - ION) Rated power ...
- マニュアル
... the Unit. It is defined under the conditions of 25°C and 0 to 55°C. Conversion time The time required to convert analog input signals of the Unit to the converted values. Dimensions The dimensions of the Unit. They are described as ...
- マニュアル
... NX Unit Power Supply Units. Refer to A-1-2 Additional NX Unit Power Supply Unit on page A-3 for details. Screwless Clamping Terminal Block, 12 mm Width Model 1-3-3 24 VDC 1 NX Unit power supply capacity 10 ...
- マニュアル
.... No. W521). The pulse output from a Pulse Output Unit is a 24-VDC open collector output. Connect an external currentlimiting resistor according to the input specifications of the connected motor drive. Example: For a G5-series Servo Drive, connect a 2-kW (1/2-...